(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Cylinder With Valve CVQ Series

Compact Cylinder With Valve CVQ Series
  • Volume Discount

Valve and compact cylinder compactly integrated.
[Features]
· Saves man-hours (no need to select valve and reduces piping labor time).
· Low energy consumption (air consumption between the cylinder and the valve reduced by about 50%).
· Space saving (minimizes installation space by integrated structure).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CVQB32-25-5MOU
CVQB32-25F-5MZ
CVQB32-75F-5MZ
CVQB40-15-5MO
CVQB40-20-5MZ
CVQB40-20-5MZP
CVQB40-20-M9BL-5MZP
CVQF40-30-5MZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Support bracket Body Options Auto Switches Lead Wire Length
(m)
The number of the switches Direction of Piping Lead wire electrical entry Indicator light / Surge voltage suppressor
1 Piece(s)Available

Quote

----Through-hole / both ends tapped common (standard)Standard (rod-end female thread)Without auto switch (built-in magnet)NoneNoneStandardM plug connector, without connectorWith light and surge voltage suppressor (non-polar type)
1 Piece(s)Available

Quote

----Through-hole / both ends tapped common (standard)Head side with spigotWithout auto switch (built-in magnet)NoneNoneStandardM plug connector, with lead wire (300 mm)With light and surge voltage suppressor
1 Piece(s)Available

Quote

----Through-hole / both ends tapped common (standard)Head side with spigotWithout auto switch (built-in magnet)NoneNoneStandardM plug connector, with lead wire (300 mm)With light and surge voltage suppressor
1 Piece(s)Available

Quote

----Through-hole / both ends tapped common (standard)Standard (rod-end female thread)Without auto switch (built-in magnet)NoneNoneStandardM plug connector, without connectorWithout light or surge voltage suppressor
1 Piece(s)Available

Quote

4020-10~500.15~0.7Through-hole / both ends tapped common (standard)Standard (rod-end female thread)Without auto switch (built-in magnet)NoneNoneStandardM plug connector, with lead wire (300 mm)With light and surge voltage suppressor
1 Piece(s)Available

Quote

4020-10~500.15~0.7Through-hole / both ends tapped common (standard)Standard (rod-end female thread)Without auto switch (built-in magnet)NoneNoneAxial directionM plug connector, with lead wire (300 mm)With light and surge voltage suppressor
1 Piece(s)Available

Quote

----Through-hole / both ends tapped common (standard)Standard (rod-end female thread)M9B32 pcs.Axial directionM plug connector, with lead wire (300 mm)With light and surge voltage suppressor
1 Piece(s)Available

Quote

4030-10~500.15~0.7Rod-end flange typeStandard (rod-end female thread)Without auto switch (built-in magnet)NoneNoneStandardM plug connector, with lead wire (300 mm)With light and surge voltage suppressor
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Support bracket Body Options Auto Switches Lead Wire Length
(m)
The number of the switches Direction of Piping Lead wire electrical entry Indicator light / Surge voltage suppressor

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard End Locking No
Valves Presence Connector type None Rated Voltage(V) 24 V DC
Manual operation Non-locking push type

Additional Products in this Category

Tech Support