(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Smooth Cylinder CQ2Y Series

Smooth Cylinder CQ2Y Series
  • Volume Discount

CQ2Y Series Smooth Cylinder that allows stable operation even at a low speed of 5 mm/s.
[Features]
· Ensures low friction, even during bi-directional operation.
· Can be operated regardless of the direction of pressure.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDQ2YA32-30DCZ-M9B
CDQ2YA40TF-30DCZ
CDQ2YA80-25DCZ
CDQ2YB32-10DCMZ
CDQ2YB32-15DCZ
CDQ2YB32-30DCMZ
CDQ2YB32-50DCMZ
CDQ2YB32-50DCZ-M9BW
CDQ2YB32-75DCZ
CDQ2YB50-15DCZ
CDQ2YB50-40DCMZ-M9BL
CDQ2YB50TF-10DCZ
CDQ2YB80-30DCZ
CDQ2YB80-100DCZ
CDQ2YB80TF-10DCZ
CDQ2YB100-30DCZ-A93L3
CDQ2YB100-75DCZ
CDQ2YD32-25DCMZ-A93L
CDQ2YD32-50DCMZ
CDQ2YD50-100DCMZ-A93L
CDQ2YD50-100DCMZ-F7BV
CQ2YA32-30DCZ
CQ2YB32-25DCMZ
CQ2YB32-30DCZ
CQ2YB32-50DCMZ
CQ2YB50-15DCZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support Rod Tip Shape
1 Piece(s)Available

Quote

--0.02 to 0.7Built-in magnetRcM9B0.52Both ends tappedRod end female thread
1 Piece(s)Available

Quote

--0.02 to 0.7Built-in magnetGWithout switch--Both ends tappedRod end female thread
1 Piece(s)Available

Quote

80$8025$250.01 to 0.7Built-in magnetRcWithout switch--Both ends tappedRod end female thread
1 Piece(s)Available

Quote

--0.02 to 0.7Built-in magnetRcWithout switch--Through-hole (standard)Rod end male thread
1 Piece(s)Available

Quote

--0.02 to 0.7Built-in magnetRcWithout switch--Through-hole (standard)Rod end female thread
1 Piece(s)Available

Quote

--0.02 to 0.7Built-in magnetRcWithout switch--Through-hole (standard)Rod end male thread
1 Piece(s)Available

Quote

--0.02 to 0.7Built-in magnetRcWithout switch--Through-hole (standard)Rod end male thread
1 Piece(s)Available

Quote

--0.02 to 0.7Built-in magnetRcM9BW0.52Through-hole (standard)Rod end female thread
1 Piece(s)Available

Quote

--0.02 to 0.7Built-in magnetRcWithout switch--Through-hole (standard)Rod end female thread
1 Piece(s)Available

Quote

50$5015$150.01 to 0.7Built-in magnetRcWithout switch--Through-hole (standard)Rod end female thread
1 Piece(s)Available

Quote

--0.01 to 0.7Built-in magnetRcM9B32Through-hole (standard)Rod end male thread
1 Piece(s)Available

Quote

50$5010$100.01 to 0.7Built-in magnetGWithout switch--Through-hole (standard)Rod end female thread
1 Piece(s)Available

Quote

--0.01 to 0.7Built-in magnetRcWithout switch--Through-hole (standard)Rod end female thread
1 Piece(s)Available

Quote

--0.01 to 0.7Built-in magnetRcWithout switch--Through-hole (standard)Rod end female thread
1 Piece(s)Available

Quote

--0.01 to 0.7Built-in magnetGWithout switch--Through-hole (standard)Rod end female thread
1 Piece(s)Available

Quote

--0.01 to 0.7Built-in magnetRcA9333Through-hole (standard)Rod end female thread
1 Piece(s)Available

Quote

--0.01 to 0.7Built-in magnetRcWithout switch--Through-hole (standard)Rod end female thread
1 Piece(s)Available

Quote

--0.02 to 0.7Built-in magnetRcA9332Double clevis typeRod end male thread
1 Piece(s)Available

Quote

--0.02 to 0.7Built-in magnetRcWithout switch--Double clevis typeRod end male thread
1 Piece(s)Available

Quote

--0.01 to 0.7Built-in magnetRcA9332Double clevis typeRod end male thread
1 Piece(s)Available

Quote

--0.01 to 0.7Built-in magnetRcF7BV0.52Double clevis typeRod end male thread
1 Piece(s)Available

Quote

--0.02 to 0.7Without magnetRc---Both ends tappedRod end female thread
1 Piece(s)Available

Quote

--0.02 to 0.7Without magnetRc---Through-hole (standard)Rod end male thread
1 Piece(s)Available

Quote

--0.02 to 0.7Without magnetRc---Through-hole (standard)Rod end female thread
1 Piece(s)Available

Quote

--0.02 to 0.7Without magnetRc---Through-hole (standard)Rod end male thread
1 Piece(s)Available

Quote

--0.01 to 0.7Without magnetRc---Through-hole (standard)Rod end female thread
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support Rod Tip Shape

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Low Speed Cushion Rubber cushion
Body Options Standard

Additional Products in this Category

Tech Support