(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Cylinder, Standard Type, Single Acting, Single Rod CQ2 Series

Compact Cylinder, Standard Type, Single Acting, Single Rod CQ2 Series
  • Volume Discount

A space-saving cylinder designed with a short overall length. Helps to make jigs and equipment more compact.
[Features]
· Remodeled with a new body for more flexibility. Small auto switches can be mounted on the 4 surfaces.
· Auto switches can be mounted at any position on the 4 surfaces to best match the installation conditions (ø12 to ø25: 2 surfaces).
· Improved design flexibility.
· The auto switch rail has been removed. A round groove for mounting small auto switches has been provided on the 4 surfaces.
· Supports up to ø200.
· No projection of auto switches.
· Lightweight: Reduced by 5 to 13% (compared to conventional CQ2 Series).
· With auto switch.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • See the manufacturer's catalog for details about auto switches.
  • Round slots for mounting small auto switches are provided on 2 surfaces for ø12 to ø25, and on 4 surfaces for ø32 to ø100 models.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

Part Number
CDQ2A12-5SMZ
CDQ2A12-5SZ
CDQ2A12-5TMZ
CDQ2A12-5TZ
CDQ2A12-10SMZ
CDQ2A12-10SZ
CDQ2A16-10SMZ
CDQ2A16-10SZ
CDQ2A16-10TZ
CDQ2A20-5SZ
CDQ2A20-5TZ
CDQ2A20-10SMZ
CDQ2A20-10SZ
CDQ2A20-10TMZ
CDQ2A20-10TZ
CDQ2A25-5SZ
CDQ2A25-10SMZ
CDQ2A25-10SZ
CDQ2A25-10TMZ
CDQ2A25-10TZ
CDQ2A25-10TZ-A93VLS
CDQ2A32-5SZ
CDQ2A32-10SZ
CDQ2A32-10TZ
CDQ2A40-10SZ
CDQ2A50-10SZ
CDQ2A50-10TZ
CDQ2A50-20SMZ
CDQ2A50-20SZ
CDQ2A50-20TMZ
CDQ2A50-20TZ
CDQ2B12-5SMZ
CDQ2B12-5SZ
CDQ2B12-5TMZ
CDQ2B12-5TZ
CDQ2B12-10SMZ
CDQ2B12-10SZ
CDQ2B12-10TZ
CDQ2B16-5SMZ
CDQ2B16-5SZ
CDQ2B16-5TZ
CDQ2B16-10SMZ
CDQ2B16-10TMZ
CDQ2B16-10TZ
CDQ2B20-5SZ
CDQ2B20-5TZ
CDQ2B20-10SMZ
CDQ2B20-10SZ
CDQ2B20-10TMZ
CDQ2B20-10TZ
CDQ2B25-5SZ
CDQ2B25-5TZ
CDQ2B25-10SMZ
CDQ2B25-10SZ
CDQ2B32-5SZ
CDQ2B32-5TZ
CDQ2B32-10SMZ
CDQ2B32-10SZ
CDQ2B32-10TMZ
CDQ2B32-10TZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Support bracket Port thread type Body Options Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Mounting bolt
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)1250.07~1Built-in magnetBoth ends tappedMetricRod-end male threadWithout auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)1250.07~1Built-in magnetBoth ends tappedMetric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.07~1Built-in magnetBoth ends tappedMetricRod-end male threadWithout auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.07~1Built-in magnetBoth ends tappedMetric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)12100.07~1Built-in magnetBoth ends tappedMetricRod-end male threadWithout auto switchN/AN/AN/AYes
1 Piece(s)Available

3 Days

Single RodsSingle Acting (Extruded)12100.07~1Built-in magnetBoth ends tappedMetric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)16100.07~1Built-in magnetBoth ends tappedMetricRod-end male threadWithout auto switchN/AN/AN/AYes
1 Piece(s)Available

3 Days

Single RodsSingle Acting (Extruded)16100.07~1Built-in magnetBoth ends tappedMetric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

3 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)16100.07~1Built-in magnetBoth ends tappedMetric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)2050.05~1Built-in magnetBoth ends tappedMetric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)2050.05~1Built-in magnetBoth ends tappedMetric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)20100.05~1Built-in magnetBoth ends tappedMetricRod-end male threadWithout auto switchN/AN/AN/AYes
1 Piece(s)Available

3 Days

Single RodsSingle Acting (Extruded)20100.05~1Built-in magnetBoth ends tappedMetric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)20100.05~1Built-in magnetBoth ends tappedMetricRod-end male threadWithout auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)20100.05~1Built-in magnetBoth ends tappedMetric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)2550.05~1Built-in magnetBoth ends tappedMetric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)25100.05~1Built-in magnetBoth ends tappedMetricRod-end male threadWithout auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)25100.05~1Built-in magnetBoth ends tappedMetric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)25100.05~1Built-in magnetBoth ends tappedMetricRod-end male threadWithout auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)25100.05~1Built-in magnetBoth ends tappedMetric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)25100.05~1Built-in magnetBoth ends tappedMetric-A93V31StandardYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)3250.05~1Built-in magnetBoth ends tappedRc-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)32100.05~1Built-in magnetBoth ends tappedRc-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)32100.05~1Built-in magnetBoth ends tappedRc-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

3 Days

Single RodsSingle Acting (Extruded)40100.05~1Built-in magnetBoth ends tappedRc-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)50100.05~1Built-in magnetBoth ends tappedRc-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)50100.05~1Built-in magnetBoth ends tappedRc-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)50200.05~1Built-in magnetBoth ends tappedRcRod-end male threadWithout auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)50200.05~1Built-in magnetBoth ends tappedRc-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)50200.05~1Built-in magnetBoth ends tappedRcRod-end male threadWithout auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)50200.05~1Built-in magnetBoth ends tappedRc-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)1250.07~1Built-in magnetThrough-hole (standard)MetricRod-end male threadWithout auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)1250.07~1Built-in magnetThrough-hole (standard)Metric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.07~1Built-in magnetThrough-hole (standard)MetricRod-end male threadWithout auto switchN/AN/AN/AYes
1 Piece(s)Available

3 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.07~1Built-in magnetThrough-hole (standard)Metric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)12100.07~1Built-in magnetThrough-hole (standard)MetricRod-end male threadWithout auto switchN/AN/AN/AYes
1 Piece(s)Available

3 Days

Single RodsSingle Acting (Extruded)12100.07~1Built-in magnetThrough-hole (standard)Metric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

3 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)12100.07~1Built-in magnetThrough-hole (standard)Metric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)1650.07~1Built-in magnetThrough-hole (standard)MetricRod-end male threadWithout auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)1650.07~1Built-in magnetThrough-hole (standard)Metric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

3 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1650.07~1Built-in magnetThrough-hole (standard)Metric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)16100.07~1Built-in magnetThrough-hole (standard)MetricRod-end male threadWithout auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)16100.07~1Built-in magnetThrough-hole (standard)MetricRod-end male threadWithout auto switchN/AN/AN/AYes
1 Piece(s)Available

3 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)16100.07~1Built-in magnetThrough-hole (standard)Metric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)2050.05~1Built-in magnetThrough-hole (standard)Metric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)2050.05~1Built-in magnetThrough-hole (standard)Metric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)20100.05~1Built-in magnetThrough-hole (standard)MetricRod-end male threadWithout auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)20100.05~1Built-in magnetThrough-hole (standard)Metric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)20100.05~1Built-in magnetThrough-hole (standard)MetricRod-end male threadWithout auto switchN/AN/AN/AYes
1 Piece(s)Available

3 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)20100.05~1Built-in magnetThrough-hole (standard)Metric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)2550.05~1Built-in magnetThrough-hole (standard)Metric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)2550.05~1Built-in magnetThrough-hole (standard)Metric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)25100.05~1Built-in magnetThrough-hole (standard)MetricRod-end male threadWithout auto switchN/AN/AN/AYes
1 Piece(s)Available

3 Days

Single RodsSingle Acting (Extruded)25100.05~1Built-in magnetThrough-hole (standard)Metric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

3 Days

Single RodsSingle Acting (Extruded)3250.05~1Built-in magnetThrough-hole (standard)Rc-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

3 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)3250.05~1Built-in magnetThrough-hole (standard)Rc-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)32100.05~1Built-in magnetThrough-hole (standard)RcRod-end male threadWithout auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)32100.05~1Built-in magnetThrough-hole (standard)Rc-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)32100.05~1Built-in magnetThrough-hole (standard)RcRod-end male threadWithout auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)32100.05~1Built-in magnetThrough-hole (standard)Rc-Without auto switchN/AN/AN/AYes
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Support bracket Port thread type Body Options Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Mounting bolt

Loading...

Basic Information

Main Body Shape Block shape Additional Function Standard Environment, Applications Standard
Operating Temperature(℃) -10::70 Cushion None Custom-made Specifications None
Type Pneumatic type

Additional Products in this Category

Tech Support