(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Cylinder With End Lock CBQ2 Series

Compact Cylinder With End Lock CBQ2 Series
  • Volume Discount

Remodeled with a new body for more flexibility.
A space-saving cylinder with a short overall length design.
Helps to make jigs and equipment more compact.
[Features]
· Small auto switches can be mounted on the 4 surfaces.
· The auto switch rail has been removed.
· A round groove for mounting small auto switches has been provided on the 4 surfaces.
· No projection of auto switches.
· Now available up to ø200.
· Reduction in CO2 discharge by 1,300 t through a reduction in the use of aluminum.
· 2-color indicator solid state auto switch.
· Reduces labor costs.
· Reduces design costs.
· Reduces setting work.
· Reduces installation space.

(i)Caution

  • Refer to the manufacturer's catalog for specification details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CBQ2A32-50DC-RL
CBQ2A40-50DC-RN
CBQ2A40-50DCM-HN
CBQ2B63-50DCM-HN
CBQ2D20-25DCM-RN
CBQ2D50-50DCM-HL
CDBQ2A40-40DC-HN
CDBQ2A40-40DC-RN
CDBQ2A40-75DCM-RN
CDBQ2A40-75DCM-RN-A93L
CDBQ2A50-100DC-HL
CDBQ2A50-100DCM-RN-A93L
CDBQ2A63-100DC-HL-M9BL
CDBQ2A63-100DC-RL
CDBQ2A63-100DCM-HL-A93L
CDBQ2A80-25DC-HN-M9BA
CDBQ2A80-35DC-HN
CDBQ2A80-50DCM-HL
CDBQ2A80-75DC-RN-M9BL
CDBQ2A100-75DCM-RN
CDBQ2B20-20DC-RL-A93VL
CDBQ2B20-25DCM-HN-M9BWL
CDBQ2B20-30DC-HN
CDBQ2B20-50DC-HN-M9BL
CDBQ2B20-100DC-HN-M9BL
CDBQ2B20-100DC-HN-M9BVL
CDBQ2B25-10DCM-HN
CDBQ2B25-25DCM-RN-M9NL
CDBQ2B25-25DCM-RN-M9PL
CDBQ2B25-30DC-HN
CDBQ2B25-50DC-RN
CDBQ2B25-50DCM-HN
CDBQ2B25-50DCM-HN-M9BL
CDBQ2B25-75DCM-HN-M9BVL
CDBQ2B32-25DC-RN-M9NWSDPC
CDBQ2B32-50DC-HL-M9BWL
CDBQ2B32-50DC-RN
CDBQ2B32-50DCM-HN-M9BL
CDBQ2B32-50DCM-RN-M9BL
CDBQ2B50-20DCM-HL-M9BWL
CDBQ2B50-50DCM-RN-M9BWL
CDBQ2B63-50DC-HN
CDBQ2D40-40DCM-RN-M9BWSDPC
CDBQ2D40-75DCM-HN-M9BAZ
CDBQ2D63-75DCM-HN
CDBQ2D63TF-75DCM-HN
CDBQ2F32-75DCM-RL-M9BWL
CDBQ2L20-10DCM-RN-M9BVL
CDBQ2L25-75DCM-HL
CDBQ2L50-100DC-RN
Part NumberMinimum order quantityVolume DiscountDays to Ship Support bracket Port thread type Body Options Auto Switches Lead Wire Length
(m)
The number of the switches Customized specification (lock positions) Manual release method Connector type
1 Piece(s)Available

Quote

Both ends tappedRcRod end female threadWithout auto switchNoneNoneRod-end lockLock typeNone
1 Piece(s)Available

Quote

Both ends tappedRcRod end female threadWithout auto switchNoneNoneRod-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Both ends tappedRcMale rod endWithout auto switchNoneNoneHead-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Through-hole (standard)RcMale rod endWithout auto switchNoneNoneHead-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Double clevis typeM ScrewMale rod endWithout auto switchNoneNoneRod-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Double clevis typeRcMale rod endWithout auto switchNoneNoneHead-end lockLock typeNone
1 Piece(s)Available

Quote

Both ends tappedRcRod end female threadWithout auto switch (built-in magnet)NoneNoneHead-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Both ends tappedRcRod end female threadWithout auto switch (built-in magnet)NoneNoneRod-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Both ends tappedRcMale rod endWithout auto switch (built-in magnet)NoneNoneRod-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Both ends tappedRcMale rod endA9332Rod-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Both ends tappedRcRod end female threadWithout auto switch (built-in magnet)NoneNoneHead-end lockLock typeNone
1 Piece(s)Available

Quote

Both ends tappedRcMale rod endA9332Rod-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Both ends tappedRcRod end female threadM9B32Head-end lockLock typeNone
1 Piece(s)Available

Quote

Both ends tappedRcRod end female threadWithout auto switch (built-in magnet)NoneNoneRod-end lockLock typeNone
1 Piece(s)Available

Quote

Both ends tappedRcMale rod endA9332Head-end lockLock typeNone
1 Piece(s)Available

Quote

Both ends tappedRcRod end female threadM9BA0.52Head-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Both ends tappedRcRod end female threadWithout auto switch (built-in magnet)NoneNoneHead-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Both ends tappedRcMale rod endWithout auto switch (built-in magnet)NoneNoneHead-end lockLock typeNone
1 Piece(s)Available

Quote

Both ends tappedRcRod end female threadM9B32Rod-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Both ends tappedRcMale rod endWithout auto switch (built-in magnet)NoneNoneRod-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Through-hole / both ends tapped common (standard)M ScrewRod end female threadA93V32Rod-end lockLock typeNone
1 Piece(s)Available

Quote

Through-hole / both ends tapped common (standard)M ScrewMale rod endM9BW32Head-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Through-hole / both ends tapped common (standard)M ScrewRod end female threadWithout auto switch (built-in magnet)NoneNoneHead-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Through-hole / both ends tapped common (standard)M ScrewRod end female threadM9B32Head-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Through-hole / both ends tapped common (standard)M ScrewRod end female threadM9B32Head-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Through-hole / both ends tapped common (standard)M ScrewRod end female threadM9BV32Head-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Through-hole / both ends tapped common (standard)M ScrewMale rod endWithout auto switch (built-in magnet)NoneNoneHead-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Through-hole / both ends tapped common (standard)M ScrewMale rod endM9N32Rod-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Through-hole / both ends tapped common (standard)M ScrewMale rod endM9P32Rod-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Through-hole / both ends tapped common (standard)M ScrewRod end female threadWithout auto switch (built-in magnet)NoneNoneHead-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Through-hole / both ends tapped common (standard)M ScrewRod end female threadWithout auto switch (built-in magnet)NoneNoneRod-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Through-hole / both ends tapped common (standard)M ScrewMale rod endWithout auto switch (built-in magnet)NoneNoneHead-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Through-hole / both ends tapped common (standard)M ScrewMale rod endM9B32Head-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Through-hole / both ends tapped common (standard)M ScrewMale rod endM9BV32Head-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Through-hole (standard)RcRod end female threadM9NW0.52Rod-end lockNon-locking typeM12-4 pin
1 Piece(s)Available

Quote

Through-hole (standard)RcRod end female threadM9BW32Head-end lockLock typeNone
1 Piece(s)Available

Quote

Through-hole (standard)RcRod end female threadWithout auto switch (built-in magnet)NoneNoneRod-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Through-hole (standard)RcMale rod endM9B32Head-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Through-hole (standard)RcMale rod endM9B32Rod-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Through-hole (standard)RcMale rod endM9BW32Head-end lockLock typeNone
1 Piece(s)Available

Quote

Through-hole (standard)RcMale rod endM9BW32Rod-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Through-hole (standard)RcRod end female threadWithout auto switch (built-in magnet)NoneNoneHead-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Double clevis typeRcMale rod endM9BW0.52Rod-end lockNon-locking typeM12-4 pin
1 Piece(s)Available

Quote

Double clevis typeRcMale rod endM9BA52Head-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Double clevis typeRcMale rod endWithout auto switch (built-in magnet)NoneNoneHead-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Double clevis typeGMale rod endWithout auto switch (built-in magnet)NoneNoneHead-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Rod-end flange typeRcMale rod endM9BW32Rod-end lockLock typeNone
1 Piece(s)Available

Quote

Foot typeM ScrewMale rod endM9BV32Rod-end lockNon-locking typeNone
1 Piece(s)Available

Quote

Foot typeM ScrewMale rod endWithout auto switch (built-in magnet)NoneNoneHead-end lockLock typeNone
1 Piece(s)Available

Quote

Foot typeRcRod end female threadWithout auto switch (built-in magnet)NoneNoneRod-end lockNon-locking typeNone
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Support bracket Port thread type Body Options Auto Switches Lead Wire Length
(m)
The number of the switches Customized specification (lock positions) Manual release method Connector type

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard End Locking Presence
Valves No Custom-made Specifications None

Additional Products in this Category

Tech Support