(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Free Mount Cylinder, Single Acting, Single Rod, Spring Return/Extend CU Series

Free Mount Cylinder, Single Acting, Single Rod, Spring Return/Extend CU Series
  • Volume Discount

Free mount series of compact air cylinders.
[Features]
· A space-saving air cylinder with multiple surfaces capable of direct mounting.
· With auto switch.

PDF

Part Number

Configured Part Number is shown.

CDU10-15S

Part Number
CDU10-15S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

3 Days

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Single Acting (Extruded) Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard End Locking No
Valves No Cushion Rubber cushion Port thread type M5 × 0.8
Auto Switches None Custom-made Specifications None Lock unit magnet Built-in magnet

Please check the type/dimensions/specifications of the part CDU10-15S in the Free Mount Cylinder, Single Acting, Single Rod, Spring Return/Extend CU Series series.

Additional Products in this Category

Tech Support