(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Compact cylinder that is ideal for machine designs with small space requirements.
[Features]
· The compact auto switch (M9) will not protrude from the switch mounting groove.
· Even when auto switches are used, they do not take up extra space.
· The cross-section of the cylinder tube is the same configuration with or without an auto switch.
· Square body shape that gives you flexibility for designing machines.
· Auto switch mounting direction allows for flexible design requirements.
· 2-way basic cylinder mounting.
· Non-rotating rod with high non-rotating accuracy.
Part Number
Configured Part Number is shown.
Part Number |
---|
CDQSKWB20-10DM-A93 |
CDQSKWB20-20DM-M9BVL |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Stroke (mm) | Auto Switches | Lead Wire Length (m) |
---|---|---|---|---|---|---|
1 Piece(s) | Available | Quote | 10 | A93 | 0.5 | |
1 Piece(s) | Available | Quote | 20 | M9BV | 3 |
Part Number |
---|
Loading...
Rod Operation Method | Double rod | Cylinder Operation Method | Double Acting | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | With rod detent function | Cylinder (Tube) Inner Diameter(φ) | 20 | Environment, Applications | Standard |
Operating Temperature(℃) | -10::60 | End Locking | No | Valves | No |
Operating Pressure(MPa) | 0.05::1 | Body Options | Male rod end | The number of the switches | 2 pcs. |
Type of Mount Support | Through-Hole / Both Ends Tapped Common (Standard) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy