(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Cylinder, Standard Type, Double Acting, Double Rod CQ2W Series

Compact Cylinder, Standard Type, Double Acting, Double Rod CQ2W Series
  • Volume Discount

A space-saving cylinder designed with a short overall length. Helps to make jigs and equipment more compact.
[Features]
· Remodeled with a new body for more flexibility. Small auto switches can be mounted on the 4 surfaces.
· Auto switches can be mounted at any position on the 4 surfaces to best match the installation conditions (ø12 to ø25: 2 surfaces).
· Improved design flexibility.
· The auto switch rail has been removed. A round groove for mounting small auto switches has been provided on the 4 surfaces.
· Supports up to ø200.
· No projection of auto switches.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • See the manufacturer's catalog for details about auto switches.
  • Round slots for mounting small auto switches are provided on 2 surfaces for ø12 to ø25, and on 4 surfaces for ø32 to ø100 models.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

Part Number
CDQ2WA40-15DZ
CDQ2WA50TF-100DZ
CDQ2WB32-10DZ
CDQ2WB40-75DZ
CDQ2WB80-75DMZ
CQ2WA80-40DZ
CQ2WB12-20D
CQ2WB25-15D-XB6
CQ2WB63-20DMZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Specifications Support bracket Port thread type Body Options Custom-made Specifications
1 Piece(s)Available

8 Days

4015-10~700.05~1Built-in magnetBoth ends tappedRcRod End Female ThreadNone
1 Piece(s)Available

8 Days

50100-10~700.05~1Built-in magnetBoth ends tappedGRod End Female ThreadNone
1 Piece(s)Available

Quote

3210-10~700.05~1Built-in magnetThrough-hole (standard)RcRod End Female ThreadNone
1 Piece(s)Available

8 Days

4075-10~700.05~1Built-in magnetThrough-hole (standard)RcRod End Female ThreadNone
1 Piece(s)Available

8 Days

8075-10~700.05~1Built-in magnetThrough-hole (standard)RcRod-end male threadNone
1 Piece(s)Available

8 Days

8040-10~700.05~1Without built-in magnetBoth ends tappedRcRod End Female ThreadNone
1 Piece(s)Available

3 Days

1220-10~700.07~1Without built-in magnetThrough-hole (standard)MetricRod End Female ThreadNone
1 Piece(s)Available

3 Days

2515-10~1500.05~1Without built-in magnetThrough-hole (standard)MetricRod End Female ThreadHeat-resistant cylinder (150°C)
1 Piece(s)Available

8 Days

6320-10~700.05~1Without built-in magnetThrough-hole (standard)RcRod-end male threadNone
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Specifications Support bracket Port thread type Body Options Custom-made Specifications

Loading...

  1. 1

Basic Information

Rod Operation Method Double rod Cylinder Operation Method Double Acting Main Body Shape Block shape
Additional Function Standard Environment, Applications Standard Cushion None
Auto Switches Without auto switch Lead Wire Length(m) N/A The number of the switches N/A
Type of Auto Switch Mounting N/A Type Pneumatic type

Additional Products in this Category

Tech Support