(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Stationary Handles - Internal/external thread.
MISUMI
Generally used Handles.
For complete product overview and details on Stationary Handle see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Spherical Knobs - Phenol/melamine (resin).
MISUMI
•Type: Fixed Type
•Shape: Ball Shape
•Mounting Method: Tapped (Insert)
Days to Ship: | Same day or more |
---|
Show Stock Products
Fixed Grips - Knob or tapered grip handle.
HALDER
[Features]
· Operating temperature range: maximum 110°C
Days to Ship: | 10 Days |
---|
Stationary / Revolving Handles - Stainless steel.
MISUMI
•Type: Fixed Type
•Handle Material: Stainless Steel
•Handle Surface: Electrolytic Polishing
•Mounting Section Material: 304 Stainless Steel
•Mounting Method: Threads
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Only the grip part rotates after the product is attached to a handwheel.
Days to Ship: | Same day or more |
---|
Show Stock Products
Ergonomic Handles - Stationary or revolving.
MISUMI
•Type: Fixed Type
•Shape: Constricted Shape
•Mounting Section Material: 1018 Carbon Steel
•Mounting Section Surface Treatment: Chrome Plating
•Mounting Method: Threads
Days to Ship: | Same day or more |
---|
Show Stock Products
Handles - Angled, tapered or ball type.
MISUMI
The length can be specified and the angle can be selected within the allowable range.
Days to Ship: | 8 Days or more |
---|
MISUMI
•Shape: Ball Shape
•Handle Material: Phenol Resin
•Mounting Section Material: 1215 Carbon Steel
•Mounting Section Surface Treatment: Electroless Nickel Plating
•Mounting Method: Threads
Days to Ship: | Same day or more |
---|
Show Stock Products
Swivel Grips - General use, GTR model.
NBK
•Type: Rotation Type
•Shape: Stick Type (Straight)
•Handle Material: Nylon
•Mounting Section Material: 1018 Carbon Steel
•Mounting Section Surface Treatment: Trivalent Chromate
Days to Ship: | Same day or more |
---|
Show Stock Products
Fixed Grips - Oval with internal thread, OG model.
Konishi
•Type: Fixed Type
•Shape: Egg Shape
•Handle Material: Phenol
•Mounting Section Material: Black phenol resin
•Mounting Method: Tapped
Days to Ship: | 9 Days or more |
---|
Fixing Grip - Internal/ external thread.
NBK
•Type: Fixed Type
•Shape: Stick Type (Straight)
•Handle Material: Nylon
Days to Ship: | Same day or more |
---|
Show Stock Products
NBK
•Type: Fixed Type
•Shape: Stick Type (Straight)
•Handle Material: A2017
•Handle Surface: Anodize
•Mounting Section Material: Aluminum
Days to Ship: | Same day or more |
---|
Show Stock Products
Revolving - Folding handles, GGR model.
NBK
•Type: Rotating Folding Type
•Shape: Stick Type (Straight)
•Handle Material: Phenol
•Mounting Section Material: Sintered Alloy
•Mounting Method: Tapped
Days to Ship: | 8 Days or more |
---|
Rotating Handles - Conical shape.
HALDER
[Features]
· Operating temperature range: Maximum 110°C, Polyamide product max temperature 80°C
Days to Ship: | 10 Days |
---|
Stationary Levers - Ball knob.
MISUMI
•Type: Fixed Type
•Shape: Ball Shape
•Mounting Method: Threads
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Type: Folding
•Handle Material: Nylon
•Mounting Section Material: 1045 Carbon Steel
•Mounting Section Surface Treatment: Chrome Plating
•Mounting Method: Threads
Days to Ship: | 8 Days or more |
---|
Revolving Handles - Hex socket head.
MISUMI
This is Revolving Handle with Hex Socket.
Days to Ship: | Same day or more |
---|
Show Stock Products
Revolving Handles - Hexagon socket head cap screw.
MISUMI
Only the grip part rotates after the product is attached to a handwheel.
Days to Ship: | Same day |
---|
Show Stock Products
MISUMI
•Handle Material: Nylon 6
•Mounting Section Material: 12L13 Carbon Steel
•Mounting Section Surface Treatment: Black Oxide Coating
•Mounting Method: Threads
Days to Ship: | Same day or more |
---|
Show Stock Products
Miniature Revolving Handle - Stainless steel.
MISUMI
•Handle Diameter D (mm): 14
•Handle Length Dimension H (mm): 16
•Handle Material: Stainless Steel
•Handle Surface: Electrolytic Polishing
•Mounting Section Material: 304 Stainless Steel
Days to Ship: | Same day |
---|
Show Stock Products
MISUMI
•Type: Rotating Folding Type
•Handle Material: Phenol Resin
•Mounting Section Material: 1018 Carbon Steel
•Mounting Section Surface Treatment: Trivalent Chromate
Days to Ship: | 8 Days or more |
---|
Handles - Angled, tapered handle, stainless steel.
MISUMI
•Type: Fixed Type
•Handle Material: Carbon Steel for Mechanical Structure
•Handle Surface: Chrome Plating
•Mounting Section Material: Carbon Steel for Mechanical Structure
•Mounting Section Surface Treatment: Chrome Plating
Days to Ship: | 8 Days or more |
---|
Fixed Grips - GSS stainless steel.
NBK
•Type: Fixed Type
•Shape: Stick Type (Straight)
•Handle Material: Stainless Steel
•Mounting Section Material: 304 Stainless Steel
•Mounting Method: Threads
Days to Ship: | Same day or more |
---|
Show Stock Products
Ergonomic Fixed Grips - SS400 steel.
NBK
•Type: Fixed Type
•Shape: Constricted Shape
•Handle Material: Steel
•Handle Surface: Chrome Plating
•Mounting Section Material: 1018 Carbon Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
Fixed Grips - Oval grip handle, OGL model.
Konishi
•Type: Fixed Type
•Shape: Egg Shape
•Handle Material: Phenol
•Mounting Section Material: Steel SUM22
•Mounting Section Surface Treatment: Chrome Plating
Days to Ship: | 10 Days or more |
---|
Fixed Grip Knobs - ABS plastic, internally threaded.【1-20 Pieces Per Package】
Trusco Nakayama
•Type: Fixed Type
•Shape: Ball Shape
•Handle Material: ABS Resin Resin
•Mounting Method: Tapped
•Color: Black
Days to Ship: | 8 Days or more |
---|
Fixed Grip Knobs - Mushroom shaped.
HALDER
[Features]
· Operating temperature range: maximum 110°C
Days to Ship: | 10 Days |
---|
Fixed Grips - Tapered grip type.
HALDER
[Features]
· Operating temperature range: maximum 110°C
Days to Ship: | 10 Days |
---|
Fixed Grip Knobs - Thermosetting plastic.
HALDER
[Features]
· No die burrs, is polished.
· Operating Temperature Range: maximum 110°C
Days to Ship: | 10 Days |
---|
Fixed Grip Knobs - Metallic materials.
HALDER
[Features]
· Ball with DIN319 shape C, knob made of metal.
Days to Ship: | 10 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Shape |
Handle Material |
Handle Surface |
Mounting Section Material |
Mounting Section Surface Treatment |
Mounting Method |
Thread Nominal M |
Handle Length H(mm) |
| ||||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | HALDER | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | NBK | Konishi | NBK | NBK | NBK | HALDER | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | NBK | NBK | Konishi | Trusco Nakayama | HALDER | HALDER | HALDER | HALDER |
Product Series | Fixed Grip Knobs - ABS plastic, internally threaded.【1-20 Pieces Per Package】 | |||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 10 Days |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 9 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 10 Days |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day
Show Stock Products |
Same day or more
Show Stock Products |
Same day
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 10 Days or more | 8 Days or more | 10 Days | 10 Days | 10 Days | 10 Days |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||
Type | Fixed Type | Fixed Type | Fixed Type | Fixed Type | - | Fixed Type | Fixed Type | - | Rotation Type | Fixed Type | Fixed Type | Fixed Type | Rotating Folding Type | Rotation Type | Fixed Type | Rotating Folding Type | - | - | - | - | Rotating Folding Type | Fixed Type | Fixed Type | Fixed Type | Fixed Type | Fixed Type | Fixed Type | Fixed Type | Fixed Type | Fixed Type |
Shape | - | Ball Shape | Stick Type (Straight) / Ball Shape | - | - | Constricted Shape | - | Ball Shape | Stick Type (Straight) | Egg Shape | Stick Type (Straight) | Stick Type (Straight) | Stick Type (Straight) | Stick Type (Straight) | Ball Shape | - | - | - | - | - | - | - | Stick Type (Straight) | Constricted Shape | Egg Shape | Ball Shape | Mushroom Shape | Stick Type (Taper) | Ball Shape | Ball Shape |
Handle Material | Phenol / Nylon | Phenol / Stainless Steel / Aluminum / Ethylene Propylene Rubber / Melamine | Phenol | Stainless Steel | Nylon | Aluminum / Steel / Polypropylene | Phenol | Phenol | Nylon | Phenol | Nylon | Aluminum | Phenol | Phenol / Nylon | Phenol / Melamine | Nylon | Phenol | Nylon | Nylon | Stainless Steel | Phenol | Steel | Stainless Steel | Steel | Phenol | ABS Resin Resin | Phenol | Phenol | Phenol | Stainless Steel / Aluminum / Steel |
Handle Surface | Not Provided | Not Provided / Anodize / Buffed Surface / Polishing | Not Provided | Electrolytic Polishing | Not Provided | Not Provided / Chrome Plating / Sandblasting | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Anodize | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Electrolytic Polishing | Not Provided | Chrome Plating | Not Provided | Chrome Plating | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Sandblasting / Buffed Surface / Polishing |
Mounting Section Material | Stainless Steel / Steel / Resin | Stainless Steel / Brass / Resin / Aluminum | Stainless Steel / Steel | Stainless Steel | Steel | Steel | Stainless Steel / Steel | Steel | Steel | Resin | Stainless Steel / Steel | Aluminum | Sintered Alloy | Stainless Steel / Steel | Stainless Steel / Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Stainless Steel | Steel | Steel | - | Steel | Resin | Steel | Stainless Steel / Steel / Aluminum |
Mounting Section Surface Treatment | Not Provided / Trivalent Chromate | Not Provided | Not Provided / Black Oxide Coating | Not Provided | Trivalent Chromate | Chrome Plating | Not Provided | Electroless Nickel Plating | Trivalent Chromate | Not Provided | Not Provided / Trivalent Chromate / Black Oxide Coating | Anodize | Not Provided | Not Provided / Zinc Plating | Not Provided / Black Oxide Coating / Chrome Plating | Chrome Plating | Trivalent Chromate | Trivalent Chromate | Black Oxide Coating | Not Provided | Trivalent Chromate | Chrome Plating | Not Provided | Chrome Plating | Chrome Plating | Not Provided | Zinc Plating | Not Provided | Zinc Plating | - |
Mounting Method | Threads / Tapped | Tapped | Threads | Threads | Screw Mount | Threads | Threads | Threads | Threads | Tapped | Threads / Tapped | Threads | Tapped | Threads | Threads | Threads | - | Screw Mount | Threads | Threads | - | Press Fit | Threads | Threads | Threads | Tapped | Threads / Tapped | Tapped | Tapped | Tapped |
Thread Nominal M | M6 / M8 / M10 / M12 | M3 / M4 / M5 / M6 / M8 / M10 / M12 | M6 / M8 / M10 / M12 / M14 | M5 / M6 / M8 / M10 | M8 / M10 / M12 | M5 / M6 / M8 / M10 | M5 / M6 / M8 / M10 / M12 | M6 / M8 / M10 | M5 / M6 / M8 / M10 | M6 / M8 / M10 / M12 | M5 / M6 / M8 / M10 / M12 | M5 / M6 / M8 / M10 | M5 / M6 / M8 | M6 / M8 / M10 / M12 | M6 / M8 / M10 / M12 | M8 / M10 | M6 / M8 / M10 | M5 / M6 / M8 / M10 | M5 / M6 | M6 | M5 / M6 / M8 | - | M5 / M6 / M8 / M10 / M12 | M4 / M5 / M6 / M8 / M10 / M12 / M16 | M6 / M8 / M10 / M12 | M5 / M6 / M8 / M10 / M12 | M5 / M6 / M8 | M5 / M6 / M8 / M10 / M12 | M4 / M5 / M6 / M8 / M10 / M12 | M4 / M5 / M6 / M8 / M10 / M12 |
Handle Length H(mm) | 40 ~ 95 | 13 ~ 37 | - | 39 ~ 70 | 55 ~ 85 | 48.5 ~ 87.3 | 24 ~ 65 | 18 ~ 28 | 50 ~ 95 | 31 ~ 68 | 50 ~ 95 | 32 ~ 64 | 42 ~ 92 | - | 18 ~ 85 | 55 ~ 104 | 28.5 ~ 75 | 55 ~ 85 | 18.8 ~ 23.8 | 16 | - | - | 40 ~ 100 | 28 ~ 98 | 31 ~ 68 | 19 ~ 38 | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy