(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fixed Grips - Knob or tapered grip handle.

Fixed Grips - Knob or tapered grip handle.
  • Volume Discount

[Features]
· Operating temperature range: maximum 110°C

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
24350.0020
24350.0022
24350.0024
24350.0030
24350.0032
24350.0034
24350.0040
24350.0042
24350.0044
24350.0050
24350.0052
24350.0054
24350.0060
24350.0062
24350.0064
24350.0120
24350.0122
24350.0124
24350.0130
24350.0132
24350.0134
24350.0140
24350.0142
24350.0144
24350.0150
24350.0152
24350.0154
24350.0160
24350.0162
24350.0164
24350.0520
24350.0522
24350.0524
24350.0530
24350.0532
24350.0534
24350.0540
24350.0542
24350.0544
24350.0550
24350.0552
24350.0554
24350.0620
24350.0622
24350.0624
24350.0630
24350.0632
24350.0634
24350.0640
24350.0642
24350.0644
24350.0650
24350.0652
24350.0654
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Mounting Section Material Mounting Section Surface Treatment Thread Nominal M Overall Length L
(mm)
d1
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
Gear lever handle
1 Piece(s)Available

10 Days

The shape of a ballSteelTriiron FilmM67282063918Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

The shape of a ballSteelTriiron FilmM68982080918Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

The shape of a ballSteelTriiron FilmM6109820100918Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

The shape of a ballSteelTriiron FilmM8911025801122.5Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

The shape of a ballSteelTriiron FilmM811110251001122.5Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

The shape of a ballSteelTriiron FilmM813610251251122.5Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

The shape of a ballSteelTriiron FilmM1011412321001429Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

The shape of a ballSteelTriiron FilmM1013912321251429Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

The shape of a ballSteelTriiron FilmM1017412321601429Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

The shape of a ballSteelTriiron FilmM1214114351251632.5Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

The shape of a ballSteelTriiron FilmM1217614351601632.5Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

The shape of a ballSteelTriiron FilmM1221614352001632.5Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

The shape of a ballSteelTriiron FilmM1417816401601837Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

The shape of a ballSteelTriiron FilmM1421816402001837Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

The shape of a ballSteelTriiron FilmM1426816402501837Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

Stick type (straight)SteelTriiron FilmM67281863940Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

Stick type (straight)SteelTriiron FilmM68981880940Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

Stick type (straight)SteelTriiron FilmM6109818100940Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

Stick type (straight)SteelTriiron FilmM8911021801150Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

Stick type (straight)SteelTriiron FilmM811110211001150Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

Stick type (straight)SteelTriiron FilmM813610211251150Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

Stick type (straight)SteelTriiron FilmM1011412231001465Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

Stick type (straight)SteelTriiron FilmM1013912231251465Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

Stick type (straight)SteelTriiron FilmM1017412231601465Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

Stick type (straight)SteelTriiron FilmM1214114261251680Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

Stick type (straight)SteelTriiron FilmM1217614261601680Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

Stick type (straight)SteelTriiron FilmM1221614262001680Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

Stick type (straight)SteelTriiron FilmM1417816281601890Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

Stick type (straight)SteelTriiron FilmM1421816282001890Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

Stick type (straight)SteelTriiron FilmM1426816282501890Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

The shape of a ballStainless SteelNoM67282063918Stainless steel 1.4305, dull blasted
1 Piece(s)Available

10 Days

The shape of a ballStainless SteelNoM68982080918Stainless steel 1.4305, dull blasted
1 Piece(s)Available

10 Days

The shape of a ballStainless SteelNoM6109820100918Stainless steel 1.4305, dull blasted
1 Piece(s)Available

10 Days

The shape of a ballStainless SteelNoM8911025801122.5Stainless steel 1.4305, dull blasted
1 Piece(s)Available

10 Days

The shape of a ballStainless SteelNoM811110251001122.5Stainless steel 1.4305, dull blasted
1 Piece(s)Available

10 Days

The shape of a ballStainless SteelNoM813610251251122.5Stainless steel 1.4305, dull blasted
1 Piece(s)Available

10 Days

The shape of a ballStainless SteelNoM1011412321001429Stainless steel 1.4305, dull blasted
1 Piece(s)Available

10 Days

The shape of a ballStainless SteelNoM1013912321251429Stainless steel 1.4305, dull blasted
1 Piece(s)Available

10 Days

The shape of a ballStainless SteelNoM1017412321601429Stainless steel 1.4305, dull blasted
1 Piece(s)Available

10 Days

The shape of a ballStainless SteelNoM1214114351251632.5Stainless steel 1.4305, dull blasted
1 Piece(s)Available

10 Days

The shape of a ballStainless SteelNoM1217614351601632.5Stainless steel 1.4305, dull blasted
1 Piece(s)Available

10 Days

The shape of a ballStainless SteelNoM1221614352001632.5Stainless steel 1.4305, dull blasted
1 Piece(s)Available

10 Days

Stick type (straight)Stainless SteelNoM67281863940Stainless steel 1.4305, dull blasted
1 Piece(s)Available

10 Days

Stick type (straight)Stainless SteelNoM68981880940Stainless steel 1.4305, dull blasted
1 Piece(s)Available

10 Days

Stick type (straight)Stainless SteelNoM6109818100940Stainless steel 1.4305, dull blasted
1 Piece(s)Available

10 Days

Stick type (straight)Stainless SteelNoM8911021801150Stainless steel 1.4305, dull blasted
1 Piece(s)Available

10 Days

Stick type (straight)Stainless SteelNoM811110211001150Stainless steel 1.4305, dull blasted
1 Piece(s)Available

10 Days

Stick type (straight)Stainless SteelNoM813610211251150Stainless steel 1.4305, dull blasted
1 Piece(s)Available

10 Days

Stick type (straight)Stainless SteelNoM1011412231001465Stainless steel 1.4305, dull blasted
1 Piece(s)Available

10 Days

Stick type (straight)Stainless SteelNoM1013912231251465Stainless steel 1.4305, dull blasted
1 Piece(s)Available

10 Days

Stick type (straight)Stainless SteelNoM1017412231601465Stainless steel 1.4305, dull blasted
1 Piece(s)Available

10 Days

Stick type (straight)Stainless SteelNoM1214114261251680Stainless steel 1.4305, dull blasted
1 Piece(s)Available

10 Days

Stick type (straight)Stainless SteelNoM1217614261601680Stainless steel 1.4305, dull blasted
1 Piece(s)Available

10 Days

Stick type (straight)Stainless SteelNoM1221614262001680Stainless steel 1.4305, dull blasted

Loading...

  1. 1
 

Basic Information

Type Fixed Shape Handle Material Phenol Handle Surface No
Mounting Method Male thread Temperature max.(°C) 110 Ball knob Thermosetting plastic PF 31
Cylindrical handle Thermosetting plastic (PF 31) Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support