(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swivel Grips - General use, GTR model.

Swivel Grips - General use, GTR model.
  • Volume Discount

•Type: Rotation Type
•Shape: Stick Type (Straight)
•Handle Material: Nylon
•Mounting Section Material: 1018 Carbon Steel
•Mounting Section Surface Treatment: Trivalent Chromate

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GTR-18XM5
GTR-19XM6
GTR-24XM8
GTR-28XM10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread Full Length
(mm)
Grip thickness
(mm)
Grip length
(mm)
1 Piece(s)Available

8 Days or more

10M5501850
1 Piece(s)Available

10 Days or more

10M6651965
1 Piece(s)Available

11 Days or more

10M8802480
1 Piece(s)Available

Same day

Stock

10M10952895

Loading...

  1. 1

Basic Information

Type Revolving Grips Shape Stick type (straight) Handle Material Nylon 6
Handle Surface No Mounting Section Material 1018 Carbon Steel Mounting Section Surface Treatment Trivalent Chromate
Mounting Method Male thread

Additional Products in this Category

Tech Support