(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Handles - Angled, tapered handle, stainless steel.

Handles - Angled, tapered handle, stainless steel.

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

•Type: Fixed Type
•Handle Material: Carbon Steel for Mechanical Structure
•Handle Surface: Chrome Plating
•Mounting Section Material: Carbon Steel for Mechanical Structure
•Mounting Section Surface Treatment: Chrome Plating

  • inCAD Components
Unit examples related to this product
Cone Shaped Levers:Related Image

TypeLever
MaterialSurface Treatment
C-LRGNNCarbon Steel for Mechanical StructureChrome Plating

Specifications

Part Number
C-LRGNN5
Part NumberLDHBdReference Mass
(g)
TypeP
C-LRGNN5401297215
65014108219
863161110333
1080201412366
121002518154134
161253222185229

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-LRGNN5
C-LRGNN6
C-LRGNN8
C-LRGNN10
C-LRGNN12
C-LRGNN16
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length L (or H1)
(mm)
Grip thickness
(mm)
1 Piece(s)Available

8 Days or more

407
1 Piece(s)Available

8 Days or more

508
1 Piece(s)Available

8 Days or more

6310
1 Piece(s)Available

8 Days or more

8012
1 Piece(s)Available

8 Days or more

10015
1 Piece(s)Available

8 Days or more

12518

Loading...

  1. 1

Basic Information

Type fixation Handle Material Carbon Steel for Mechanical Structure Grip surface treatment Chrome Plating
Mounting Section Material Carbon Steel for Mechanical Structure Mounting Section Surface Treatment Chrome Plating Mounting Method Press Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support