(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Revolving Handles - Folding.

Revolving Handles - Folding.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Revolving Handles - Folding.
  • Revolving Handles - Folding.
  • Volume Discount

•Type: Folding
•Handle Material: Nylon
•Mounting Section Material: 1045 Carbon Steel
•Mounting Section Surface Treatment: Chrome Plating
•Mounting Method: Threads

  • inCAD Components
Revolving Handles - Folding:Related Image
・Materials
TypeHandleScrewLock Nut
[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
GRMBMNylon1045 Carbon SteelChrome Plating1045 Carbon SteelChrome Plating

Specifications

Part Number-H
GRC8  
GRW8-40
GRMBM8-55
Part NumberHDd(h)Lh1H1(d1)WMass
(g)
TypeM (Coarse)
GRMBM85520162112.5955241242
8120162812.59813080
1010423182816111043114155

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GRMBM8-55
GRMBM8-81
GRMBM10-104
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Grip thickness
(mm)
Grip length
(mm)
1 Piece(s)Available

8 Days or more

10M82055
1 Piece(s)Available

8 Days or more

10M82081
1 Piece(s)Available

8 Days or more

10M1023104

Loading...

  1. 1
 

Basic Information

Type Folding Handle Material Nylon Grip surface treatment No
Mounting Section Material 1045 Carbon Steel Mounting Section Surface Treatment Chrome Plating Mounting Method Male thread

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.