(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Revolving - Folding handles, GGR model.

Revolving - Folding handles, GGR model.
  • Volume Discount

•Type: Rotating Folding Type
•Shape: Stick Type (Straight)
•Handle Material: Phenol
•Mounting Section Material: Sintered Alloy
•Mounting Method: Tapped

Part Number

Configured Part Number is shown.

Part Number
GGR-18XM5
GGR-23XM6
GGR-26XM6
GGR-28XM8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread Full Length
(mm)
Grip thickness
(mm)
Grip length
(mm)
1 Piece(s)Available

8 Days or more

10M5571842
1 Piece(s)Available

8 Days or more

10M6872367.5
1 Piece(s)Available

8 Days or more

10M61022682.5
1 Piece(s)Available

11 Days or more

10M81182892

Loading...

  1. 1

Basic Information

Type Retractable Revolving Grips Shape Stick type (straight) Handle Material Phenol Resin
Handle Surface No Mounting Section Material Sintered Alloy Mounting Section Surface Treatment No
Mounting Method Female Thread

Additional Products in this Category

Tech Support