(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Revolving Handles - Hex socket head.

Revolving Handles - Hex socket head.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

This is Revolving Handle with Hex Socket.

  • inCAD Components

PDFP.2019-3202

Unit examples related to this product
Revolving Grips - Hexagonal Socket Head:Related Image
・Materials
TypeHandleScrew
[ M ]Material[ M ]Material[ S ]Surface Treatment
GRWPhenol1212 Carbon SteelTrivalent Chromate

Specifications

Part Number-H
GRC8
GRW8-40
GRMBM8-55
Part NumberDdd1hWLAMass
(g)
TypeM (Coarse) -H
GRW6-28.514118283100.513
6-42.518151040122.529
6-52.521171050132.542
8-40201739412124
8-555444
10-672320126651674
10-7523201274577

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GRW6-28.5
GRW6-42.5
GRW6-52.5
GRW8-40
GRW8-55
GRW10-67
GRW10-75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Grip thickness
(mm)
Grip length
(mm)
1 Piece(s)Available

8 Days or more

10M61428.5
1 Piece(s)Available

8 Days or more

10M61842.5
1 Piece(s)Available

8 Days or more

10M62152.5
1 Piece(s)Available

Same day

Stock

10M82040
1 Piece(s)Available

Same day

Stock

10M82055
1 Piece(s)Available

8 Days or more

10M102367
1 Piece(s)Available

Same day

Stock

10M102375

Loading...

  1. 1

More Information

Revolving Grips - Hexagonal Socket Head:Related Image
 

Basic Information

Handle Material Phenol Grip surface treatment No Mounting Section Material 1212 Carbon Steel
Mounting Section Surface Treatment Trivalent Chromate

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.