(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Revolving Handle - Stainless steel.

Miniature Revolving Handle - Stainless steel.

Click this image to zoom it.

  • Volume Discount

•Handle Diameter D (mm): 14
•Handle Length Dimension H (mm): 16
•Handle Material: Stainless Steel
•Handle Surface: Electrolytic Polishing
•Mounting Section Material: 304 Stainless Steel

  • inCAD Components

Part Number

Configured Part Number is shown.

GRMSM6

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Handle Material304 Stainless SteelGrip surface treatmentElectrolytic Polishing
Mounting Section Material[Stainless Steel] 304 Stainless SteelMounting Section Surface TreatmentNo
Mounting MethodMale threadNominal of Thread (M)M6
Grip thickness(mm)14Grip length(mm)16
RoHS10 - -
Miniature Revolving Handle - Stainless Steel:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
GRMSM304 Stainless Steel
Electrolytic Polishing

Specifications

Part Number-D-Handle Color
GRMLM5
GRH6-13-W
GRF5-16-B
GRMSM6
PBG8-25
Part NumberMass (g)
TypeM (Coarse)
GRMSM621

Part Number 

Loading...
Part Number
GRMSM6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days

Stock

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Handle Material 304 Stainless Steel Grip surface treatment Electrolytic Polishing Mounting Section Material 304 Stainless Steel
Mounting Section Surface Treatment No Mounting Method Male thread Nominal of Thread (M) M6
Grip thickness(mm) 14 Grip length(mm) 16

Please check the type/dimensions/specifications of the part GRMSM6 in the Miniature Revolving Handle - Stainless steel. series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.