(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fixed Grip Knobs - Metallic materials.

Fixed Grip Knobs - Metallic materials.
  • Volume Discount

[Features]
· Ball with DIN319 shape C, knob made of metal.

Part Number

Configured Part Number is shown.

 

Example

Part Number
24561.0016
24561.0020
24561.0025
24561.0032
24561.0040
24561.0050
24561.0116
24561.0120
24561.0125
24561.0132
24561.0140
24561.0150
24561.0216
24561.0220
24561.0225
24561.0232
24561.0240
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle Material Handle Surface Mounting Section Material Thread Nominal M Overall Length L
(mm)
d1
(mm)
d3
(mm)
h
(mm)
t1 min.
(mm)
1 Piece(s)Available

10 Days

SteelBuffingSteelM415.016~ 8~ 157
1 Piece(s)Available

10 Days

SteelBuffingSteelM518.020~ 12~ 189
1 Piece(s)Available

10 Days

SteelBuffingSteelM622.525~ 15~ 22.511
1 Piece(s)Available

10 Days

SteelBuffingSteelM82932~ 18~ 2914.5
1 Piece(s)Available

10 Days

SteelBuffingSteelM1037.040~ 22~ 3718
1 Piece(s)Available

10 Days

SteelBuffingSteelM124650~ 27~ 4621
1 Piece(s)Available

10 Days

AluminiumPolishingAluminiumM415.016~ 8~ 157
1 Piece(s)Available

10 Days

AluminiumPolishingAluminiumM518.020~ 12~ 189
1 Piece(s)Available

10 Days

AluminiumPolishingAluminiumM622.525~ 15~ 22.511
1 Piece(s)Available

10 Days

AluminiumPolishingAluminiumM82932~ 18~ 2914.5
1 Piece(s)Available

10 Days

AluminiumPolishingAluminiumM1037.040~ 22~ 3718
1 Piece(s)Available

10 Days

AluminiumPolishingAluminiumM124650~ 27~ 4621
1 Piece(s)Available

10 Days

Stainless SteelSandblastingStainless SteelM415.016~ 8~ 157
1 Piece(s)Available

10 Days

Stainless SteelSandblastingStainless SteelM518.020~ 12~ 189
1 Piece(s)Available

10 Days

Stainless SteelSandblastingStainless SteelM622.525~ 15~ 22.511
1 Piece(s)Available

10 Days

Stainless SteelSandblastingStainless SteelM82932~ 18~ 2914.5
1 Piece(s)Available

10 Days

Stainless SteelSandblastingStainless SteelM1037.040~ 22~ 3718

Loading...

  1. 1

Basic Information

Type Fixed Shape Shape The shape of a ball Mounting Method Female Thread
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support