(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotating Knobs - Spherical.

Rotating Knobs - Spherical.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Shape: Ball Shape
•Handle Material: Phenol Resin
•Mounting Section Material: 1215 Carbon Steel
•Mounting Section Surface Treatment: Electroless Nickel Plating
•Mounting Method: Threads

  • inCAD Components

PDFP.2019-3203

Unit examples related to this product
Revolving Ball Knobs:Related Image
・Materials
TypeBallScrew
[ M ]Material[ M ]Material[ S ]Surface Treatment
PBGPhenol Resin1215 Carbon SteelElectroless Nickel Plating
Brass (Insert)

Specifications

Part Number-D-Handle Color
GRMLM5
GRH6-13-W
GRF5-16-B
GRMSM6
PBG8-25
Part NumberDHLWAMass
(g)
TypeM (Coarse)
PBG620187103.612
252317
302825
82018813519
252325
302833
1030281017649

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PBG6-20
PBG6-25
PBG6-30
PBG8-20
PBG8-25
PBG8-30
PBG10-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Grip thickness
(mm)
Grip length
(mm)
1 Piece(s)Available

Same day

Stock

10M62018
1 Piece(s)Available

Same day

Stock

10M62523
1 Piece(s)Available

Same day

Stock

10M63028
1 Piece(s)Available

8 Days or more

10M82018
1 Piece(s)Available

8 Days or more

10M82523
1 Piece(s)Available

Same day

Stock

10M83028
1 Piece(s)Available

Same day

Stock

10M103028

Loading...

  1. 1

Example

Revolving Ball Knobs:Related Image
 

Basic Information

Shape Ball Handle Material Phenol Resin Grip surface treatment No
Mounting Section Material 1215 Carbon Steel Mounting Section Surface Treatment Electroless Nickel Plating Mounting Method Male thread

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.