(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fixed Grip Knobs - Mushroom shaped.

Fixed Grip Knobs - Mushroom shaped.
  • Volume Discount

[Features]
· Operating temperature range: maximum 110°C

Part Number

Configured Part Number is shown.

 

Example

Part Number
24540.0017
24540.0021
24540.0025
24540.0033
24540.0117
24540.0121
24540.0125
24540.0133
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Method Thread Nominal M Overall Length L
(mm)
d1
(mm)
d3
(mm)
d4
(mm)
l
(mm)
h
(mm)
t
(mm)
Bushing Screw
1 Piece(s)Available

10 Days

Female ThreadM51417-10-147Brass-
1 Piece(s)Available

10 Days

Female ThreadM61721-12-1711Brass-
1 Piece(s)Available

10 Days

Female ThreadM62125-14-2111Brass-
1 Piece(s)Available

10 Days

Female ThreadM82933-18-2912Brass-
1 Piece(s)Available

10 Days

Male thread-2317M510914--Steel, galvanized
1 Piece(s)Available

10 Days

Male thread-2721M6121017--Steel, galvanized
1 Piece(s)Available

10 Days

Male thread-3125M6141021--Steel, galvanized
1 Piece(s)Available

10 Days

Male thread-4333M8181429--Steel, galvanized

Loading...

  1. 1

Basic Information

Type Fixed Shape Shape Mushroom Shape Handle Material Phenol
Handle Surface No Mounting Section Material Steel Mounting Section Surface Treatment Zinc Plating
Temperature max.(°C) 110 Button-Handle Thermosetting plastic (PF 31) Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support