(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Fixed Grips - GSS stainless steel.

Fixed Grips - GSS stainless steel.
  • Volume Discount

•Type: Fixed Type
•Shape: Stick Type (Straight)
•Handle Material: Stainless Steel
•Mounting Section Material: 304 Stainless Steel
•Mounting Method: Threads

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GSS-5
GSS-6
GSS-8
GSS-10
GSS-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread Grip thickness
(mm)
Grip length
(mm)
1 Piece(s)Available

8 Days or more

10M51040
1 Piece(s)Available

Same day

Stock

10M61350
1 Piece(s)Available

Same day

Stock

10M81664
1 Piece(s)Available

Same day

Stock

10M102070
1 Piece(s)Available

8 Days or more

10M1225100

Loading...

  1. 1

Basic Information

Type Fixed Grip Shape Stick type (straight) Handle Material 304 Stainless Steel
Handle Surface No Mounting Section Material 304 Stainless Steel Mounting Section Surface Treatment No
Mounting Method Male thread

Additional Products in this Category

Tech Support