(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Flexible Clamps - For circular and square poles, with wing nut.
MISUMI
A circular post and a hex post can be clamped together.
Days to Ship: | Same day or more |
---|
Show Stock Products
Strut Clamps - Square ends, perpendicular type, same hole diameter.
MISUMI
•Type: Perpendicular
•Post Shape: Round
•Combined Posts Dia.: Equal Dia.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Compact Strut Clamps - Perpendicular type, same or same or different hole diameter.
MISUMI
Low Cost and Space Saving Post Clamp.
Days to Ship: | Same day or more |
---|
Show Stock Products
Ultra Compact Strut Clamps - Wing knob, perpendicular type, same or different hole diameter.
MISUMI
Wing Knob facilitates Changeovers.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Strut Clamps - Square ends, perpendicular type, different hole diameter.
MISUMI
•Type: Perpendicular
•Post Shape: Round
•Combined Posts Dia.: Unequal Dia.
Days to Ship: | 10 Days or more |
---|
Strut Clamps - Perpendicular type, same hole diameter (Inches).
MISUMI
•Type: Perpendicular
•Post Shape: Round
•Combined Posts Dia.: Equal Dia.
•Tightening Direction Type: Standard
Days to Ship: | 14 Days or more |
---|
Strut Clamps - Rotating, with round and square shaft.
MISUMI
Strut Clamps enabling the rotating angle to be adjusted and fixed by combining the square bar and square pipe or by combining the round bar and round pipe.
Days to Ship: | 10 Days or more |
---|
Strut Clamps - Parallel type, same hole diameter, selectable pitch.
MISUMI
Two Posts for Stands fixable in parallel.
Days to Ship: | 10 Days or more |
---|
MISUMI
Can be mounted regardless of the shaft tolerance and allow to adjust the angle.
Days to Ship: | 8 Days or more |
---|
Strut Clamps - Perpendicular type, selectable pitch, same hole diameters, (Inches).
MISUMI
•Type: Perpendicular
•Post Shape: Round
•Combined Posts Dia.: Equal Dia.
•Tightening Direction Type: Standard
Days to Ship: | 14 Days or more |
---|
Strut Clamp - For 13mm round shaft, perpendicular, square shaped.
Miyoshi Pijon
•Type: Perpendicular
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Equal Dia.
Days to Ship: | 8 Days or more |
---|
Strut Clamps - Same diameters, perpendicular.
Miyoshi Pijon
•Type: Perpendicular
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Equal Dia.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Strut Clamps - Cross Type, bipartite, same-diameter hole.
Miyoshi Pijon
•Type: Perpendicular
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Equal Dia.
Days to Ship: | 11 Days or more |
---|
Strut Clamps - Lever type, perpendicular type, same hole diameter.
MISUMI
Wing Knob facilitates Changeovers.
Days to Ship: | 10 Days or more |
---|
Compact Strut Clamps - Rounded ends, perpendicular type, same or different hole diameter.
MISUMI
The dimensions of the diameters can be configured equal or unequal. Available materials, aluminum, steel and stainless steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
Strut Clamps - Rotative, same or different hole diameter.
MISUMI
•Type: Flexible (Rotation)
•Post Shape: Round
Days to Ship: | 10 Days or more |
---|
Strut Clamps - 2-piece, perpendicular type, same hole diameter.
MISUMI
•Type: T Shape
•Post Shape: Round
•Combined Posts Dia.: Equal Dia.
Days to Ship: | Same day or more |
---|
Show Stock Products
Strut Clamps - Selectable pitch, perpendicular type, same or different hole diameter.
MISUMI
Selectable shaft pitch between two posts for stands.
Days to Ship: | 10 Days or more |
---|
Strut Clamps - Parallel type, different hole diameter, selectable pitch.
MISUMI
Two Posts for Stands fixable in parallel.
Days to Ship: | 10 Days or more |
---|
Strut Clamps - Perpendicular type, slotted, same or different hole diameter.
MISUMI
Can be post-assembly-mounted onto posts for stands in structures.
Days to Ship: | 8 Days or more |
---|
Strut Clamps - Perpendicular type, different hole diameter (Inches).
MISUMI
•Type: Perpendicular
•Post Shape: Round
•Combined Posts Dia.: Unequal Dia.
•Tightening Direction Type: Standard
Days to Ship: | 14 Days or more |
---|
Strut Clamps - Perpendicular type, selectable pitch, different hole diameters, (Inches).
MISUMI
•Type: Perpendicular
•Post Shape: Round
•Combined Posts Dia.: Unequal Dia.
•Tightening Direction Type: Standard
Days to Ship: | 14 Days or more |
---|
MISUMI
Post Stand Set for mounting sensors. They are weighed less than standard strut clamps.
Days to Ship: | Same day |
---|
Show Stock Products
Strut Clamps - Square and round, perpendicular configuration.
MISUMI
Combination use with Square Tubes and Brackets for Stands, Strut Clamps can prevent rotation while changing setup.
Days to Ship: | 10 Days or more |
---|
Strut Clamps - Both square holes, perpendicular configuration.
MISUMI
Combination use with Square Tubes and Brackets for Stands, Strut Clamps can prevent rotation while changing setup.
Days to Ship: | 8 Days or more |
---|
Strut Clamps - Type T, Cross Direction, FCTA/FCTS Series.
NBK
•Type: T Shape
•Surface Treatment: Tumble Polish
Days to Ship: | 11 Days or more |
---|
Strut Clamps - Perpendicular, same or different hole diameter, FCCA-C/FCCS-C series.
NBK
•Type: Perpendicular
•Surface Treatment: Tumble Polish
Days to Ship: | 8 Days or more |
---|
Strut Clamps - Perpendicular, FCCA/FCCS series.
NBK
•Type: Perpendicular
•Surface Treatment: Tumble Polish
Days to Ship: | 8 Days or more |
---|
Strut Clamps - Free Rotating, FCFA/FCFS series.
NBK
•Type: Flexible (Rotation)
•Surface Treatment: Tumble Polish
•Combined Posts Dia.: Equal Dia.
Days to Ship: | 11 Days or more |
---|
Miyoshi Pijon
•Type: Perpendicular
•Post Shape: Square
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Equal Dia.
Days to Ship: | 11 Days or more |
---|
Strut Clamp - Square shaft, with slot.
Miyoshi Pijon
•Type: Perpendicular
•Post Shape: Square
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)
Days to Ship: | 8 Days or more |
---|
Strut Clamp - Combination Shafts, Round and Square.
Miyoshi Pijon
•Type: Perpendicular
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)
Days to Ship: | 8 Days or more |
---|
Strut Clamp - Combined shafts, round and square, round shaft in vertical direction.
Miyoshi Pijon
•Type: T Shape
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)
Days to Ship: | 8 Days or more |
---|
Strut Clamp - Square shaft, with slot, stainless steel.
Miyoshi Pijon
•Type: Perpendicular
•Post Shape: Square
•Material: Stainless Steel
•Combined Posts Dia.: Equal Dia.
Days to Ship: | 12 Days or more |
---|
Strut Clamp - Combination shafts, round and square, stainless steel.
Miyoshi Pijon
•Type: Perpendicular
•Material: Stainless Steel
Days to Ship: | 8 Days or more |
---|
Strut Clamp - Round shafts, perpendicular, stainless steel.
Miyoshi Pijon
•Type: Perpendicular
•Post Shape: Round
•Material: Stainless Steel
•Combined Posts Dia.: Equal Dia.
Days to Ship: | 8 Days or more |
---|
Strut Clamp - Round shafts, parallel, stainless steel.
Miyoshi Pijon
•Type: Parallel
•Post Shape: Round
•Material: Stainless Steel
•Combined Posts Dia.: Equal Dia.
Days to Ship: | 12 Days or more |
---|
Strut Clamp - For 6 and 9mm diameters, parallel.
Miyoshi Pijon
•Type: Parallel
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Unequal Dia.
Days to Ship: | 12 Days or more |
---|
Strut Clamp - Same diameter round shafts, 13mm diameter, single sided opening.
Miyoshi Pijon
•Type: Perpendicular
•Post Shape: Round
•Posts Dia. (mm): 13
•Material: Aluminum
•Surface Treatment: Clear Anodize
Days to Ship: | 12 Days or more |
---|
Strut Clamp - Parallel, same diameter shafts, hinge type.
Miyoshi Pijon
•Type: Parallel
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Equal Dia.
Days to Ship: | 12 Days or more |
---|
Strut Clamps - same diameters, parallel.
Miyoshi Pijon
•Type: Parallel
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Equal Dia.
Days to Ship: | 8 Days or more |
---|
Strut Clamps - Circular axes, perpendicular, different diameters.
Miyoshi Pijon
•Type: Perpendicular
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Unequal Dia.
Days to Ship: | 8 Days or more |
---|
Strut Clamp - Different diameters, perpendicular, horizontal mounting direction.
Miyoshi Pijon
•Type: T Shape
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Unequal Dia.
Days to Ship: | 12 Days or more |
---|
Strut Clamps - Round shafts, different diameters, T type, split.
Miyoshi Pijon
•Type: T Shape
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Unequal Dia.
Days to Ship: | 8 Days or more |
---|
Strut Clamps - Type T, split, 4 bolts.
Miyoshi Pijon
•Type: T Shape
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Equal Dia.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Post Shape |
Posts Dia.(mm) |
Posts Dia.(inch) |
Combined Posts Dia. |
Material |
Surface Treatment |
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | NBK | NBK | NBK | NBK | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon |
Product Series | Flexible Clamps - For circular and square poles, with wing nut. | Strut Clamps - Square ends, perpendicular type, same hole diameter. | Compact Strut Clamps - Perpendicular type, same or same or different hole diameter. | Ultra Compact Strut Clamps - Wing knob, perpendicular type, same or different hole diameter. | Strut Clamps - Square ends, perpendicular type, different hole diameter. | Strut Clamps - Perpendicular type, same hole diameter (Inches). | Strut Clamps - Parallel type, same hole diameter, selectable pitch. | Strut Clamps - Perpendicular type, selectable pitch, same hole diameters, (Inches). | Strut Clamp - For 13mm round shaft, perpendicular, square shaped. | Strut Clamps - Lever type, perpendicular type, same hole diameter. | Compact Strut Clamps - Rounded ends, perpendicular type, same or different hole diameter. | Strut Clamps - 2-piece, perpendicular type, same hole diameter. | Strut Clamps - Selectable pitch, perpendicular type, same or different hole diameter. | Strut Clamps - Parallel type, different hole diameter, selectable pitch. | Strut Clamps - Perpendicular type, slotted, same or different hole diameter. | Strut Clamps - Perpendicular type, different hole diameter (Inches). | Strut Clamps - Perpendicular type, selectable pitch, different hole diameters, (Inches). | Strut Clamps - Square and round, perpendicular configuration. | Strut Clamps - Both square holes, perpendicular configuration. | Strut Clamps - Perpendicular, same or different hole diameter, FCCA-C/FCCS-C series. | Strut Clamp - Combined shafts, round and square, round shaft in vertical direction. | Strut Clamp - Combination shafts, round and square, stainless steel. | Strut Clamp - Same diameter round shafts, 13mm diameter, single sided opening. | Strut Clamps - Circular axes, perpendicular, different diameters. | Strut Clamp - Different diameters, perpendicular, horizontal mounting direction. | Strut Clamps - Round shafts, different diameters, T type, split. | |||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 10 Days or more | 14 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 14 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 11 Days or more | 10 Days or more |
Same day or more
Show Stock Products | 10 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 10 Days or more | 8 Days or more | 14 Days or more | 14 Days or more |
Same day
Show Stock Products | 10 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||
Type | Flexible (Rotation) | Perpendicular | Perpendicular | Perpendicular | Perpendicular | Perpendicular | Flexible (Rotation) | Parallel | Flexible (Rotation) | Perpendicular | Perpendicular | Perpendicular | Perpendicular | Perpendicular | Perpendicular | Flexible (Rotation) | T Shape | Perpendicular | Parallel | Perpendicular | Perpendicular | Perpendicular | Perpendicular | Perpendicular | Perpendicular | T Shape | Perpendicular | Perpendicular | Flexible (Rotation) | Perpendicular | Perpendicular | Perpendicular | T Shape | Perpendicular | Perpendicular | Perpendicular | Parallel | Parallel | Perpendicular | Parallel | Parallel | Perpendicular | T Shape | T Shape | T Shape |
Post Shape | Round / Square | Round | Round | Round | Round | Round | Round / Square | Round | Round | Round | Round | Round | Round | Round | Round | Round | Round | Round | Round | Round | Round | Round | Round | Round / Square | Square | Round / Square | Round / Square | Round / Square | Round / Square | Square | Square | Round / Square | Round / Square | Square | Round / Square | Round | Round | Round | Round | Round | Round | Round | Round | Round | Round |
Posts Dia.(mm) | 12 ~ 15 | 6 ~ 35 | 6 ~ 15 | 6 ~ 15 | 8 ~ 50 | - | 8 ~ 25 | 8 ~ 35 | 8 ~ 25 | - | 13 | 3 ~ 35 | 8 ~ 20 | 10 ~ 35 | 8 ~ 35 | 8 ~ 25 | 10 ~ 30 | 6 ~ 35 | 10 ~ 35 | 8 ~ 35 | - | - | 12 | 10 ~ 25 | 10 ~ 25 | 8 ~ 20 | 8 ~ 20 | 8 ~ 20 | 8 ~ 20 | 10 ~ 25 | 6 ~ 25 | 6 ~ 25.1 | 6 ~ 25.1 | 10 ~ 20 | 9 ~ 20 | 8 ~ 19.1 | 8 ~ 20 | 6 | 13 | 9 ~ 13 | 6 ~ 25 | 6 ~ 32 | 9 | 9 ~ 19.1 | 6 ~ 35 |
Posts Dia.(inch) | - | - | - | - | - | 1 ~ 5/8 | - | - | - | 1 ~ 5/8 | - | - | - | - | - | - | - | - | - | - | 1 ~ 5/8 | 1 ~ 5/8 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Combined Posts Dia. | Unequal Dia. | Equal Dia. | Equal Dia. / Unequal Dia. | Equal Dia. / Unequal Dia. | Unequal Dia. | Equal Dia. | Equal Dia. | Equal Dia. | Equal Dia. / Unequal Dia. | Equal Dia. | Equal Dia. | Equal Dia. | Equal Dia. | Equal Dia. | Equal Dia. / Unequal Dia. | Equal Dia. / Unequal Dia. | Equal Dia. | Equal Dia. / Unequal Dia. | Unequal Dia. | Equal Dia. / Unequal Dia. | Unequal Dia. | Unequal Dia. | Equal Dia. | Equal Dia. | Equal Dia. | Equal Dia. / Unequal Dia. | Equal Dia. / Unequal Dia. | Equal Dia. / Unequal Dia. | Equal Dia. | Equal Dia. | Equal Dia. / Unequal Dia. | Equal Dia. / Unequal Dia. | Equal Dia. / Unequal Dia. | Equal Dia. | Equal Dia. / Unequal Dia. | Equal Dia. | Equal Dia. | Unequal Dia. | Equal Dia. | Equal Dia. | Equal Dia. | Unequal Dia. | Unequal Dia. | Unequal Dia. | Equal Dia. |
Material | Steel / Stainless Steel | Steel / Stainless Steel / Aluminum | Aluminum | Aluminum | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel | Steel / Stainless Steel / Aluminum | Aluminum | Aluminum | Aluminum | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel / Aluminum | Steel | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel / Aluminum | Resin | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel / Aluminum | Stainless Steel / Aluminum | Stainless Steel / Aluminum | Stainless Steel / Aluminum | Stainless Steel / Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum |
Surface Treatment | Electroless Nickel Plating / Not Provided | Electroless Nickel Plating / Black Oxide Coating / Clear Anodize / Black Anodize / Not Provided | Clear Anodize / Black Anodize | Clear Anodize / Black Anodize | Electroless Nickel Plating / Black Oxide Coating / Clear Anodize / Black Anodize / Not Provided | Electroless Nickel Plating / Black Oxide Coating / Clear Anodize / Black Anodize / Not Provided | Electroless Nickel Plating / Black Oxide Coating / Black Anodize / Not Provided | Electroless Nickel Plating / Black Oxide Coating / Black Anodize / Not Provided | Electroless Nickel Plating / Black Oxide Coating / Not Provided | Electroless Nickel Plating / Black Oxide Coating / Black Anodize / Not Provided | Clear Anodize | Clear Anodize | Clear Anodize | Electroless Nickel Plating / Black Oxide Coating / Black Anodize / Not Provided | Electroless Nickel Plating / Black Oxide Coating / Black Anodize / Not Provided | Electroless Nickel Plating / Black Oxide Coating / Black Anodize / Not Provided | Electroless Nickel Plating / Black Oxide Coating / Black Anodize / Not Provided | Electroless Nickel Plating / Black Oxide Coating / Black Anodize / Not Provided | Black Oxide Coating | Electroless Nickel Plating / Black Oxide Coating / Black Anodize / Not Provided | Electroless Nickel Plating / Black Oxide Coating / Clear Anodize / Black Anodize / Not Provided | Electroless Nickel Plating / Black Oxide Coating / Black Anodize / Not Provided | Not Provided | Electroless Nickel Plating / Black Oxide Coating / Clear Anodize / Black Anodize / Not Provided | Electroless Nickel Plating / Black Oxide Coating / Clear Anodize / Black Anodize / Not Provided | Tumble Polish | Tumble Polish | Tumble Polish | Tumble Polish | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize | Not Provided | Not Provided | Not Provided | Not Provided | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy