(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Perpendicular
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Equal Dia.
Part Number
Configured Part Number is shown.
Part Number |
---|
P3-100 |
P3-101 |
PC201 |
PE200 |
PF200 |
PG200 |
PH100 |
PH101 |
PJ200 |
PJ201 |
PK200 |
PL200 |
PL201 |
PQ200 |
PR100 |
PS200 |
PS201 |
PT100 |
PU100 |
Loading...
Type | Perpendicular | Post Shape | Round | Combined Posts Dia. | Equal Dia. |
---|---|---|---|---|---|
Material | Aluminum | Surface Treatment | Clear Anodize | Collar | White (Standard Product) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy