(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Can be post-assembly-mounted onto posts for stands in structures.
Part Number
Configured Part Number is shown.
Type | [ M ] Material | [ S ]Surface Treatment | [ A ]Accessories | |
Equal Dia., Perpendicular Configuration | Unequal Dia., Perpendicular Configuration | |||
KSBC | KSLC | 1018 Carbon Steel | Black Oxide | Hex Socket Head Cap Screw |
MSBC | MSLC | Electroless Nickel Plating | Hex Socket Head Cap Screw (Stainless Steel) | |
ASBC | ASLC | 6063 Aluminum Alloy | Black Anodize | Hex Socket Head Cap Screw |
SSBC | SSLC | 304 Stainless Steel | - | Hex Socket Head Cap Screw (Stainless Steel) |
Part Number |
KSBC15 MSLC30 |
D | Included Screw |
8 | M4-15/M4-10, 2 pcs. each |
10 | M4-15/M5-15, 2 pcs. each |
12 | M4-18/M5-15, 2 pcs. each |
15 | M5-20/M5-20, 2 pcs. each |
20 | M6-25/M6-25, 2 pcs. each |
25 | M6-30/M6-25, 2 pcs. each |
30 | M8-35/M8-35, 2 pcs. each |
35 | M8-40/M8-40, 2 pcs. each |
Part Number | A | A1 | B | C | C1 | D1H7 | E | F | F1 | G | G1 | H | K | S | d | M (Coarse) | S1 | d1 | M1 (Coarse) | |||
Type | DH7 | |||||||||||||||||||||
Equal Dia., Perpendicular Configuration KSBC MSBC ASBC SSBC Unequal Dia., Perpendicular Configuration (D≥10) KSLC MSLC ASLC SSLC | 8 | + 0.015 0 | 34 | - | 25 | 12 | - | - | 8 | 13 | - | 13 | - | 8 | - | 16 | 4.5 | M4 | 15 | 4.5 | M4 | |
10 | 37 | 35 | 16 | 12 | 8 | + 0.015 0 | 15 | 14 | 14 | 13 | 9 | 8 | 17 | 16 | 5.5 | M5 | ||||||
12 | + 0.018 0 | 42 | 41 | 28 | 16 | 10 | 10 | 17 | 16 | 15 | 15 | 10 | 9 | 20 | 18 | |||||||
15 | 51 | 45 | 32 | 22 | 18 | 12 | 21 | 18 | 18 | 12 | 23 | 5.5 | M5 | 22 | ||||||||
20 | + 0.021 0 | 62 | 58 | 40 | 28 | 22 | 15 | + 0.018 0 | 15 | 25 | 23 | 22 | 20 | 15 | 13 | 29 | 6.6 | M6 | 28 | 6.6 | M6 | |
25 | 76 | 66 | 45 | 32 | 25 | 18 | 33 | 28 | 25 | 18 | 34 | 30 | ||||||||||
30 | 89 | 79 | 60 | 40 | 30 | 20 | + 0.021 0 | 23 | 37 | 32 | 29 | 24 | 21 | 16 | 44 | 9 | M8 | 40 | 9 | M8 | ||
35 | + 0.025 0 | 101 | 92 | 65 | 45 | 35 | 25 | 26 | 43 | 39 | 32 | 27 | 24 | 19 | 50 | 45 | ||||||
[ ! ]For the available sizes, refer to the price list. [ ! ]Unequal Dia., Perpendicular Configuration Type is available for the size larger than D10. [ ! ]The tolerance and perpendicularity of DH7, D1H7 are the tolerances before slitting. [ ! ]Recommended tolerances of fitting shafts for D1: g6, f8. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ASBC8 |
ASBC8-ALW |
ASBC10 |
ASBC10-ALW |
ASBC12 |
ASBC12-ALW |
ASBC15 |
ASBC15-ALW |
ASBC20 |
ASBC20-ALW |
ASBC25 |
ASBC25-ALW |
ASBC30 |
ASBC30-ALW |
ASLC10 |
ASLC10-ALW |
ASLC12 |
ASLC12-ALW |
ASLC15 |
ASLC15-ALW |
ASLC20 |
ASLC20-ALW |
ASLC25 |
ASLC25-ALW |
ASLC30 |
ASLC30-ALW |
ASLC35 |
ASLC35-ALW |
KSBC8 |
KSBC10 |
KSBC12 |
KSBC15 |
KSBC20 |
KSBC25 |
KSBC30 |
KSBC35 |
KSLC10 |
KSLC12 |
KSLC15 |
KSLC20 |
KSLC25 |
KSLC30 |
KSLC35 |
MSBC10 |
MSBC12 |
MSBC15 |
MSBC20 |
MSBC25 |
MSBC30 |
MSBC35 |
MSLC12 |
MSLC15 |
MSLC20 |
MSLC25 |
MSLC30 |
MSLC35 |
SSBC8 |
SSBC10 |
SSBC12 |
SSBC15 |
Loading...
Type | Perpendicular | Post Shape | Round |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy