(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Clamps - For circular and square poles, with wing nut.

Flexible Clamps - For circular and square poles, with wing nut.
  • Volume Discount

A circular post and a hex post can be clamped together.

  • METRIC
  • inCAD Components
Flexible Clamps - Wing Nut Type:Related Image
・Materials
Type [ M ]Material [ S ]Surface Treatment
Wing Nut Hex Socket Head Cap Screw Wing Nut High Torque
FLEC FLEB FLHC Low Carbon Steel Electroless Nickel Plating
FLES FLEBS - 304 Stainless Steel -

Specifications

Part Number-D1
FLEC12-8
Part NumberD1WEP1(min)P2(max)Lmaxt1t2
TypeDNominalClamping RangeLow Carbon Steel304 Stainless Steel
Wing Nut
FLEC
FLES
Hex Socket Head Cap Screw
FLEB
FLEBS
128Ø8~12168(23.5)(26.3)39.13021.61.5
15199.5(25.0)(27.8)40.635
Wing Nut High Torque
FLHC
128Ø8~12168(24.9)(27.7)40.530
15199.5(26.4)(29.2)4235
[ ! ]Do not tighten the wing nut and hex socket head cap screw unless shaft is set in D part. Excessive tightening can cause deformation.
[ ! ]Recommended Diameter Tolerances of Mating Posts: ±0.05 for Wing Nuts; +0.05 for Hex Socket Head Cap Screws.
- 0.1

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FLEB12-8
FLEB15-8
FLEBS12-8
FLEBS15-8
FLEC12-8
FLEC15-8
FLES12-8
FLES15-8
FLHC12-8
FLHC15-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPosts Dia.
(mm)
Material Surface Treatment
1 Piece(s)Available

8 Days or more

1012SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

1015SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

1012Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

1015Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

1012SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

1015SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

1012Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

1015Stainless SteelNot Provided
1 Piece(s)Available

Same day

Stock

1012SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

1015SteelElectroless Nickel Plating

Loading...

  1. 1

More Information

Flexible Clamps - Wing Nut Type:Related Image
 

Basic Information

Type Flexible (Rotation) Post Shape Round / Square Combined Posts Dia. Unequal Dia.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.