(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamps - Parallel type, different hole diameter, selectable pitch.

Strut Clamps - Parallel Configuration, Different Diameter, Selectable Pitch:Related Image
· P Dimension Tolerance: JIS B 0405 Medium Class (>> Click here)
・Materials
Type[ M ]Material[ S ]Surface Treatment [ A ]Accessories
StandardThin
KKQ KKQT 1018 Carbon Steel Black OxideHex Socket Head Cap Screw

Specifications

Part Number-D1-P
KKP10
KKQT20

-

15
-
-
20
30
Part NumberD1H7PABB1CC1EGHKSMd
TypeDH7
Standard
KKQ
Thin
KKQT
10+0.015
0
8+0.015
0
152025A=P+E+G1612169151498-M55.5
12+0.018
0
101520253016141691615109-
1522162212181512911
20+0.021
0
15+0.018
0
20253040282228162219151214M66.6
2525304050322232192519181216
3020+0.021
0
30405075402840192923211520M89
35+0.025
0
255075100150453245223225241824
[ ! ]The tolerance and parallelism of DH7, D1H7 are the tolerances before slitting. [ ! ]For the available sizes, refer to the price list.
[ ! ]For mating, g6, f8 shaft tolerances are recommended. Use of a long wrench is recommended for fastening.
■Included Screw
DIncluded Screw
(Thin Type has 1 screw on each side.)
Equal Dia., ParallelUnequal Dia., Parallel
8M5-12, 2pcs.-
10M5-15, 2pcs.M5-12, M5-10, 1pc. each
12M5-15, 2pcs.M5-15, 2pcs.
15M5-20, 4pcs.M5-20, M5-15, 2pcs. each
20M6-25, 4pcs.M6-25, M6-20, 2pcs. each
25M6-30, 4pcs.M6-30, M6-20, 2pcs. each
30M8-35, 4pcs.M8-35, M8-30, 2pcs. each
35M8-40, 4pcs.M8-40, M8-35, 2pcs. each

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KKQ10-8-[15,​20,​25]
KKQ12-10-[15,​20,​25,​30]
KKQ15-10-[15,​20,​25,​30]
KKQ20-15-[20,​25,​30,​40]
KKQ25-15-[25,​30,​40,​50]
KKQ30-20-[30,​40,​50,​75]
KKQ35-25-[50,​75,​100,​150]
KKQT10-8-[15,​20,​25]
KKQT12-10-[15,​20,​25,​30]
KKQT15-10-[15,​20,​25,​30]
KKQT20-15-[20,​25,​30,​40]
KKQT25-15-[25,​30,​40,​50]
KKQT30-20-[30,​40,​50,​75]
KKQT35-25-[50,​75,​100,​150]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPosts Dia.
(mm)
Thickness Type #2
(mm)
#3
(mm)
1 Piece(s)

10 Days or more

1010StandardD120 / 25 / P
1 Piece(s)

10 Days or more

1012StandardD120 / 25 / 30 / P
1 Piece(s)

10 Days or more

1015StandardD120 / 25 / 30 / P
1 Piece(s)

10 Days or more

1020StandardD125 / 30 / 40 / P
1 Piece(s)

10 Days or more

1025StandardD130 / 40 / 50 / P
1 Piece(s)

10 Days or more

1030StandardD140 / 50 / 75 / P
1 Piece(s)

10 Days or more

1035StandardD175 / 100 / 150 / P
1 Piece(s)

10 Days or more

1010ThinD120 / 25 / P
1 Piece(s)

10 Days or more

1012ThinD120 / 25 / 30 / P
1 Piece(s)

10 Days or more

1015ThinD120 / 25 / 30 / P
1 Piece(s)

10 Days or more

1020ThinD125 / 30 / 40 / P
1 Piece(s)

10 Days or more

1025ThinD130 / 40 / 50 / P
1 Piece(s)

10 Days or more

1030ThinD140 / 50 / 75 / P
1 Piece(s)

10 Days or more

1035ThinD175 / 100 / 150 / P

Loading...

  1. 1
 

Basic Information

Type Parallel Post Shape Round Combined Posts Dia. Unequal Dia.
Material Steel Surface Treatment Black Oxide Coating

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.