(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamp - Square shaft, with slot, stainless steel.

Strut Clamp - Square shaft, with slot, stainless steel.
  • Volume Discount

•Type: Perpendicular
•Post Shape: Square
•Material: Stainless Steel
•Combined Posts Dia.: Equal Dia.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
USQ10-200
USQ12-200
USQ13-200
USQ16-200
USQ19-200
USQ20-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
F P □A (□S) □B
1 Piece(s)Available

12 Days or more

1014.513□10□10
1 Piece(s)Available

79 Days or more

1215.515□12□12
1 Piece(s)Available

12 Days or more

1315.515□13□13
1 Piece(s)Available

12 Days or more

161920□16□16
1 Piece(s)Available

12 Days or more

1921.524□19□19
1 Piece(s)Available

12 Days or more

2021.524□20□20

Loading...

  1. 1

Basic Information

Type Perpendicular Post Shape Square Combined Posts Dia. Equal Dia.
Material Stainless Steel Surface Treatment No

Additional Products in this Category

Tech Support