(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamp - Square shaft, with slot.

Strut Clamp - Square shaft, with slot.
  • Volume Discount

•Type: Perpendicular
•Post Shape: Square
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SQ06-200
SQ08-200
SQ09-200
SQ10-200
SQ12-200
SQ13-200
SQ15-200
SQ16-200
SQ19-200
SQ20-200
SQ25-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
Combined Posts Dia. F P □A (□S) □B
1 Piece(s)Available

8 Days or more

6Equal Dia.10.59□6□6
1 Piece(s)Available

8 Days or more

8Equal Dia.13.511□8□8
1 Piece(s)Available

12 Days or more

9Equal Dia.14.512□9□9
1 Piece(s)Available

9 Days or more

10Equal Dia.14.513□10□10
1 Piece(s)Available

8 Days or more

12Equal Dia.15.515□12□12
1 Piece(s)Available

8 Days or more

13Equal Dia.15.515□13□13
1 Piece(s)Available

8 Days or more

15Equal Dia.1920□15□15
1 Piece(s)Available

8 Days or more

16Equal Dia.1920□16□16
1 Piece(s)Available

11 Days or more

19Equal Dia.21.524□19□19
1 Piece(s)Available

8 Days or more

20Equal Dia.21.524□20□20
1 Piece(s)Available

8 Days or more

25Equal Dia.2530□25□25

Loading...

  1. 1

Basic Information

Type Perpendicular Post Shape Square Material Aluminum
Surface Treatment Clear Anodize Collar White (Standard Product)

Additional Products in this Category

Tech Support