(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamps - Square and round, perpendicular configuration.

Strut Clamps - Square and round, perpendicular configuration.
  • Volume Discount

Combination use with Square Tubes and Brackets for Stands, Strut Clamps can prevent rotation while changing setup.

  • inCAD Components
Strut Clamps - Round/Square Hole:Related Image
[ ! ]When D=10, 12, there is no S dimension. There is only 1 screw at the center for tightening.
・Materials
Type[ M ]Material[ S ]Surface Treatment [ A ]Accessories
BLQD1045 Carbon SteelBlack OxideHex Socket Head Cap Screw
NLQDElectroless Nickel Plating
ALQD6063 Aluminum AlloyBlack Anodize
HLQDClear Anodize
SLQD304 Stainless Steel-
[ ! ]Accessories: CB screws (P.2-171) are included with black oxide/black anodized products, and SCB screws (P.2-173) are included with the other products, respectively.

Specifications

Part Number
ALQD20
Part NumberD1H7ABCEFHSM (Coarse)dW
TypeDD8
Square & Round,
Perpendicular
Configuration
BLQD
NLQD
A
LQD
HLQD
S
LQD
10+0.077
+0.050
10+0.015
0
45161615159-M55.52
12+0.077
+0.050
12+0.018
0
491616161710-M55.52
15+0.077
+0.050
15+0.018
0
57222218211211M55.52
20+0.098
+0.065
20+0.021
0
69282822251514M66.62
25+0.098
+0.065
25+0.021
0
83323225331816M66.62
[ ! ]The tolerance of DD8 and D1H7 are the tolerances before slitting.
[ ! ]Recommended DD8 tolerance of fitting shafts and D1H7 tolerance of fitting shafts are 0~-0.12 and g6 and g8 respectively.
Tightening with a long wrench is recommended.
 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ALQD10
ALQD12
ALQD15
ALQD20
ALQD25
BLQD10
BLQD12
BLQD15
BLQD20
BLQD25
HLQD10
HLQD12
HLQD15
HLQD20
HLQD25
NLQD10
NLQD12
NLQD15
NLQD20
NLQD25
SLQD10
SLQD12
SLQD15
SLQD20
SLQD25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPosts Dia.
(mm)
Material Surface Treatment
1 Piece(s)Available

10 Days or more

1010AluminumBlack Anodize
1 Piece(s)Available

10 Days or more

1012AluminumBlack Anodize
1 Piece(s)Available

10 Days or more

1015AluminumBlack Anodize
1 Piece(s)Available

10 Days or more

1020AluminumBlack Anodize
1 Piece(s)Available

10 Days or more

1025AluminumBlack Anodize
1 Piece(s)Available

10 Days or more

1010SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

1012SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

1015SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

1020SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

1025SteelBlack Oxide Coating
1 Piece(s)Available

10 Days or more

1010AluminumClear Anodize
1 Piece(s)Available

10 Days or more

1012AluminumClear Anodize
1 Piece(s)Available

10 Days or more

1015AluminumClear Anodize
1 Piece(s)Available

10 Days or more

1020AluminumClear Anodize
1 Piece(s)Available

10 Days or more

1025AluminumClear Anodize
1 Piece(s)Available

10 Days or more

1010SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

1012SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

1015SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

1020SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

1025SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

1010Stainless SteelNot Provided
1 Piece(s)Available

10 Days or more

1012Stainless SteelNot Provided
1 Piece(s)Available

10 Days or more

1015Stainless SteelNot Provided
1 Piece(s)Available

10 Days or more

1020Stainless SteelNot Provided
1 Piece(s)Available

10 Days or more

1025Stainless SteelNot Provided

Loading...

  1. 1
 

Basic Information

Type Perpendicular Post Shape Round / Square Combined Posts Dia. Equal Dia.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.