(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamps - Type T, split, 4 bolts.

Strut Clamps - Type T, split, 4 bolts.
  • Volume Discount

•Type: T Shape
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Equal Dia.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PC400
PE400
PF400
PG400
PH400
PJ400
PK400
PL400
PQ400
PR400
PS400
PT400
PU400
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
1 Piece(s)Available

12 Days or more

9
1 Piece(s)Available

12 Days or more

8
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

11 Days or more

12
1 Piece(s)Available

12 Days or more

25.1
1 Piece(s)Available

8 Days or more

13
1 Piece(s)Available

8 Days or more

15
1 Piece(s)Available

11 Days or more

19.1
1 Piece(s)Available

8 Days or more

20
1 Piece(s)Available

12 Days or more

30
1 Piece(s)Available

12 Days or more

6
1 Piece(s)Available

12 Days or more

32
1 Piece(s)Available

12 Days or more

35

Loading...

  1. 1

Basic Information

Type T Shaped Post Shape Round Combined Posts Dia. Equal Dia.
Material Aluminum Surface Treatment Clear Anodize Collar White (Standard Product)

Additional Products in this Category

Tech Support