(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamps - Square ends, perpendicular type, different hole diameter.

Strut Clamps - Square ends, perpendicular type, different hole diameter.
  • Volume Discount
  • Degreasing

•Type: Perpendicular
•Post Shape: Round
•Combined Posts Dia.: Unequal Dia.

  • METRIC
  • inCAD Components
Strut Clamps - Perpendicular Configuration, Different Diameter Shaft Holes, Squared Ends:Related Image
・Materials
[ ! ]CB screws are included with the black oxide and black anodized products, and SCB screws are included with the other products.
Type [ M ]
Material
[ S ]Surface Treatment [ A ]Accessories
Unequal Dia., Perpendicular Configuration Unequal Dia., Perpendicular Configuration, Reversed
KLSTN KLSTK Low Carbon Steel Black Oxide Hex Socket Head Cap Screw
MLSTN MLSTK Electroless Nickel Plating Hex Socket Head Cap Screw (Stainless Steel)
ALKLN ALKLK Aluminum Alloy 6000 series Black Anodize Hex Socket Head Cap Screw
HLKLN - Clear Anodize Hex Socket Head Cap Screw (Stainless Steel)
SLKLN SLKLK 304 Stainless Steel -

Specifications

Part Number-D1
KLSTN20-15
Part NumberD1H7ABCEFGHKS1S2M (Coarse)dW
TypeDH7
Unequal Dia., Perpendicular Configuration
KLSTN
MLSTN
ALKLN
HLK
LN
SLKLN
Unequal Dia., Perpendicular Configuration, Reversed
KLSTK
MLST
K
ALKLK
SLKLK
8+0.015
0
6+0.012
0
3712913121287--M44.52
108+0.015
0
43161215141498--M55.5
12+0.018
0
104716161615109--
15512218181812119
20+0.021
0
15+0.018
0
65282222232015131411M66.6
16
2515733225252818131614
3020+0.021
0
85403029322421162015M89
35+0.025
0
2598453532392724192420
KLSTNKLSTK40+0.025
0
30+0.021
0
106504034432926212520M893
5035+0.025
0
130655043523533253228M1011
[ ! ]D Dimension for SLKLN and SLKLK is available up to 30. [ ! ]D Dimension 8 is not available for ALKLN, ALKLK, HLKLN, SLKLN, or SLKLK.
[ ! ]The tolerance and perpendicularity of DH7, D1H7 are the tolerances before slitting. [ ! ]D1 Dimension 16 is not available for HLKLN and Reversed Type.
[ ! ]For mating, g6, f8 shaft tolerances are recommended. Use of a long wrench is recommended for fastening.
■Included Screw
DIncluded Screw
8M4-8/M4-12, 1 pc. each
10M5-12/M5-10, 1 pc. each
12M5-15, 2 pcs
15M5-20/M5-15, 2 pcs. each
20M6-25/M6-20, 2 pcs. each
25M6-30/M6-25, 2 pcs. each
30M8-35/M8-30, 2 pcs. each
35M8-40/M8-35, 2 pcs. each
40M8-45/M8-40, 2 pcs. each
50M10-55/M10-45, 2 pcs. each

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ALKLK10-8
ALKLK12-10
ALKLK15-10
ALKLK20-15
ALKLK25-15
ALKLK30-20
ALKLK35-25
ALKLN10-8
ALKLN12-10
ALKLN15-10
ALKLN20-[15,​16]
ALKLN25-15
ALKLN30-20
ALKLN35-25
HLKLN10-8
HLKLN12-10
HLKLN15-10
HLKLN20-15
HLKLN25-15
HLKLN30-20
HLKLN35-25
KLSTK8-6
KLSTK10-8
KLSTK12-10
KLSTK15-10
KLSTK20-15
KLSTK25-15
KLSTK30-20
KLSTK35-25
KLSTK40-30
KLSTK50-35
KLSTN8-6
KLSTN10-8
KLSTN12-10
KLSTN15-10
KLSTN20-[15,​16]
KLSTN25-15
KLSTN30-20
KLSTN35-25
KLSTN40-30
KLSTN50-35
MLSTK8-6
MLSTK10-8
MLSTK12-10
MLSTK15-10
MLSTK20-15
MLSTK25-15
MLSTK30-20
MLSTK35-25
MLSTN8-6
MLSTN10-8
MLSTN12-10
MLSTN15-10
MLSTN20-[15,​16]
MLSTN25-15
MLSTN30-20
MLSTN35-25
SLKLK10-8
SLKLK12-10
SLKLK15-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPosts Dia.
(mm)
Material Surface Treatment Tightening Direction Type Post Dia. 2
(mm)
1 Piece(s)Available

10 Days or more

1010AluminumBlack AnodizeReversed-
1 Piece(s)Available

10 Days or more

1012AluminumBlack AnodizeReversed-
1 Piece(s)Available

10 Days or more

1015AluminumBlack AnodizeReversed-
1 Piece(s)Available

10 Days or more

1020AluminumBlack AnodizeReversed-
1 Piece(s)Available

10 Days or more

1025AluminumBlack AnodizeReversed-
1 Piece(s)Available

10 Days or more

1030AluminumBlack AnodizeReversed-
1 Piece(s)Available

10 Days or more

1035AluminumBlack AnodizeReversed-
1 Piece(s)

14 Days or more

1010AluminumBlack AnodizeStandard8
1 Piece(s)

14 Days or more

1012AluminumBlack AnodizeStandard10
1 Piece(s)

14 Days or more

1015AluminumBlack AnodizeStandard10
1 Piece(s)

14 Days or more

1020AluminumBlack AnodizeStandard15 ~ 16
1 Piece(s)

14 Days or more

1025AluminumBlack AnodizeStandard15
1 Piece(s)

14 Days or more

1030AluminumBlack AnodizeStandard20
1 Piece(s)

14 Days or more

1035AluminumBlack AnodizeStandard25
1 Piece(s)

14 Days or more

1010AluminumClear AnodizeStandard8
1 Piece(s)

14 Days or more

1012AluminumClear AnodizeStandard10
1 Piece(s)

14 Days or more

1015AluminumClear AnodizeStandard10
1 Piece(s)

14 Days or more

1020AluminumClear AnodizeStandard15
1 Piece(s)

14 Days or more

1025AluminumClear AnodizeStandard15
1 Piece(s)

14 Days or more

1030AluminumClear AnodizeStandard20
1 Piece(s)

14 Days or more

1035AluminumClear AnodizeStandard25
1 Piece(s)Available

14 Days or more

108SteelBlack Oxide CoatingReversed-
1 Piece(s)Available

14 Days or more

1010SteelBlack Oxide CoatingReversed-
1 Piece(s)Available

14 Days or more

1012SteelBlack Oxide CoatingReversed-
1 Piece(s)Available

14 Days or more

1015SteelBlack Oxide CoatingReversed-
1 Piece(s)Available

14 Days or more

1020SteelBlack Oxide CoatingReversed-
1 Piece(s)Available

14 Days or more

1025SteelBlack Oxide CoatingReversed-
1 Piece(s)Available

14 Days or more

1030SteelBlack Oxide CoatingReversed-
1 Piece(s)Available

14 Days or more

1035SteelBlack Oxide CoatingReversed-
1 Piece(s)Available

14 Days or more

1040SteelBlack Oxide CoatingReversed-
1 Piece(s)Available

14 Days or more

1050SteelBlack Oxide CoatingReversed-
1 Piece(s)

14 Days or more

108SteelBlack Oxide CoatingStandard6
1 Piece(s)

14 Days or more

1010SteelBlack Oxide CoatingStandard8
1 Piece(s)

14 Days or more

1012SteelBlack Oxide CoatingStandard10
1 Piece(s)

14 Days or more

1015SteelBlack Oxide CoatingStandard10
1 Piece(s)

14 Days or more

1020SteelBlack Oxide CoatingStandard15 ~ 16
1 Piece(s)

14 Days or more

1025SteelBlack Oxide CoatingStandard15
1 Piece(s)

14 Days or more

1030SteelBlack Oxide CoatingStandard20
1 Piece(s)

14 Days or more

1035SteelBlack Oxide CoatingStandard25
1 Piece(s)

14 Days or more

1040SteelBlack Oxide CoatingStandard30
1 Piece(s)

14 Days or more

1050SteelBlack Oxide CoatingStandard35
1 Piece(s)Available

14 Days or more

108SteelElectroless Nickel PlatingReversed-
1 Piece(s)Available

14 Days or more

1010SteelElectroless Nickel PlatingReversed-
1 Piece(s)Available

14 Days or more

1012SteelElectroless Nickel PlatingReversed-
1 Piece(s)Available

14 Days or more

1015SteelElectroless Nickel PlatingReversed-
1 Piece(s)Available

14 Days or more

1020SteelElectroless Nickel PlatingReversed-
1 Piece(s)Available

14 Days or more

1025SteelElectroless Nickel PlatingReversed-
1 Piece(s)Available

14 Days or more

1030SteelElectroless Nickel PlatingReversed-
1 Piece(s)Available

14 Days or more

1035SteelElectroless Nickel PlatingReversed-
1 Piece(s)

14 Days or more

108SteelElectroless Nickel PlatingStandard6
1 Piece(s)

14 Days or more

1010SteelElectroless Nickel PlatingStandard8
1 Piece(s)

14 Days or more

1012SteelElectroless Nickel PlatingStandard10
1 Piece(s)

14 Days or more

1015SteelElectroless Nickel PlatingStandard10
1 Piece(s)

14 Days or more

1020SteelElectroless Nickel PlatingStandard15 ~ 16
1 Piece(s)

14 Days or more

1025SteelElectroless Nickel PlatingStandard15
1 Piece(s)

14 Days or more

1030SteelElectroless Nickel PlatingStandard20
1 Piece(s)

14 Days or more

1035SteelElectroless Nickel PlatingStandard25
1 Piece(s)Available

14 Days or more

1010Stainless SteelNot ProvidedReversed-
1 Piece(s)Available

14 Days or more

1012Stainless SteelNot ProvidedReversed-
1 Piece(s)Available

14 Days or more

1015Stainless SteelNot ProvidedReversed-

Loading...

Example

Strut Clamps - Perpendicular Configuration, Different Diameter Shaft Holes, Squared Ends:Related Image
CLAJM (Height Adjustment Screw Set for Post Clamps)(>> Click here)
 

Basic Information

Type Perpendicular Post Shape Round Combined Posts Dia. Unequal Dia.

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.