(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Low Cost and Space Saving Post Clamp.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories | |
Equal Dia. | Unequal Dia. | |||
ALKC | ALNC | 6061 Aluminum Alloy | Black Anodize | Hex Socket Head Cap Screw |
ALKW | ALNW | Clear Anodize |
Part Number | - | D1 |
ALKC8 ALNC10 | - | 8 |
Part Number | B | L | L1 | L2 | r | P1 | P2 | m | Counterbored Hole | W | ||||
Type | DH7 | d1 | d2 | f | ||||||||||
ALKC ALKW | 6 | +0.012 0 | 10 | 29 | 10.5 | 8 | 5 | 6.5 | 6.5 | M3 | 6.5 | 3.5 | 3.5 | 1 |
8 | +0.015 0 | 12 | 32 | 11 | 10 | 6 | 7 | 7 | ||||||
10 | 16 | 39 | 13.5 | 12 | 8 | 8.5 | 8.5 | M4 | 8 | 4.5 | 4.5 | 1.5 | ||
12 | +0.018 0 | 18 | 43 | 14 | 15 | 9 | 9 | 9 | ||||||
15 | 22 | 54 | 18 | 18 | 11 | 11.5 | 11.5 | M5 | 9.5 | 5.5 | 5.5 |
Part Number | D1H7 | B | B1 | L | L1 | L2 | r | r1 | P1 | P2 | m | Counterbored Hole | W | m1 | Counterbored Hole | W1 | |||||||
Type | DH7 | d1 | d2 | f | d3 | d4 | f1 | ||||||||||||||||
ALNC ALNW | 8 | +0.015 0 | 6 | +0.012 0 | 12 | 10 | 31.5 | 11 | 10 | 5 | 6 | 7 | 6.5 | M3 | 6.5 | 3.5 | 3.5 | 1 | M3 | 6.5 | 3.5 | 3.5 | 1 |
10 | +0.015 0 | 6 | +0.012 0 | 16 | 12 | 37.0 | 13.5 | 12 | 6 | 8 | 8.5 | 7 | M4 | 8 | 4.5 | 4.5 | 1.5 | M4 | 8 | 4.5 | 4.5 | 1 | |
10 | 8 | +0.015 0 | 36.5 | 12 | M3 | 6.5 | 3.5 | 3.5 | |||||||||||||||
12 | +0.018 0 | 8 | +0.015 0 | 18 | 14 | 40.0 | 14 | 14 | 7 | 9 | 9 | 7.5 | M4 | 8 | 4.5 | 4.5 | 1.5 | M4 | 8 | 4.5 | 4.5 | 1 | |
12 | 10 | 39.5 | M3 | 6.5 | 3.5 | 3.5 | 1.5 | ||||||||||||||||
15 | +0.018 0 | 10 | +0.015 0 | 22 | 18 | 49.0 | 18 | 16 | 9 | 11 | 11.5 | 9 | M5 | 9.5 | 5.5 | 5.5 | 1.5 | M5 | 9.5 | 5.5 | 5.5 | 1.5 | |
15 | 12 | +0.018 0 | 48.5 | M4 | 8 | 4.5 | 4.5 | ||||||||||||||||
[ ! ]The tolerance and perpendicularity of DH7, D1H7 are the tolerances before slitting. [ ! ]Recommended DD8 tolerance of fitting shafts are g6 and g8. Tightening with a long wrench is recommended. |
■Included Screw: Equal Dia., Perpendicular Configuration | ||
D | Included Screw | |
6 | M3-6 | 2 pcs. |
8 | M3-8 | |
10 | M4-10 | |
12 | M4-12 | |
15 | M5-15 |
■Included Screw: Unequal Dia., Perpendicular Configuration | |||
D | D1 | Included Screw | |
8 | 6 | M3-6, M3-8 | 1 pc. |
10 | 8 | M4-6, M4-10 | |
10 | 8 | M3-8, M4-10 | |
12 | 10 | M4-8, M4-12 | |
12 | 10 | M3-10, M4-12 | |
15 | 10 | M5-12, M5-15 | |
15 | 12 | M4-12, M5-15 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ALKC6 |
ALKC8 |
ALKC10 |
ALKC12 |
ALKC15 |
ALKW6 |
ALKW8 |
ALKW10 |
ALKW12 |
ALKW15 |
ALNC8-6 |
ALNC10-6 |
ALNC10-8 |
ALNC12-8 |
ALNC12-10 |
ALNC15-10 |
ALNC15-12 |
ALNW8-6 |
ALNW10-6 |
ALNW10-8 |
ALNW12-8 |
ALNW12-10 |
ALNW15-10 |
ALNW15-12 |
Loading...
Type | Perpendicular | Post Shape | Round | Material | Aluminum |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy