(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Compression springs are parts that use the reaction force of spring for objectives such as receiving mechanical movements or absorbing shocks or loads. They are used in many tools and products such as machine tools. Since compression springs are used for many applications, models of vario ...Readmore
Compression springs are parts that use the reaction force of spring for objectives such as receiving mechanical movements or absorbing shocks or loads. They are used in many tools and products such as machine tools. Since compression springs are used for many applications, models of various sizes and materials are available. When selecting a model, factors such as the operating environment, load capacity and spring constant should be considered. Spring sizes are usually expressed in terms of the coil outer diameter, coil inner diameter and free height. There are compression spring models with outer diameters of 0.6 to 147 mm, and inner diameters of 0.4 to 115 mm. Free height is the height of spring without pressure applied. The length or height of spring with pressure applied is called the solid length or solid height. Springs are made of many different materials, such as stainless steel, piano wire, oil tempered wire, titanium alloy and steel. The material affects spring properties such as load capacity. ▲ Close
Days to Ship |
|
---|
Compression Coil Springs - UltraSpring
Accurate
UltraSpring control loading at two-points: Load at Standard Height and Load at Allowable Height (= height at compressed length). Therefore, UltraSpring maintain their load characteristics closer to their calculated life based on these general allowable maximum deflections.
[Accurate Quality Control]
All UltraSpring products manufactured by Accurate Inc. have lot numbers and full traceability.
Days to Ship: | Same day or more |
---|
Show Stock Products
Compression Coil Springs - Steel/Stainless Steel, 11 & 12 Series
Samini
[Materials]SUS304-WPB SWP-A
[Max. Load] 0.81–114.6 N
[O.D.] 1.7–100φ
[Free Length] 5–400 mm
Days to Ship: | Same day or more |
---|
Show Stock Products
Compression Springs - Configurable Length
MISUMI
For complete product overview and details on Compression Springs - Configurable Length see the sections below:
Days to Ship: | 10 Days or more |
---|
Compression Springs - Round Wire, Standard Lengths, Stainless Steel]
MISUMI
•Material: Stainless Steel Wire
Days to Ship: | Same day or more |
---|
Show Stock Products
Strong Spring TF (Light Small Load)
Tohatsu
Spring with modified cross-sectioned materials. Compared to round wire coil springs, can handle a high load in a small space.
Days to Ship: | 8 Days or more |
---|
Compression Coil Springs - Piano Wire/Stainless Steel, A Series【1-20 Pieces Per Package】
Showa
A standardized spring made of general cold-formed piano wire or stainless steel wire.
Days to Ship: | Same day or more |
---|
Show Stock Products
Compression Springs - Inner Diameter Selectable, Stainless Steel
MISUMI
•Material: Stainless Steel Wire
Days to Ship: | Same day or more |
---|
Show Stock Products
Compression Coil Springs - DIN 2098 Standard, D Series【1-20 Pieces Per Package】
KSSC
Cylindrical compression coil spring following the DIN 2098 standard, popular in Germany.
Days to Ship: | Same day or more |
---|
Show Stock Products
Compression Coil Springs - JSMA Standard, K Series【1-20 Pieces Per Package】
KSSC
Spring compliant with Japan Spring Manufactures Association Standard (JSMA No.7-cylinder type compression coil spring).
Days to Ship: | Same day or more |
---|
Show Stock Products
Round Wire Springs - Spring Constant 0.98 N/mm
MISUMI
•Material: Stainless Steel Wire
•Tolerance Change: LKC (with Tolerance Change)
Days to Ship: | Same day or more |
---|
Show Stock Products
Days to Ship: | Same day or more |
---|
Show Stock Products
Round Wire Springs -Spring Constant 2.9~14.7 N/mm-
MISUMI
•Material: Stainless Steel Wire
•Tolerance Change: LKC (with Tolerance Change)
Days to Ship: | Same day or more |
---|
Show Stock Products
Round Wire Springs -Spring Constant 4.9~29.4 N/mm-
MISUMI
•Material: Stainless Steel Wire
Days to Ship: | Same day or more |
---|
Show Stock Products
Compression Coil Springs - Stainless Steel, JA Series【10-20 Pieces Per Package】
Tohatsu
A round wire coil made of stainless steel wire (SUS304-WPB).
Days to Ship: | 8 Days or more |
---|
Tohatsu
Spring with modified cross-sectioned materials. Compared to round wire coil springs, can handle a high load in a small space.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | Same day or more |
---|
Show Stock Products
Strong Spring TB (Extra Heavy Load)
Tohatsu
Spring with a modified cross-section wire. High load is obtained in a small space compared to round wire coil springs.
Days to Ship: | 8 Days or more |
---|
Tohatsu
Spring with modified cross-sectioned materials. Compared to round wire coil springs, can handle a high load in a small space.
Days to Ship: | 8 Days or more |
---|
Compression Coil Springs - Thick Coil, Spring Steel, F Series
Samini
· Its very thick wire diameter produces a high load.
· Painted black.
Days to Ship: | 9 Days or more |
---|
Mold Spring SF (Light Small Load)
Samsol Precision
From Korea’s number one spring manufacturer. High quality, low cost, off-the-shelf
Days to Ship: | 8 Days or more |
---|
Round-Wire Coil Spring LR (Long Size)【2 Pieces Per Package】
Tohatsu
Round-wire coil spring included in JIS B 5012: 1998 pressed coil springs.
Days to Ship: | 8 Days or more |
---|
Samsol Precision
Korea's premier spring manufacturer. High quality, low cost, immediate delivery
Days to Ship: | 8 Days or more |
---|
Washers for Compression Springs - Standard
MISUMI
For complete product overview and details on Washers for Compression Springs - Standard see the sections below:
Days to Ship: | 10 Days or more |
---|
Mold Spring (SB Extra Heavy Load)
Samsol Precision
Korea's premier spring manufacturer. High quality, low cost, and immediate delivery
Days to Ship: | 8 Days or more |
---|
Strong Spring for High Deflection TY
Tohatsu
Ideal for plastic molds. The TY series achieves 50% deflection of the free length.
Days to Ship: | 8 Days or more |
---|
Compression Coil Springs - Titanium, 43-T1 Series
Samini
Lightweight (a specific gravity of 4.67, half that of steel) and highly corrosion resistant (superior to stainless steel).
Days to Ship: | 8 Days or more |
---|
Samsol Precision
Korea's premier spring manufacturer. High quality, low cost, immediate delivery
Days to Ship: | 9 Days or more |
---|
Tohatsu
An original standard based on the ISO10243 international standard. Praised in Europe and around the world.
Days to Ship: | 10 Days or more |
---|
Tohatsu
An original standard based on the ISO10243 international standard. Praised in Europe and around the world.
Days to Ship: | 11 Days or more |
---|
Tohatsu
An original standard based on the ISO10243 international standard. Praised in Europe and around the world.
Days to Ship: | 11 Days or more |
---|
Tohatsu
An original standard based on the ISO10243 international standard. Praised in Europe and around the world.
Days to Ship: | 10 Days or more |
---|
Strong Spring for High Deflection TU
Tohatsu
Ideal as a coil spring for plastic molds. The TU series achieves 65% deflection of its free length.
Days to Ship: | 8 Days or more |
---|
Polyacetal / Plastic Spring POM / PB
Nippon Chemical Screw
End Surface Condition: Without Grinding
Material: POM Resin (Polyoxymethylene)
For complete product overview and details on Polyacetal / Plastic Spring POM / PB see the sections below:
Days to Ship: | 12 Days or more |
---|
Days to Ship: | Same day or more |
---|
Show Stock Products
Washers for Compression Springs - Tapped
MISUMI
For complete product overview and details on Washers for Compression Springs - Tapped see the sections below:
Days to Ship: | 10 Days or more |
---|
Polyacetal/Plastic Spring POM/PB
Nippon Chemical Screw
This nonmagnetic spring is used for MRI equipment. No need to separate out from the plastic casing on disposal. Durability and chemical resistance varies depending on operating environment. Test in your operating environment before use.
Days to Ship: | 8 Days or more |
---|
Polyetheretherketone/Plastic Spring PEEK/PB
Nippon Chemical Screw
Used in harsh environments featuring immersion in solvents or corrosive chemicals, such as semiconductor manufacturing equipment. Durability and chemical resistance varies depending on operating environment. Test in your location before use.
Days to Ship: | 9 Days or more |
---|
Polyetheretherketone/Cutting Plastic Spring PEEK/MPB
Nippon Chemical Screw
Used in harsh environments where immersion in solvents or corrosive chemicals is performed, such as semiconductor manufacturing equipment, etc. Durability and chemical resistance varies depending on operating environment. Test in your operating environment before use.
Days to Ship: | 32 Days or more |
---|
Polycarbonate/Plastic Spring PC/PB
Nippon Chemical Screw
[Features]
•Disposable. Continuous operating temperature: 115 °C
•Flammability rating: UL94 V-2
•PC (polycarbonate) is a non-crystalline engineered plastic.
•Excellent impact resistance with a good balance of mechanical, electrical, and other properties. Being transparent and self-extinguishing as well, it finds use in a wide range of applications, from electrical and electronic to automotive and medical fields.
Days to Ship: | 8 Days or more |
---|
Mold Spring (SG Ultra Heavy Load)
Samsol Precision
One of Korea's standout spring manufacturers. High quality, low cost, and immediate delivery.
Days to Ship: | 9 Days or more |
---|
Samsol Precision
Korea's premier spring manufacturer. High quality, low cost, immediate delivery
Days to Ship: | 8 Days or more |
---|
Mold Spring (SR High Deflection)
Samsol Precision
A spring manufacturer that represents Korea. High quality, low cost, immediate delivery
Days to Ship: | 8 Days or more |
---|
Mold Spring SU (Ultra High Deflection)
Samsol Precision
It is spring manufacturer that represents Korea. High quality, low cost, immediate delivery
Days to Ship: | 8 Days or more |
---|
Compression Coil Springs - Stainless Steel, T Series
Shinsei Hatsujo
A simple and compact shape, with high energy absorption and no friction.
Days to Ship: | 8 Days or more |
---|
Compression Coil Springs - Hard Steel, K Series【1-2 Pieces Per Package】
Shinsei Hatsujo
A simple and compact shape, with high energy absorption and no friction.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Material |
End Surface Condition |
Allowable Load (Configurable Range)(N) |
Allowable Load P2(N) |
Compressed Height H2(mm) |
Uncompressed Height Hf(mm) |
Coil O.D. OD(φ) |
Coil I.D. ID(φ) |
Spring Constant k(N/mm) |
Wire Dia. d(φ) |
Total Number of Winding N |
|
|
|
|
| |||||||||||||||||||||||||||||||||||||||||
Brand | Accurate | Samini | MISUMI | MISUMI | Tohatsu | Showa | MISUMI | KSSC | KSSC | MISUMI | MISUMI | MISUMI | MISUMI | Tohatsu | Tohatsu | MISUMI | Tohatsu | Tohatsu | Samini | Samsol Precision | Tohatsu | Samsol Precision | MISUMI | Samsol Precision | Tohatsu | Samini | Samsol Precision | Tohatsu | Tohatsu | Tohatsu | Tohatsu | Tohatsu | Nippon Chemical Screw | MISUMI | MISUMI | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Samsol Precision | Samsol Precision | Samsol Precision | Samsol Precision | Shinsei Hatsujo | Shinsei Hatsujo |
Product Series | Compression Coil Springs - Steel/Stainless Steel, 11 & 12 Series | Compression Springs - Round Wire, Standard Lengths, Stainless Steel] | Compression Coil Springs - Piano Wire/Stainless Steel, A Series【1-20 Pieces Per Package】 | Compression Springs - Inner Diameter Selectable, Stainless Steel | Compression Coil Springs - DIN 2098 Standard, D Series【1-20 Pieces Per Package】 | Compression Coil Springs - JSMA Standard, K Series【1-20 Pieces Per Package】 | Compression Coil Springs - Stainless Steel, JA Series【10-20 Pieces Per Package】 | Compression Coil Springs - Thick Coil, Spring Steel, F Series | Compression Coil Springs - Hard Steel, K Series【1-2 Pieces Per Package】 | ||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 10 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 10 Days or more | 11 Days or more | 11 Days or more | 10 Days or more | 8 Days or more | 12 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 8 Days or more | 9 Days or more | 32 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||||
Material | Stainless Steel Wire / Piano Wire / Oil Tempered Wire | Stainless Steel Wire / Piano Wire | Stainless Steel Wire / Piano Wire | Stainless Steel Wire | Oil Tempered Wire | Stainless Steel Wire / Piano Wire | Stainless Steel Wire | Stainless Steel Wire / Piano Wire / Oil Tempered Wire | Stainless Steel Wire | Stainless Steel Wire | Piano Wire | Stainless Steel Wire | Stainless Steel Wire | Stainless Steel Wire | Oil Tempered Wire | Piano Wire | Oil Tempered Wire | Oil Tempered Wire | Steel | Steel | Oil Tempered Wire | Steel | - | Steel | Oil Tempered Wire | Titanium Alloy | Steel | Oil Tempered Wire | Oil Tempered Wire | Oil Tempered Wire | Oil Tempered Wire | Oil Tempered Wire | POM Resin (Polyoxymethylene) | - | - | POM Resin (Polyoxymethylene) | POM Resin (Polyoxymethylene) / PEEK | PEEK | Polycarbonate | Steel | Steel | Steel | Steel | Stainless Steel Wire | Steel Wire |
End Surface Condition | With Grinding / Without Grinding | With Grinding / Without Grinding | With Grinding / Without Grinding | With Grinding / Without Grinding | - | With Grinding / Without Grinding | With Grinding / Without Grinding | With Grinding / Without Grinding | With Grinding / Without Grinding | With Grinding / Without Grinding | With Grinding / Without Grinding | With Grinding / Without Grinding | With Grinding / Without Grinding | - | - | With Grinding / Without Grinding | - | - | With Grinding | - | - | - | - | - | - | - | - | - | - | - | - | - | Without Grinding | - | - | Without Grinding | Without Grinding | Without Grinding | Without Grinding | - | - | - | - | - | - |
Allowable Load (Configurable Range)(N) | Up to 1.50 / 1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.00 / 50.01 to 73.00 / 73.01 to 107.00 / 107.01 to 150.00 / 150.01 to 230.00 / 230.01 to 580.00 / 580.01 or More | Up to 1.50 / 1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.00 / 50.01 to 73.00 / 73.01 to 107.00 / 107.01 to 150.00 / 150.01 to 230.00 / 230.01 to 580.00 / 580.01 or More | - | Up to 1.50 / 1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.00 | 73.01 to 107.00 / 107.01 to 150.00 / 150.01 to 230.00 / 230.01 to 580.00 / 580.01 or More | 1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.00 / 50.01 to 73.00 / 73.01 to 107.00 / 107.01 to 150.00 / 150.01 to 230.00 / 230.01 to 580.00 / 580.01 or More | 1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.00 / 50.01 to 73.00 / 73.01 to 107.00 | Up to 1.50 / 1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.00 / 50.01 to 73.00 / 73.01 to 107.00 / 107.01 to 150.00 / 150.01 to 230.00 / 230.01 to 580.00 / 580.01 or More | Up to 1.50 / 1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.00 / 50.01 to 73.00 / 73.01 to 107.00 / 107.01 to 150.00 / 150.01 to 230.00 / 230.01 to 580.00 | Up to 1.50 / 1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.00 / 50.01 to 73.00 / 73.01 to 107.00 / 107.01 to 150.00 | 1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.00 / 50.01 to 73.00 / 73.01 to 107.00 / 107.01 to 150.00 / 150.01 to 230.00 | 1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.00 / 50.01 to 73.00 / 73.01 to 107.00 / 107.01 to 150.00 / 150.01 to 230.00 / 230.01 to 580.00 | 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.00 / 50.01 to 73.00 / 73.01 to 107.00 / 107.01 to 150.00 / 150.01 to 230.00 / 230.01 to 580.00 | Up to 1.50 / 1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 | 150.01 to 230.00 / 230.01 to 580.00 / 580.01 or More | Up to 1.50 / 1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.00 / 50.01 to 73.00 / 73.01 to 107.00 / 107.01 to 150.00 | 230.01 to 580.00 / 580.01 or More | 73.01 to 107.00 / 107.01 to 150.00 / 150.01 to 230.00 / 230.01 to 580.00 / 580.01 or More | 4.51 to 8.50 / 8.51 to 16.00 | 73.01 to 107.00 / 107.01 to 150.00 / 150.01 to 230.00 / 230.01 to 580.00 / 580.01 or More | 8.51 to 16.00 / 30.01 to 50.00 / 50.01 to 73.00 / 73.01 to 107.00 / 107.01 to 150.00 / 150.01 to 230.00 / 230.01 to 580.00 / 580.01 or More | 107.01 to 150.00 / 150.01 to 230.00 / 230.01 to 580.00 / 580.01 or More | - | 230.01 to 580.00 / 580.01 or More | 150.01 to 230.00 / 230.01 to 580.00 / 580.01 or More | 30.01 to 50.00 / 50.01 to 73.00 | 150.01 to 230.00 / 230.01 to 580.00 / 580.01 or More | 230.01 to 580.00 / 580.01 or More | 150.01 to 230.00 / 230.01 to 580.00 / 580.01 or More | 107.01 to 150.00 / 230.01 to 580.00 / 580.01 or More | 150.01 to 230.00 / 230.01 to 580.00 / 580.01 or More | 73.01 to 107.00 / 150.01 to 230.00 / 230.01 to 580.00 | Up to 1.50 | - | - | 1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 | Up to 1.50 / 1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 | Up to 1.50 / 1.51 to 4.50 | 1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 | 230.01 to 580.00 / 580.01 or More | 73.01 to 107.00 / 107.01 to 150.00 / 150.01 to 230.00 / 230.01 to 580.00 / 580.01 or More | 73.01 to 107.00 / 107.01 to 150.00 / 150.01 to 230.00 / 230.01 to 580.00 / 580.01 or More | 50.01 to 73.00 / 73.01 to 107.00 / 107.01 to 150.00 / 150.01 to 230.00 / 230.01 to 580.00 / 580.01 or More | - | - |
Allowable Load P2(N) | 0.21 ~ 2750.77 | 0.81 ~ 7220 | - | 0.15 ~ 35.3 | 78.5 ~ 4000 | 2.33 ~ 1558.56 | 2.65 ~ 102.9 | 0.2646 ~ 5194 | 0.62 ~ 327.32 | 0.98 ~ 125.5 | 2.9 ~ 171.6 | 3.4 ~ 353 | 6.1 ~ 353 | - | 206 ~ 13000 | 0.98 ~ 117.7 | 343 ~ 18000 | 98.1 ~ 6100 | 5.685 ~ 13.253 | - | - | - | - | - | - | 49 ~ 56 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Compressed Height H2(mm) | 0.78 ~ 538.05 | - | - | 1.25 ~ 44 | - | - | 6 ~ 65 | 0.7 ~ 115 | 1.92 ~ 57.5 | 3 ~ 48 | 3 ~ 65 | 3.25 ~ 60 | 3.75 ~ 64 | - | - | 2.75 ~ 60 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Uncompressed Height Hf(mm) | 1 ~ 1015 | 5 ~ 400 | 15 ~ 250 | 5 ~ 80 | 10 ~ 500 | 7 ~ 300 | 15 ~ 100 | 1 ~ 490 | 4 ~ 126 | 5 ~ 80 | 5 ~ 100 | 5 ~ 80 | 5 ~ 80 | 5 ~ 50 | 10 ~ 350 | 5 ~ 100 | 10 ~ 350 | 10 ~ 500 | 200 ~ 350 | 10 ~ 500 | 300 | 10 ~ 350 | - | 10 ~ 350 | 20 ~ 300 | 15 ~ 25 | 10 ~ 350 | 25 ~ 305 | 25 ~ 229 | 25 ~ 305 | 25 ~ 305 | 15 ~ 300 | - | - | - | 20 ~ 50 | 20 ~ 50 | 5 ~ 10 | 20 ~ 50 | 15 ~ 300 | 10 ~ 500 | 20 ~ 300 | 15 ~ 300 | 70 ~ 75 | 30 ~ 105 |
Coil O.D. OD(φ) | 0.6 ~ 135 | 1.7 ~ 100 | 5 ~ 27 | 2 ~ 20 | 8 ~ 70 | 4.5 ~ 80 | 6.25 ~ 20.85 | 0.6 ~ 86.3 | 2 ~ 36 | 2 ~ 20 | 3 ~ 27 | 4 ~ 20 | 4 ~ 20 | 2 ~ 14 | 8 ~ 70 | 2 ~ 27 | 8 ~ 70 | 8 ~ 70 | 97 ~ 147 | 8 ~ 70 | 3 ~ 25 | 8 ~ 70 | - | 8 ~ 70 | 14.5 ~ 46 | 12 | 8 ~ 70 | 10 ~ 63 | 10 ~ 63 | 10 ~ 50 | 10 ~ 50 | 10.5 ~ 43 | - | - | - | 8 ~ 25 | 3 ~ 12 | 5 ~ 9 | 8 ~ 12 | 10 ~ 50 | 8 ~ 70 | 10.5 ~ 46 | 10.5 ~ 43 | 3.5 ~ 22.6 | 11.5 ~ 22 |
Coil I.D. ID(φ) | 0.4 ~ 115 | - | - | - | 4 ~ 38.5 | - | 5 ~ 16 | - | - | - | 1.9 ~ 22.8 | - | - | 1.48 ~ 12 | 4 ~ 38.5 | 1.4 ~ 23.6 | 4 ~ 38.5 | 4 ~ 38.5 | - | 4 ~ 38.5 | 2 ~ 17 | 4 ~ 38.5 | - | 4 ~ 38.5 | 9 ~ 32 | - | 4 ~ 38.5 | 5 ~ 38 | 5 ~ 38 | 5 ~ 25 | 5 ~ 25 | 6 ~ 31 | - | - | - | 4 ~ 20.5 | 2.2 ~ 8 | 3 ~ 7 | 4 ~ 8 | 5 ~ 25 | 4 ~ 38.5 | 6 ~ 32 | 6 ~ 31 | - | - |
Spring Constant k(N/mm) | 0.029 ~ 737.627 | 0.05 ~ 239 | - | 0.05 ~ 0.98 | 1.91 ~ 94.07 | 0.107 ~ 86.891 | 0.29 ~ 2.94 | 0.0294 ~ 232.26 | 0.059 ~ 42.532 | 0.5 ~ 3.9 | 1.5 ~ 4.9 | 2 ~ 14.7 | 4.9 ~ 29.4 | 0.07 ~ 4.71 | 10.78 ~ 736.11 | 0.5 ~ 2.9 | 20.76 ~ 1285.71 | 3.07 ~ 198.61 | 49.4 ~ 194.9 | 1.666 ~ 112.014 | - | 4.704 ~ 371.42 | - | 18.42 ~ 1218.14 | 2.96 ~ 48.81 | 4.1 ~ 9 | 9.604 ~ 746.76 | 4.7 ~ 719.1 | 13.1 ~ 298.2 | 2.5 ~ 98 | 7 ~ 156.9 | 1.09 ~ 19.61 | 0.209 | - | - | 0.09 ~ 1.01 | 0.06 ~ 1.57 | 0.15 ~ 1.03 | 0.33 ~ 1.14 | 24.5 ~ 1262.24 | 2.744 ~ 213.542 | 1.76 ~ 27.24 | 1.078 ~ 19.208 | - | - |
Wire Dia. d(φ) | 0.1 ~ 10 | 0.16 ~ 15 | 0.4 ~ 3.2 | 0.13 ~ 1.7 | - | 0.4 ~ 10 | 0.45 ~ 2.2 | 0.1 ~ 10 | 0.2 ~ 3.2 | 0.1 ~ 9 | 0.3 ~ 3 | 0.4 ~ 3.2 | 0.55 ~ 3.5 | 0.2 ~ 1 | - | 0.2 ~ 2.8 | - | - | 14 ~ 22 | - | - | - | - | - | - | 1.6 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Total Number of Winding N | 3 ~ 29.5 | - | - | - | - | - | 6 ~ 31 | 5.5 ~ 20.5 | 4.5 ~ 20 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 2.5 ~ 5.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 12 ~ 55.75 | 8.5 ~ 13 |
Loading...
[15-250/1mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy