(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compression Springs - Configurable Length

Compression Springs - Configurable Length
  • Degreasing

For complete product overview and details on Compression Springs - Configurable Length see the sections below:

  • inCAD Components
Compression Springs - Configurable Length:Related Image


■Compression Springs
TypeAllowable Deflection[ M ]Material
FWRF=Lx60%Spring Steel (ASTM A228)
FWFF=Lx50%
FWTF=Lx40%
FURF=Lx60%304 Stainless Steel
FUFF=Lx50%
FUTF=Lx40%
[ ! ]Use within the range of allowable deflection %.
[ ! ]No grinding on both ends for d less than 0.9.
[ ! ]P is for reference only.
[ ! ]Load types A and B have a different number of coils, so the P dimension is different.

Specifications

Part Number - L - Load Type
A · B
FWF10 - 119 -

A

Part Number 1mm Increment L Load Type Selection Max. Load N{kgf} d P (Reference)
Spring Steel (ASTM A228) 304 Stainless Steel FWR
FUR
FWF
FUF
FWT
FUT
FWR
FUR
FWF
FUF
FWT
FUT
Type D FWR60% FWF50% FWT40% FUR60% FUF50% FUT40%
FWR
FWF
FWT
(Spring Steel (ASTM A228))

FUR
FUF
FUT
(Spring Steel (ASTM A228))
5 15~65 A 2.8{0.29} 5.2{0.53} 8.1{0.83} 2.5{0.25} 4.5{0.46} 7.1{0.73} 0.4 0.5 0.6 1.8 1.5 1.3
B 3.7{0.38} 6.7{0.69} 10.6{1.08} 3.3{0.33} 5.9{0.60} 9.3{0.95} 2.3 1.9 1.7
6 15~80 A 2.9{0.30} 7.3{0.75} 9.9{1.01} 2.5{0.26} 6.4{0.65} 8.7{0.89} 0.45 0.6 0.7 2.0 1.7 1.5
B 3.8{0.38} 9.6{0.97} 12.9{1.32} 3.3{0.34} 8.4{0.85} 11.3{1.15} 2.6 2.3 1.9
7 15~90 A 3.1{0.32} 10.1{1.03} 11.5{1.17} 2.7{0.28} 8.8{0.90} 10.0{1.02} 0.5 0.7 0.8 2.2 2.0 1.7
B 4.0{0.41} 13.1{1.34} 14.9{1.52} 3.5{0.36} 11.5{1.17} 13.0{1.33} 2.9 2.7 2.2
8 20~100 A 5.2{0.53} 12.2{1.24} 13.8{1.41} 4.6{0.47} 10.7{1.09} 12.1{1.23} 0.6 0.8 0.9 2.7 2.2 1.9
B 6.8{0.70} 15.9{1.62} 17.9{1.83} 6.0{0.61} 13.9{1.42} 15.7{1.60} 3.5 2.9 2.4
9 19~110 A 8.1{0.83} 17.4{1.78} 22.1{2.25} 7.1{0.72} 15.2{1.56} 19.3{1.97} 0.7 0.9 1.0 2.9 2.5 2.6
B 10.0{1.02} 20.6{2.09} 27.5{2.80} 8.7{0.89} 17.9{1.83} 24.0{2.45} 3.5 2.9 3.3
10 20~120 A 10.6{1.08} 19.2{1.96} 30.5{3.11} 9.3{0.95} 16.9{1.72} 26.7{2.72} 0.8 1.0 1.2 3.4 2.8 2.5
B 13.7{1.40} 24.9{2.54} 39.5{4.03} 12.1{1.23} 21.8{2.22} 34.6{3.53} 4.4 3.6 3.2
11 21~130 A 9.0{0.92} 17.2{1.75} 27.9{2.85} 7.9{0.80} 15.0{1.53} 24.4{2.49} 0.8 1.0 1.2 3.5 3.3 2.9
B 12.6{1.28} 22.9{2.33} 36.3{3.70} 11.0{1.12} 20.0{2.04} 31.7{3.24} 4.9 4.3 3.8
12 25~140 A 11.0{1.12} 27.6{2.81} 37.7{3.84} 9.6{0.98} 24.1{2.46} 33.0{3.34} 0.9 1.2 1.4 3.8 3.3 2.9
B 14.2{1.45} 35.8{3.65} 48.9{4.99} 12.5{1.27} 31.3{3.19} 42.9{4.37} 4.9 4.3 3.8
13 24~150 A 10.5{1.07} 26.5{2.70} 35.7{3.63} 9.1{0.93} 23.2{2.37} 31.1{3.18} 0.9 1.2 1.4 4.2 3.9 3.3
B 13.4{1.37} 34.6{3.52} 46.4{4.73} 11.7{1.20} 30.2{3.08} 40.5{4.13} 5.5 5.1 4.3
14 30~160 A 11.6{1.18} 37.7{3.84} 45.9{4.68} 10.1{1.03} 33.0{3.36} 40.2{4.10} 1.0 1.4 1.6 4.2 3.9 3.3
B 15.1{1.54} 48.9{4.99} 59.6{6.08} 13.1{1.34} 42.8{4.36} 52.2{5.32} 5.5 5.1 4.3
15 27~170 A 11.4{1.16} 36.8{3.75} 44.4{4.53} 9.9{1.01} 32.1{3.28} 38.8{3.96} 1.0 1.4 1.6 5.0 4.5 3.7
B 14.9{1.51} 47.1{4.80} 56.6{5.77} 14.9{1.33} 41.1{4.20} 49.4{5.05} 6.5 5.8 4.8
16 30~180 A 19.4{1.98} 49.7{5.07} 55.1{5.62} 17.0{1.73} 43.4{4.43} 48.2{4.91} 1.2 1.6 1.8 5.0 4.5 3.7
B 25.1{2.56} 64.5{6.58} 71.2{7.26} 22.0{2.24} 56.5{5.76} 62.6{6.38} 6.5 5.8 4.8
17 31~190 A 19.6{2.00} 47.9{4.88} 53.5{5.45} 17.1{1.75} 41.8{4.27} 46.7{4.77} 1.2 1.6 1.8 5.9 5.0 4.1
B 25.3{2.57} 62.0{6.32} 69.9{7.13} 22.0{2.25} 54.1{5.53} 61.0{6.24} 7.7 6.5 5.4
18 35~200 A 29.9{3.05} 62.1{6.33} 65.2{6.65} 26.2{2.67} 54.3{5.54} 57.1{5.82} 1.4 1.8 2.0 5.9 5.0 4.1
B 38.9{3.97} 80.7{8.23} 84.6{8.63} 34.0{3.47} 70.6{7.2} 74.0{7.55} 7.7 6.5 5.4
20 40~200 A 42.7{4.35} 76.9{7.84} 99.0{10.1} 37.4{3.81} 67.3{6.86} 86.6{8.83} 1.6 2.0 2.3 6.7 5.5 4.8
B 55.2{5.63} 100  {10.2} 128 {13.1} 48.3{4.93} 87.2{8.89} 113 {11.5} 8.7 7.2 6.3
23 45~200 A 51.9{5.29} 103.0{10.50} 121.0{12.34} 45.4{4.63} 90.2{9.20} 106.0{10.81} 1.8 2.3 2.6 7.8 6.4 5.5
B 67.4{6.87} 133.0{13.56} 156.0{15.91} 58.9{6.01} 113.0{11.52} 137.0{13.97} 10.1 8.1 7.1
25 50~250 A 64.5{6.58} 153.5{15.64} 178.6{18.20} 56.3{5.75} 133.9{13.68} 155.9{15.93} 2.0 2.6 2.9 7.8 7.1 6.3
B 82.4{8.39} 172.0{17.53} 214.3{21.84} 71.9{7.34} 150.1{15.34} 187.0{19.11} 10.2 8.0 7.9
27 70~250 A 86.0{8.77} 195.0{19.87} 220.3{22.45} 75.0{7.67} 170.2{17.39} 192.3{19.64} 2.3 2.9 3.2 7.5 7.4 6.7
B 110.9{11.30} 214.2{21.83} 274.0{27.92} 96.8{9.89} 187.0{19.10} 239.1{24.43} 9.6 8.1 8.6

Load {kgf} = Load N x0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FUF5-[15-65/1]-[A,​B]
FUF6-[15-80/1]-[A,​B]
FUF7-[15-90/1]-[A,​B]
FUF8-[20-100/1]-[A,​B]
FUF9-[19-110/1]-[A,​B]
FUF10-[20-120/1]-[A,​B]
FUF11-[21-130/1]-[A,​B]
FUF12-[25-140/1]-[A,​B]
FUF13-[24-150/1]-[A,​B]
FUF14-[30-160/1]-[A,​B]
FUF15-[27-170/1]-[A,​B]
FUF16-[30-180/1]-[A,​B]
FUF17-[31-190/1]-[A,​B]
FUF18-[35-200/1]-[A,​B]
FUF20-[40-200/1]-[A,​B]
FUF23-[45-200/1]-[A,​B]
FUF25-[50-250/1]-[A,​B]
FUF27-[70-250/1]-[A,​B]
FUR5-[15-65/1]-[A,​B]
FUR6-[15-80/1]-[A,​B]
FUR7-[15-90/1]-[A,​B]
FUR8-[20-100/1]-[A,​B]
FUR9-[19-110/1]-[A,​B]
FUR10-[20-120/1]-[A,​B]
FUR11-[21-130/1]-[A,​B]
FUR12-[25-140/1]-[A,​B]
FUR13-[24-150/1]-[A,​B]
FUR14-[30-160/1]-[A,​B]
FUR15-[27-170/1]-[A,​B]
FUR16-[30-180/1]-[A,​B]
FUR17-[31-190/1]-[A,​B]
FUR18-[35-200/1]-[A,​B]
FUR20-[40-200/1]-[A,​B]
FUR23-[45-200/1]-[A,​B]
FUR25-[50-250/1]-[A,​B]
FUR27-[70-250/1]-[A,​B]
FUT5-[15-65/1]-[A,​B]
FUT6-[15-80/1]-[A,​B]
FUT7-[15-90/1]-[A,​B]
FUT8-[20-100/1]-[A,​B]
FUT9-[19-110/1]-[A,​B]
FUT10-[20-120/1]-[A,​B]
FUT11-[21-130/1]-[A,​B]
FUT12-[25-140/1]-[A,​B]
FUT13-[24-150/1]-[A,​B]
FUT14-[30-160/1]-[A,​B]
FUT15-[27-170/1]-[A,​B]
FUT16-[30-180/1]-[A,​B]
FUT17-[31-190/1]-[A,​B]
FUT18-[35-200/1]-[A,​B]
FUT20-[40-200/1]-[A,​B]
FUT23-[45-200/1]-[A,​B]
FUT25-[50-250/1]-[A,​B]
FUT27-[70-250/1]-[A,​B]
FWF5-[15-65/1]-[A,​B]
FWF6-[15-80/1]-[A,​B]
FWF7-[15-90/1]-[A,​B]
FWF8-[20-100/1]-[A,​B]
FWF9-[19-110/1]-[A,​B]
FWF10-[20-120/1]-[A,​B]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial End Surface Condition Free Length L
(mm)
O.D. D (or D1)
(φ)
Wire diameter
(φ)
Load Type
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Not Grounded15 ~ 6550.5A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Not Grounded15 ~ 8060.6A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Not Grounded15 ~ 9070.7A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Not Grounded20 ~ 10080.8A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Not Grounded19 ~ 11090.9A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded20 ~ 120101A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded21 ~ 130111A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded25 ~ 140121.2A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded24 ~ 150131.2A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded30 ~ 160141.4A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded27 ~ 170151.4A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded30 ~ 180161.6A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded31 ~ 190171.6A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded35 ~ 200181.8A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded40 ~ 200202A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded45 ~ 200232.3A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded50 ~ 250252.6A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded70 ~ 250272.9A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Not Grounded15 ~ 6550.4A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Not Grounded15 ~ 8060.45A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Not Grounded15 ~ 9070.5A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Not Grounded20 ~ 10080.6A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Not Grounded19 ~ 11090.7A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Not Grounded20 ~ 120100.8A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Not Grounded21 ~ 130110.8A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Not Grounded25 ~ 140120.9A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Not Grounded24 ~ 150130.9A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded30 ~ 160141A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded27 ~ 170151A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded30 ~ 180161.2A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded31 ~ 190171.2A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded35 ~ 200181.4A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded40 ~ 200201.6A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded45 ~ 200231.8A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded50 ~ 250252A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded70 ~ 250272.3A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Not Grounded15 ~ 6550.6A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Not Grounded15 ~ 8060.7A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Not Grounded15 ~ 9070.8A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Not Grounded20 ~ 10080.9A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded19 ~ 11091A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded20 ~ 120101.2A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded21 ~ 130111.2A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded25 ~ 140121.4A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded24 ~ 150131.4A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded30 ~ 160141.6A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded27 ~ 170151.6A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded30 ~ 180161.8A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded31 ~ 190171.8A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded35 ~ 200182A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded40 ~ 200202.3A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded45 ~ 200232.6A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded50 ~ 250252.9A / B
1 Piece(s)

10 Days or more

10Stainless Steel (SUS304-WPB)Grounded70 ~ 250273.2A / B
1 Piece(s)

10 Days or more

10SWP-ANot Grounded15 ~ 6550.5A / B
1 Piece(s)

10 Days or more

10SWP-ANot Grounded15 ~ 8060.6A / B
1 Piece(s)

10 Days or more

10SWP-ANot Grounded15 ~ 9070.7A / B
1 Piece(s)

10 Days or more

10SWP-ANot Grounded20 ~ 10080.8A / B
1 Piece(s)

10 Days or more

10SWP-ANot Grounded19 ~ 11090.9A / B
1 Piece(s)

10 Days or more

10SWP-AGrounded20 ~ 120101A / B

Loading...

 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.