(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polyetheretherketone/Plastic Spring PEEK/PB

Polyetheretherketone/Plastic Spring PEEK/PB
  • Volume Discount

Used in harsh environments featuring immersion in solvents or corrosive chemicals, such as semiconductor manufacturing equipment. Durability and chemical resistance varies depending on operating environment. Test in your location before use.

PDF

Part Number

Configured Part Number is shown.

Part Number
PEEK/PB-2.2-3-L20
PEEK/PB-4-8-L20
PEEK/PB-4-8-L50
PEEK/PB-6-10-L20
PEEK/PB-6-10-L50
PEEK/PB-8-12-L20
PEEK/PB-8-12-L50
PEEK/PB-20.5-25-L36
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Allowable Load (Configurable Range)
(N)
Free Length L
(mm)
O.D. D
(φ)
I.D. d
(φ)
Spring Constant
(N/mm)
Solid Length
(mm)
1 Piece(s)Available

38 Days or more

10PEEK~1.502032.20.0610.7
1 Piece(s)Available

9 Days or more

10PEEK8.51~16.0020841.5712.5
1 Piece(s)Available

9 Days or more

10PEEK8.51~16.0050840.4530
1 Piece(s)Available

65 Days or more

10PEEK4.51~8.50201060.6211
1 Piece(s)Available

9 Days or more

10PEEK8.51~16.00501060.7831
1 Piece(s)Available

9 Days or more

10PEEK1.51~4.50201280.4912
1 Piece(s)Available

9 Days or more

10PEEK16.01~30.00501281.0330
1 Piece(s)Available

14 Days or more

10POM Resin (Polyoxymethylene)~1.50---0.209$0.20924
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Allowable Load (Configurable Range)
(N)
Free Length L
(mm)
O.D. D
(φ)
I.D. d
(φ)
Spring Constant
(N/mm)
Solid Length
(mm)

Loading...

  1. 1

Basic Information

End Surface Condition Not Grounded

Additional Products in this Category

Tech Support