(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compression Coil Springs - JSMA Standard, K Series【1-20 Pieces Per Package】

Compression Coil Springs - JSMA Standard, K Series
  • Volume Discount

Spring compliant with Japan Spring Manufactures Association Standard (JSMA No.7-cylinder type compression coil spring).

Part Number

Configured Part Number is shown.

Part Number
1001
1002
1003
1004
1005
1006
1007
1008
1009
1010
1011
1012
1013
1014
1015
1016
1017
1018
1019
1020
1021
1022
1023
1024
1025
1026
1027
1028
1029
1030
1031
1032
1033
1034
1035
1036
1037
1038
1039
1040
1041
1042
1043
1044
1045
1046
1047
1048
1049
1050
1051
1052
1053
1054
1055
1056
1057
1058
1059
1060
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSEnd Surface Condition Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Compressed Height H2
(mm)
Uncompressed Height Hf
(mm)
Coil O.D. OD
(φ)
Spring Constant k
(N/mm)
Wire Dia. d
(φ)
Solid Length
(mm)
Total Number of Winding N Qty. of Internal Pkg.

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End~1.500.982.88620.3140.22.19.520

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10No Polishing on Either End~1.501.035.441220.1570.23.61720

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End~1.501.423.045.520.5780.232.49.520

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10No Polishing on Either End~1.501.4251020.2840.234.21720

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End~1.500.831.924.52.50.3230.21.35.520

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10No Polishing on Either End~1.500.882.7172.50.2060.21.77.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End~1.500.833.2882.50.1760.21.98.520

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10No Polishing on Either End~1.501.18242.50.5880.231.55.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End~1.501.234.5392.50.2740.232.59.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End1.51~4.501.674.5392.50.3720.263.311.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End1.51~4.501.768172.50.1960.265.52020

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End~1.500.6941130.0980.21.98.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End~1.500.982.83730.2350.231.86.7520

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10No Polishing on Either End~1.500.984.671330.1180.232.911.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End1.51~4.501.964.24930.4120.293.19.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End1.51~4.502.553.75730.7840.322.9820

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End1.51~4.503.225.289.530.7640.354.21120

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End~1.500.624.9153.50.0590.21.98.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End~1.500.934.36133.50.1080.232.28.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End~1.501.232.385.53.50.3920.261.6520

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10No Polishing on Either End~1.501.233.75103.50.1960.262.4820

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10No Polishing on Either End~1.501.274.88133.50.1570.262.89.520

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10No Polishing on Either End~1.501.277203.50.0980.263.91420

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10No Polishing on Either End1.51~4.501.762.463.50.490.2925.7520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End1.51~4.501.764.8123.50.2450.293.19.520

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10No Polishing on Either End1.51~4.504.125.53103.50.9210.44.41020

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End~1.500.784.571640.0690.232.28.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End~1.501.1851540.1180.262.58.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End1.51~4.501.573.851040.2550.292.36.7520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End1.51~4.501.576.71940.1270.293.711.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End1.51~4.502.012.96.540.5590.3225.2520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End1.51~4.502.014.71240.2740.323.18.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End1.51~4.502.553.126.540.7550.352.35.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End1.51~4.502.655.51340.3530.353.79.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End4.51~8.505.196.421240.9310.455.210.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End4.51~8.506.226.81141.480.55.810.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End4.51~8.506.96132340.6960.510.52020

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End~1.501.325.62164.50.1270.292.88.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End1.51~4.501.763.8104.50.2840.322.46.2520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End1.51~4.501.767194.50.1470.323.710.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End1.51~4.502.214.23104.50.3820.352.76.7520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End1.51~4.502.216.75184.50.1960.354.21120

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End1.51~4.503.193.5174.50.9110.42.65.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End1.51~4.503.336.1144.50.4210.44.29.520

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10No Polishing on Either End4.51~8.506.917.4124.51.4990.556.310.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End4.51~8.507.948.2124.52.0870.67.21120

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End~1.500.886.141950.0690.262.27.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End~1.501.236.112050.0880.292.88.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End1.51~4.501.675.671750.1470.322.9820

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10No Polishing on Either End1.51~4.501.678.753050.0780.324.51320

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End1.51~4.502.015.751650.1960.353.48.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End1.51~4.502.794.411050.50.436.520

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10No Polishing on Either End1.51~4.503.048.082050.2550.44.81120

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End1.51~4.504.314851.0680.4535.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End1.51~4.504.076.311450.5290.454.5920

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End4.51~8.505.734.17.551.6860.53.35.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End4.51~8.505.396.61350.8430.55920

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End8.51~16.009.68.61352.1850.657.510.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End8.51~16.0010.689.31352.8810.78.41120

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10No Polishing on Either End~1.501.426.6215.50.0980.323.18.520
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSEnd Surface Condition Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Compressed Height H2
(mm)
Uncompressed Height Hf
(mm)
Coil O.D. OD
(φ)
Spring Constant k
(N/mm)
Wire Dia. d
(φ)
Solid Length
(mm)
Total Number of Winding N Qty. of Internal Pkg.

Loading...

Basic Information

Material Stainless Steel (SUS304WPB)

Additional Products in this Category

Tech Support