(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polycarbonate/Plastic Spring PC/PB

Polycarbonate/Plastic Spring PC/PB
  • Volume Discount

[Features]
•Disposable. Continuous operating temperature: 115 °C
•Flammability rating: UL94 V-2
•PC (polycarbonate) is a non-crystalline engineered plastic.
•Excellent impact resistance with a good balance of mechanical, electrical, and other properties. Being transparent and self-extinguishing as well, it finds use in a wide range of applications, from electrical and electronic to automotive and medical fields.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PC/PB-4-8-L20
PC/PB-4-8-L50
PC/PB-6-10-L20
PC/PB-6-10-L50
PC/PB-8-12-L20
PC/PB-8-12-L50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load (Configurable Range)
(N)
Free Length L
(mm)
O.D. D
(φ)
I.D. d
(φ)
Spring Constant
(N/mm)
Solid Length
(mm)
1 Piece(s)Available

9 Days or more

108.51~16.0020841.1412.5
1 Piece(s)Available

9 Days or more

104.51~8.5050840.3430
1 Piece(s)Available

8 Days or more

101.51~4.50201060.4311
1 Piece(s)Available

9 Days or more

108.51~16.00501060.5631
1 Piece(s)Available

9 Days or more

101.51~4.50201280.3312
1 Piece(s)Available

8 Days or more

108.51~16.00501280.730

Loading...

  1. 1

Basic Information

Material PC End Surface Condition Not Grounded

Additional Products in this Category

Tech Support