(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Washers for Compression Springs - Tapped

Washers for Compression Springs - Tapped
  • Spec Change

For complete product overview and details on Washers for Compression Springs - Tapped see the sections below:

  • inCAD Components

(i)Caution

  • When using together with an O.D. referenced spring, please make your selection after confirming that the inner diameter of the spring is within the tolerance range and that there will not be interference.
Washers for Compression Springs - Tapped:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
2-FlatKnurling
SPGMCSPGRC1045 Carbon SteelBlack Oxide
SPGMSSPGRS304 Stainless Steel-

Specifications

Part Number-D-M
SPGMC20
SPGRS25
-
-
16
20
-
-
6
12
Part Number1mm Increment DM (Course)LTB
TypeH
(2-Flat)
SPGMC
SPGMS
107~84838
157~13468313
209~17468108317
2512~20468101210522
3016~256810121610527
[ ! ]D-M≥3 [ ! ]For orders larger than indicated quantity, please request a quotation.
Part Number1mm Increment DM (Course)LT
TypeH
(Knurling)
SPGRC
SPGRS
107~8483
157~134683
209~174681083
2512~204681012105
3016~2568101216105
[ ! ]D-M≥3 [ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SPGMC10-[7-8/1]-4
SPGMC15-[7-13/1]-[4,​6]
SPGMC20-[9-17/1]-[4-10/2]
SPGMC25-[12-20/1]-[4-12/2]
SPGMC30-[16-25/1]-[6,​8,​10,​12,​16]
SPGMS10-[7-8/1]-4
SPGMS15-[7-13/1]-[4,​6]
SPGMS20-[9-17/1]-[4-10/2]
SPGMS25-[12-20/1]-[4-12/2]
SPGMS30-[16-25/1]-[6,​8,​10,​12,​16]
SPGRC10-[7-8/1]-4
SPGRC15-[7-13/1]-[4,​6]
SPGRC20-[9-17/1]-[4-10/2]
SPGRC25-[12-20/1]-[4-12/2]
SPGRC30-[16-25/1]-[6,​8,​10,​12,​16]
SPGRS10-[7-8/1]-4
SPGRS15-[7-13/1]-[4,​6]
SPGRS20-[9-17/1]-[4-10/2]
SPGRS25-[12-20/1]-[4-12/2]
SPGRS30-[16-25/1]-[6,​8,​10,​12,​16]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWasher Shape Washer Material Washer O.D.
(mm)
D
(mm)
M
(Callout)
1 Piece(s)

10 Days or more

102-Flat1045 Carbon Steel107 ~ 84
1 Piece(s)

10 Days or more

102-Flat1045 Carbon Steel157 ~ 134 ~ 6
1 Piece(s)

10 Days or more

102-Flat1045 Carbon Steel209 ~ 174 ~ 10
1 Piece(s)

10 Days or more

102-Flat1045 Carbon Steel2512 ~ 204 ~ 12
1 Piece(s)

10 Days or more

102-Flat1045 Carbon Steel3016 ~ 256 ~ 16
1 Piece(s)

10 Days or more

102-Flat304 Stainless Steel107 ~ 84
1 Piece(s)

10 Days or more

102-Flat304 Stainless Steel157 ~ 134 ~ 6
1 Piece(s)

10 Days or more

102-Flat304 Stainless Steel209 ~ 174 ~ 10
1 Piece(s)

10 Days or more

102-Flat304 Stainless Steel2512 ~ 204 ~ 12
1 Piece(s)

10 Days or more

102-Flat304 Stainless Steel3016 ~ 256 ~ 16
1 Piece(s)

10 Days or more

10Knurling1045 Carbon Steel107 ~ 84
1 Piece(s)

10 Days or more

10Knurling1045 Carbon Steel157 ~ 134 ~ 6
1 Piece(s)

10 Days or more

10Knurling1045 Carbon Steel209 ~ 174 ~ 10
1 Piece(s)

10 Days or more

10Knurling1045 Carbon Steel2512 ~ 204 ~ 12
1 Piece(s)

10 Days or more

10Knurling1045 Carbon Steel3016 ~ 256 ~ 16
1 Piece(s)

10 Days or more

10Knurling304 Stainless Steel107 ~ 84
1 Piece(s)

10 Days or more

10Knurling304 Stainless Steel157 ~ 134 ~ 6
1 Piece(s)

10 Days or more

10Knurling304 Stainless Steel209 ~ 174 ~ 10
1 Piece(s)

10 Days or more

10Knurling304 Stainless Steel2512 ~ 204 ~ 12
1 Piece(s)

10 Days or more

10Knurling304 Stainless Steel3016 ~ 256 ~ 16

Loading...

  1. 1

Example

Washers for Compression Springs - Tapped:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.