(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polyacetal/Plastic Spring POM/PB

Polyacetal/Plastic Spring POM/PB
  • Volume Discount

This nonmagnetic spring is used for MRI equipment. No need to separate out from the plastic casing on disposal. Durability and chemical resistance varies depending on operating environment. Test in your operating environment before use.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
POM/PB-4-8-L20
POM/PB-4-8-L50
POM/PB-6-10-L20
POM/PB-6-10-L50
POM/PB-8-12-L20
POM/PB-8-12-L50
POM/PB-20.5-25-L36
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load (Configurable Range)
(N)
Free Length L
(mm)
O.D. D
(φ)
I.D. d
(φ)
Spring Constant
(N/mm)
Solid Length
(mm)
1 Piece(s)Available

9 Days or more

104.51~8.5020841.0112.5
1 Piece(s)Available

9 Days or more

104.51~8.5050840.2830
1 Piece(s)Available

9 Days or more

101.51~4.50201060.3911
1 Piece(s)Available

9 Days or more

108.51~16.00501060.4831
1 Piece(s)Available

8 Days or more

101.51~4.50201280.3112
1 Piece(s)Available

9 Days or more

108.51~16.00501280.6630
1 Piece(s)Available

8 Days or more

101.51~4.50362520.50.0916

Loading...

  1. 1

Basic Information

Material POM Resin (Polyoxymethylene) End Surface Condition Not Grounded

Additional Products in this Category

Tech Support