(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Shape: Push Up Type
•Wrench Hole Shape: Hex
•Body Material: 1045 Carbon Steel
•Initial Load (Range) (n): 0.01~50
•Pin Plunger Type: Spherical
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Spring Plungers - Standard, short length.
MISUMI
•Shape: Push Up Type
•Wrench Hole Shape: Hex
•Body Material: 4137 Alloy Steel
•Stroke Dimension S (mm): 1.0-4.5
•Initial Load (Range) (n): 0.01~50
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Spring Plungers - Short length.
MISUMI
30 ~ 50% shorter in dimensions compared to the conventional products.
Days to Ship: | 8 Days or more |
---|
Spring Plungers - Short stroke, PSP series.
NBK
[Features]
· Includes nylon welding to prevent loosening (except for M3 and M4).
· PSP-N is equipped with plastic pins.
· Does not scratch the workpiece.
· Use a dedicated plunger wrench (PPW) for pin mounting and removal.
· Use abrasion-resistant ball buttons (BB) on the receiving end.
· The manufacturer also offers custom products made to unique specifications, including dimensions, loads, and materials, etc.
Days to Ship: | 8 Days or more |
---|
Spring Plungers, with pin and internal hexagon
HALDER
To be used for locating or for applying pressure, as a detent or for ejection.
Days to Ship: | 10 Days |
---|
Spring Plungers - In stainless steel.
MISUMI
•Shape: Push Up Type
•Wrench Hole Shape: Hex
•Body Material: 304 Stainless Steel
•Initial Load (Range) (n): 0.01~50
•Pin Plunger Type: Spherical
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Spring Plungers - Long stroke, PLP series.
NBK
Used for oil breakers, knockouts, and positioners. Includes anti-loosening nylon lock.
Days to Ship: | 8 Days or more |
---|
HALDER
Especially designed for the use in tool-making.Usable as ejection pins and spring stops.It is impossible for the complete spring plunger or any of its individual parts to come out of the retaining bore.
Days to Ship: | 10 Days |
---|
Spring Plungers - PSF/PSN-Series.
NBK
[Features]
· Both of the steel and stainless steel plungers are available with plastic pins.
· PSF: Light load, steel plunger.
· PSF-SN: Light load, full stainless steel plunger.
· PSN: Light load, steel plunger with plastic pin.
· PSF-KN: Light load, stainless steel plunger with plastic pin.
· PSF-ss: Heavy load, steel plunger.
Days to Ship: | Same day or more |
---|
Show Stock Products
Spring Plungers - Short stroke, SP-D series.
Konishi
An integral spring inside the screw forces a pin in and out. Can be used to determine, select the position of, and push out fixtures. Screw diameters from M4 to M16 are available. Simply select the size you require.
Days to Ship: | 9 Days or more |
---|
Spring Plungers, with pin and slot
HALDER
To be used for locating or for applying pressure, as a detent or for ejection.
Days to Ship: | 10 Days |
---|
Spring Plungers, with internal hexagon
HALDER
To be used for locating or for applying pressure, as a detent or for ejection.
Days to Ship: | 10 Days |
---|
MISUMI
Slits are applied for side-mounting with a set screw.
Days to Ship: | Same day or more |
---|
Show Stock Products
Spring Plungers - Threaded tip.
MISUMI
•Shape: Push Up Type
•Wrench Hole Shape: Hex
•Body Material: 1045 Carbon Steel
•Main Body Surface Treatment: Black Oxide
•Nose Material: 1045 Carbon Steel
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Days to Ship: | Same day or more |
---|
Show Stock Products
Spring Plungers - Short length, PSS series.
NBK
Stainless steel for high resistance to corrosion/heat.
[Features]
- PSS-2: Made of steel; light load.
- PSS-1: Made of steel, heavy load.
- PSSS-1: Made of stainless steel, heavy load.
- PSSS-3: Made of stainless steel; super-heavy load.
- The PSSS-1 and PSSS-3 are made entirely of stainless steel.
- Excellent in cutting and heat resistance.
- The PSS-2 and the PSS-1 are equipped with a nylon lock (except for M4).
- Use a locking service with the PSSS-1 and PSSS-3.
- Use the ball button BB with improved abrasion resistance for the receiving side.
Days to Ship: | Same day or more |
---|
Show Stock Products
Nabeya
The perfect plunger for positioning, fixing, pressing, pushing against, and pushing apart.
Days to Ship: | 8 Days or more |
---|
Spring Plungers - Short stroke, stainless steel, SPS series.
Konishi
All-stainless steel ball short-stroke plungers, ideal for food machinery/outdoor installation due to its superior anti-rust properties.
Days to Ship: | 9 Days or more |
---|
Spring Plungers - Short length, SPL series.
Konishi
The screw contains a spring; the force of the spring can make the ball go in and out. Can be used to calculate, select the position of, and push out jigs. Screw diameters from M4 to M24 available; select the size you need.
Days to Ship: | 8 Days or more |
---|
HALDER
Spring Plungers to be used for ejecting, as a detent, for applying pressure or as a shock element.
Days to Ship: | 10 Days |
---|
Spring Plunger For Press Fit, Smooth
HALDER
[Features]
· Choose mounting hole fitting dimensions according to use. We recommend using F8 normally, and H9 for press-fitting.
[Applications]
· Used for positioning, fixing in place, pressing, pressing and releasing, etc.
Days to Ship: | 10 Days |
---|
Spring Plungers, smooth, with collar and ball, self-clamping
HALDER
To be used for locating or for applying pressure, as a detent or for ejection.
Days to Ship: | 10 Days or more |
---|
Spring Plungers, with pin and slot - INCH
HALDER
To be used for positioning, indexing, locking, latching as well as ejecting.To be used for locating or for applying pressure, as a detent or for ejection.
Days to Ship: | 10 Days or more |
---|
Spring Plungers, smooth, long with collar and ball
HALDER
Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.
Days to Ship: | 12 Days |
---|
Spring Plungers - Short length, stainless steel.
MISUMI
•Shape: Push Up Type
•Wrench Hole Shape: Hex
•Body Material: 304 Stainless Steel
•Initial Load (Range) (n): 0.01~50
•Pin Plunger Type: Short Stroke
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Spring Plungers - Hex hole at both ends.
MISUMI
As it can be fixed with a hex wrench from the top, no dedicated wrench is required.
Days to Ship: | 8 Days or more |
---|
Show Stock Products
Spring Plungers- Short stroke, stainless steel, PSPS series.
NBK
[Features]
- Short stroke plunger made of stainless steel.
- Outstanding durability.
- PSPS-NS or PSPS-NZ pins are made of plastic.
- Does not scratch the workpieces.
- Use the dedicated plunger wrench PPW for mounting or dismounting from the pin side.
- Use the ball button BB with improved abrasion resistance for the receiving side.
- Products with special dimension, load, or material specs can also be produced.
Days to Ship: | 8 Days or more |
---|
Nabeya
[Features]
· For the PPC-J, the hexagon socket set screw is glossy.
· Optimal plunger for positioning, fixing, pressing, and press releasing.
Days to Ship: | 8 Days or more |
---|
Spring Plungers - Long stroke, light load, HSP-L series.
Konishi
Can be used as a press mold component for oil breakers, knockouts, positioners, and so on. Anti-looseness treatment is applied to the screw part.
Days to Ship: | 12 Days or more |
---|
Spring Plungers, with internal hexagon and seal/free cutting steel
HALDER
To be used for locating or for applying pressure, as a detent or for ejection.By means of the seal, liquid cannot penetrate into the spring plunger.
Days to Ship: | 10 Days |
---|
Spring Plungers, smooth, with collar and pin
HALDER
To be used for locating, tightening, as an assembly support, for applying pressure, as a detent, for ejection or as a shock absorber.
Days to Ship: | 10 Days |
---|
Spring Plungers, with pin and internal hexagon - INCH
HALDER
To be used for positioning, indexing, locking, latching as well as ejecting.To be used for locating or for applying pressure, as a detent or for ejection.
Days to Ship: | 10 Days or more |
---|
Spring Plungers - Selectable tip.
MISUMI
•Shape: Push Up Type
•Body Material: 303 Stainless Steel
•Nose Material: 304 Stainless Steel
•Initial Load (Range) (n): 0.01~50
•Mounting Method: Press Fit
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Shape: Push Up Type
•Wrench Hole Shape: Hex
•Body Material: 1045 Carbon Steel
•Main Body Surface Treatment: Black Oxide
•Nose Material: 1045 Carbon Steel
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Nabeya
This plunger is ideal for positioning, fixing, pressing, pushing against and pushing apart.
Days to Ship: | 8 Days or more |
---|
Spring Plungers - Short stroke, SP series.
Konishi
The screw contains a spring; the force of the spring can make the ball go in and out. Can be used to calculate, select the position of, and push out jigs. Screw diameters from M3 to M24 available; select the size you need.
Days to Ship: | 8 Days or more |
---|
Spring Plungers - Short stroke, light load, SP-S Series.
Konishi
Light load type short stroke plungers.
Days to Ship: | 9 Days or more |
---|
Spring Plungers - Long stroke, heavy load, LSP-H series.
Konishi
Use as a press mold component for oil breakers, knockouts, positioners, and so on. Anti-looseness treatment (ALOK) is applied to the screw part.
Days to Ship: | 9 Days or more |
---|
Index Plungers, Distance Collars
HALDER
Distance collars adapt the thread of index plungers to different thread reaches.
Days to Ship: | 12 Days |
---|
HALDER
For complete product overview and details on Assembly Tool see the sections below:
Days to Ship: | 12 Days |
---|
Days to Ship: | Same day or more |
---|
Show Stock Products
Spring Plungers - Short length, PCF series.
NBK
Light-load and heavy-load types available in steel and stainless steel.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Spring Plungers - Long stroke, light load, LSP-L series.
Konishi
Use as a press mold component for oil breakers, knockouts, positioners, and so on. Anti-looseness treatment (ALOK) is applied to the screw part.
Days to Ship: | 9 Days or more |
---|
Spring Plungers - Short stroke, heavy load, SP-H series.
Konishi
Heavy-load short stroke plungers.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nose Material |
Body Material |
Body O.D./Thread M(mm) |
Stroke S(mm) |
Mounting Method |
Thread-Locking Adhesive |
Pin Plunger Type |
Wrench Hole Shape |
Main Body Surface Treatment |
Nose Surface Treatment |
Nose Heat Treatment |
Initial Load (Range)(N) |
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | NBK | HALDER | MISUMI | NBK | HALDER | NBK | Konishi | HALDER | HALDER | MISUMI | MISUMI | MISUMI | NBK | Nabeya | Konishi | Konishi | HALDER | HALDER | HALDER | HALDER | HALDER | MISUMI | MISUMI | MISUMI | NBK | Nabeya | Konishi | HALDER | HALDER | HALDER | MISUMI | MISUMI | Nabeya | Konishi | Konishi | Konishi | HALDER | HALDER | MISUMI | NBK | Konishi | Konishi |
Product Series | Spring Plungers - Short stroke, stainless steel, SPS series. | Spring Plungers, smooth, with collar and ball, self-clamping | Spring Plungers- Short stroke, stainless steel, PSPS series. | Spring Plungers, with internal hexagon and seal/free cutting steel | |||||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 10 Days |
Same day or more
Show Stock Products | 8 Days or more | 10 Days |
Same day or more
Show Stock Products | 9 Days or more | 10 Days | 10 Days |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 9 Days or more | 8 Days or more | 10 Days | 10 Days | 10 Days or more | 10 Days or more | 12 Days |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
8 Days or more
Show Stock Products | 8 Days or more | 8 Days or more | 12 Days or more | 10 Days | 10 Days | 10 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 12 Days | 12 Days |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 9 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||
Nose Material | Steel / Resin | Steel / Resin | Stainless Steel | Steel / Resin | Steel / Stainless Steel | Stainless Steel / Resin | Steel | - | Steel / Stainless Steel / Resin | Resin | Steel / Stainless Steel | - | Stainless Steel | Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel | - | Steel / Stainless Steel | Steel / Resin | Steel / Stainless Steel | - | Stainless Steel / Resin | Steel | Steel | Stainless Steel / Resin | Steel / Stainless Steel / Resin | Steel | Steel / Stainless Steel | Stainless Steel / Resin | Steel / Stainless Steel | Stainless Steel | Steel | Steel / Stainless Steel | Steel | Steel | Steel | - | - | Steel | Steel / Stainless Steel | Steel | Steel |
Body Material | Steel | Steel | Stainless Steel | Steel | Steel / Stainless Steel | Stainless Steel | Steel | Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel | Steel | Stainless Steel | Stainless Steel / Resin | Steel / Stainless Steel | Stainless Steel | Stainless Steel | Steel | Steel | Stainless Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel | Steel / Stainless Steel | Steel | Steel | Steel | Stainless Steel | - | Steel | Steel / Stainless Steel | Steel | Steel |
Body O.D./Thread M(mm) | 3 ~ 30 | 3 ~ 16 | 1.5 ~ 5 | 3 ~ 12 | - | 3 ~ 16 | 12 ~ 30 | - | 3 ~ 24 | 4 ~ 16 | - | - | 1.5 ~ 5 | 12 ~ 20 | 10 ~ 16 | 4 ~ 16 | 6 ~ 12 | 4 ~ 16 | 4 ~ 24 | - | - | - | - | - | 3 ~ 16 | 10 ~ 16 | 8 ~ 12 | 4 ~ 12 | 3 ~ 12 | 10 | - | - | - | 1.5 ~ 5 | 5 ~ 12 | 4 ~ 12 | 3 ~ 24 | 5 ~ 12 | 12 ~ 30 | - | - | 3 ~ 16 | 4 ~ 24 | 16 ~ 30 | 3 ~ 12 |
Stroke S(mm) | 1.0-4.5 ~ 30-80 | 1.0-4.5 | 1.0-4.5 | 1.5 ~ 5 | - | 1.0-4.5 ~ 10-20 | 10 ~ 30 | 5.5 | 1 ~ 10 | 1.5 ~ 5 | - | - | 1.0-4.5 ~ 10-20 | 10-20 ~ 30-80 | 5.0-9.0 ~ 10-20 | 1.2 ~ 4.5 | 2 ~ 3.5 | 1.5 ~ 5 | 1.5 ~ 8 | 11 ~ 41 | 0.3 ~ 3.1 | 0.8 ~ 4 | 0.052 ~ 0.215 | 0.9 ~ 3.1 | 1.0-4.5 | 10-20 ~ 30-80 | 1.0-4.5 ~ 10-20 | 2 ~ 5 | 1 ~ 4 | 8 | - | 2.7 ~ 5.5 | 0.063 ~ 0.5 | 1.0-4.5 ~ 10-20 | 1.0-4.5 ~ 10-20 | 1.5 ~ 3.5 | 1 ~ 10 | 3 ~ 5 | 10 ~ 30 | - | - | 1.0-4.5 ~ 30-80 | 1.5 ~ 8 | 10 ~ 30 | 1.5 ~ 5 |
Mounting Method | Screw-In | Screw-In | Press Fit | Screw-In | Screw-In | Screw-In | Screw-In | - | Screw-In | Screw-In | Screw-In | - | Press Fit | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | - | Press Fit | Press Fit | Screw-In | - | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Press Fit | Screw-In | Press Fit | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | - | - | Screw-In | Screw-In | Screw-In | Screw-In |
Thread-Locking Adhesive | None / Provided | None / Provided | None | Provided | None | None | Provided | - | None | None | None | - | None | None | Provided | None / Provided | None | None | None | - | - | - | None | - | None | Provided | Provided | None | None | Provided | None | - | None | None | Provided | None | None | Provided | Provided | - | - | Provided | None | Provided | Provided |
Pin Plunger Type | Spherical | Short Stroke | Flat / Spherical | Spherical / With Hex Socket / Short Stroke | - | Spherical | Spherical / With Hex Socket / Long Stroke | - | Spherical / With Hex Socket | Spherical / With Hex Socket / Short Stroke | - | - | Flat | Tapped Tip | Hex Nose | Spherical / With Hex Socket | With Hex Socket | Spherical / With Hex Socket / Short Stroke | Spherical / Short Stroke | - | - | - | - | - | Short Stroke | Spherical | With Hex Socket | Spherical / With Hex Socket / Short Stroke | With Hex Socket | Spherical / With Hex Socket / Long Stroke | - | - | - | Flat / Spherical / Taper R | Flat | Spherical | Spherical / With Hex Socket / Short Stroke | Spherical / With Hex Socket / Short Stroke | Spherical / With Hex Socket / Long Stroke | - | - | Flanged | Spherical | Spherical / With Hex Socket / Long Stroke | Spherical / With Hex Socket / Short Stroke |
Wrench Hole Shape | Hex | Hex | - | Hex | Hex | Hex | Hex | - | Hex | Hex | Flat | - | - | Hex | Hex | Hex | Hex | Hex | Flat | - | - | - | Flat | - | Hex | Hex | Hex | Hex | Hex | Hex | Hex | - | Hex | - | Hex | Flat | Hex | Hex | Hex | - | - | Hex | Flat | Hex | Hex |
Main Body Surface Treatment | Black Oxide / Nickel Plating | Black Oxide / Nickel Plating | None | Black Oxide / Electroless Nickel | None | None | Black Oxide | - | None / Black Oxide | Black Oxide | None / Black Oxide | - | None | Black Oxide | Black Oxide | None / Black Oxide | None / Black Oxide / Trivalent Chromate | None | Black Oxide | - | None | - | None / Black Oxide | - | None | Black Oxide | Black Oxide | None | None / Black Oxide | Black Oxide | None / Black Oxide | None | None / Black Oxide | None | Black Oxide | None / Black Oxide / Trivalent Chromate | Black Oxide | Black Oxide | Black Oxide | - | - | Black Oxide | None / Black Oxide | Black Oxide | Black Oxide |
Nose Surface Treatment | None / Black Oxide / Trivalent Chromate | None / Black Oxide / Trivalent Chromate | None | None / Black Oxide / Trivalent Chromate | None / Black Oxide | None | Black Oxide / Trivalent Chromate | - | None / Black Oxide / Nitriding Treatment | None | None / Black Oxide | - | None | Black Oxide / Electroless Nickel | Black Oxide / Trivalent Chromate | None / Black Oxide / Trivalent Chromate | None / Black Oxide / Electroless Nickel | Nitriding Treatment | Black Oxide | - | None | None | None / Black Oxide | - | None | Electroless Nickel | Trivalent Chromate | None | None / Black Oxide | Black Oxide | None / Black Oxide | None | None / Black Oxide | None | Trivalent Chromate | None / Black Oxide / Electroless Nickel | Black Oxide | Trivalent Chromate | Black Oxide | - | - | Black Oxide / Trivalent Chromate | Black Oxide / Trivalent Chromate / Nitriding Treatment | Trivalent Chromate | Black Oxide |
Nose Heat Treatment | None / Carburized | None / Carburized | None | None / Hardened | None / Hardened | None / Hardened | Hardened | - | None / Hardened | None | None / Hardened | - | None | Carburized | Carburized | Hardened | None / Carburized | None | None | - | Hardened | Hardened | None / Hardened | - | None / Hardened | Carburized | Carburized | None / Hardened | None / Carburized | None | None / Hardened | None | None / Hardened | None | Carburized | None / Carburized | None | None | None | - | - | Carburized | None / Hardened | None | None |
Initial Load (Range)(N) | 0.01 to 50 / 50.01 to 100 | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 | - | 0.01 to 50 | 0.01 to 50 | - | 0.01 to 50 / 50.01 to 100 | 0.01 to 50 | - | - | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 / 50.01 to 100 | - | - | - | - | - | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 | - | - | - | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 | 0.01 to 50 / 50.01 to 100 | 0.01 to 50 | 0.01 to 50 | - | - | 0.01 to 50 | 0.01 to 50 / 50.01 to 100 | 0.01 to 50 | 0.01 to 50 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy