(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, smooth, with collar and pin

Spring Plungers, smooth, with collar and pin
  • Volume Discount

To be used for locating, tightening, as an assembly support, for applying pressure, as a detent, for ejection or as a shock absorber.

 

Example

Part Number
22080.0104
22080.0105
22080.0106
22080.0108
22080.0110
22080.0124
22080.0125
22080.0126
22080.0128
22080.0130
Part NumberMinimum order quantityVolume DiscountDays to Ship Pin Material Stroke S
(mm)
Nose Surface Treatment Nose Heat Treatment Spring Force F1
(N)
Spring Force F2
(N)
Dimension d1 d2
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
Temperature min.
(°C)
Temperature max.
(°C)
Location hole
(mm)
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel2.7NoNo~ 3~ 8.242.84.63.85410.7~ 0.9~ 1.8~ 5.6-2504
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel-NoNo~ 3.3~ 953.85.64.85512~ 0.9~ 2.1~ 6-2505
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel5.5NoNo~ 6.1~ 1264.86.55.85615~ 1~ 2.3~ 8.2-2506
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel-NoNo~ 9~ 20.186.28.57.55818~ 1.1~ 2.9~ 9.5-2508
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel-NoNo~ 16.2~ 29108.1119.551026~ 1.5~ 4.2~ 14.3-25010
1 Piece(s)Available

10 Days

Resin2.7--~ 3~ 8.242.84.63.85410.7~ 0.9~ 1.8~ 5.6-30504
1 Piece(s)Available

10 Days

Resin---~ 3.3~ 953.85.64.85512~ 0.9~ 2.1~ 6-30505
1 Piece(s)Available

10 Days

Resin5.5--~ 6.1~ 1264.86.55.85615~ 1~ 2.3~ 8.2-30506
1 Piece(s)Available

10 Days

Resin---~ 9~ 20.186.28.57.55818~ 1.1~ 2.9~ 9.5-30508
1 Piece(s)Available

10 Days

Resin---~ 16.2~ 29108.1119.551026~ 1.5~ 4.2~ 14.3-305010

Loading...

  1. 1

Basic Information

Body Material Stainless Steel 1.4303 (SUS305 Equivalent) Mounting Method Press Fitting Main Body Surface Treatment No
Spring Stainless steel Version Pin Montage press in
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support