(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, long

Spring Plungers, long
  • Volume Discount

Spring Plungers to be used for ejecting, as a detent, for applying pressure or as a shock element.

 

Example

Part Number
22070.0408
22070.0412
22070.0430
22070.0432
22070.0436
22070.0440
22070.0442
22070.0444
22070.0450
22070.0452
22070.0455
22070.0460
22070.0480
22070.0512
22070.0530
22070.0532
22070.0536
22070.0542
22070.0544
22070.0550
22070.0555
22070.0560
22070.0580
22070.0610
22070.0612
22070.0614
22070.0616
22070.0630
22070.0632
22070.0634
22070.0830
22070.0832
22070.0834
22070.0836
22070.0838
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Stroke S
(mm)
Spring Force F1
(N)
Spring Force F2
(N)
Dimension d1 d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
WS
(mm)
n
(mm)
t
(mm)
Temperature min.
(°C)
Temperature max.
(°C)
Pin Spring Body REACH compliant Weight
(g)
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 6~ 16M1047.8352531.51.4-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-13
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 4~ 18M125.59.5433542.72-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-22
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 7~ 24M16813.4483563.23-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-47
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 15~ 42M16813.4583563.23-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-52
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 9~ 33M16813.4583563.23-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-54
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 4~ 23M16813.4583563.23-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-55
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 11~ 43M16813.4833563.23-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-71
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 13~ 41M16813.4983563.23-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-81
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 13~ 47M16813.4983563.23-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-83
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 24~ 110M16813.41183563.23-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-97
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 13~ 63M16813.41483563.23-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-117
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 7~ 43M16813.41483563.23-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-117
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 14~ 87M241019.6604583.73-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-132
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 7~ 46M125.59.5433542.72-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-23
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 10~ 43M16813.4483563.23-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-47
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 14~ 84M16813.4583563.23-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-54
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 10~ 57M16813.4583563.23-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-55
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 18~ 72M16813.4833563.23-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-72
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 20~ 70M16813.4983563.23-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-82
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 20~ 80M16813.4983563.23-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-83
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 21~ 113M16813.41483563.23-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-121
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 13~ 75M16813.41483563.23-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-121
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 24~ 192M241019.6604583.73-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-134
1 Piece(s)Available

10 Days

[Steel] Heat Treatment Steel11~ 17~ 74M167.313.4803583.23-250Steel, case-hardened, blackenedStainless steelHeat-treated steel, tempered, blackenedyes69
1 Piece(s)Available

10 Days

[Steel] Heat Treatment Steel21~ 21~ 81M167.313.41203583.23-250Steel, case-hardened, blackenedStainless steelHeat-treated steel, tempered, blackenedyes96
1 Piece(s)Available

10 Days

[Steel] Heat Treatment Steel31~ 21~ 89M167.313.41503583.23-250Steel, case-hardened, blackenedStainless steelHeat-treated steel, tempered, blackenedyes117
1 Piece(s)Available

10 Days

[Steel] Heat Treatment Steel41~ 16~ 80M167.313.42003583.23-250Steel, case-hardened, blackenedStainless steelHeat-treated steel, tempered, blackenedyes149
1 Piece(s)Available

10 Days

[Steel] Heat Treatment Steel21~ 80~ 214M229191305083.54-250Steel, case-hardened, blackenedStainless steelHeat-treated steel, tempered, blackenedyes211
1 Piece(s)Available

10 Days

[Steel] Heat Treatment Steel31~ 70~ 210M229191685083.54-250Steel, case-hardened, blackenedStainless steelHeat-treated steel, tempered, blackenedyes278
1 Piece(s)Available

10 Days

[Steel] Heat Treatment Steel41~ 76~ 208M229192265083.54-250Steel, case-hardened, blackenedStainless steelHeat-treated steel, tempered, blackenedyes358
1 Piece(s)Available

10 Days

----M10------------yes87
1 Piece(s)Available

10 Days

----M12------------yes88
1 Piece(s)Available

10 Days

----M16------------yes110
1 Piece(s)Available

10 Days

----M22------------yes245
1 Piece(s)Available

10 Days

----M24------------yes258

Loading...

  1. 1

Basic Information

Conflict Minerals free yes

Additional Products in this Category

Tech Support