(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers - Short length, stainless steel.

Spring Plungers - Short length, stainless steel.
  • Volume Discount
  • Degreasing

•Shape: Push Up Type
•Wrench Hole Shape: Hex
•Body Material: 304 Stainless Steel
•Initial Load (Range) (n): 0.01~50
•Pin Plunger Type: Short Stroke

  • inCAD Components
Short Spring Plungers - Short, Stainless Steel:Related Image
・Materials
Load CategoryTypeBodyPinSpringOperating Temperature
[ M ]Material[ M ]Material[ H ]Hardness[ M ]Material
Stainless Steel
Nose
Ultra Light LoadSPJY304 Stainless Steel 440C Stainless Steel55HRC~631 Stainless Steel-30~260°C
Light LoadSPJK
Heavy LoadSPJZ
Extra Heavy LoadSPJX
Plastic
Nose
Ultra Light LoadSPRYPolyacetal--30~80°C
Light LoadSPRK
Heavy LoadSPRZ
Extra Heavy LoadSPRX

Specifications

Part Number
SPJZ10
Part NumberdSLBUltra Light Load (SPJY, SPRY)Light Load (SPJK, SPRK)Heavy Load (SPJZ, SPRZ)Extra Heavy Load (SPJX, SPRX)
TypeM (Coarse)Load (N)Load (N)Load (N)Load (N)
min.max.min.max.min.max.min.max.
(Stainless Steel Tip)
SPJY
SPJK

SPJZ
SPJX
(Plastic Tip)
SPRY
SPRK
SPRZ
SPRX
31.21711.50.110.490.51.510.82.0--
42.11.291.520.511.541.64.82.09.04.011.5
52.71.51222.50.622.4927.95.114.76.024.2
63.2132.530.973.062.89.95.519.69.429.5
842152.541.163.263.610.96.119.613.543.7
1052.516351.544.764.214.69.629.419.153.3
1263.520361.814.824.614.810.429.424.558.8
1684.522383.19.19.929.318.058.826.678.7
[ ! ]No slits for swaging on the tip.
[ ! ]Min. is the initial load, and max. is the load when the tip is fully compressed. [ ! ]Thread locking adhesive is not applied.
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SPJK3
SPJK4
SPJK5
SPJK6
SPJK8
SPJK10
SPJK12
SPJK16
SPJX4
SPJX5
SPJX6
SPJX8
SPJX10
SPJX12
SPJX16
SPJY3
SPJY4
SPJY5
SPJY6
SPJY8
SPJY10
SPJY12
SPJY16
SPJZ3
SPJZ4
SPJZ5
SPJZ6
SPJZ8
SPJZ10
SPJZ12
SPJZ16
SPRK3
SPRK4
SPRK5
SPRK6
SPRK8
SPRK10
SPRK12
SPRK16
SPRX4
SPRX5
SPRX6
SPRX8
SPRX10
SPRX12
SPRX16
SPRY3
SPRY4
SPRY5
SPRY6
SPRY8
SPRY10
SPRY12
SPRY16
SPRZ3
SPRZ4
SPRZ5
SPRZ6
SPRZ8
SPRZ10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPin Material Outer Diameter M
(mm)
Nose Heat Treatment Min. Load
(N)
Max. Load
(N)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel3Hardening0.51.51
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel4Hardening1.64.8
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel5Hardening27.9
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel6Hardening2.89.9
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel8Hardening3.610.9
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel10Hardening4.214.6
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel12Hardening4.614.8
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel16Hardening9.929.3
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel4Hardening411.5
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel5Hardening624.2
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel6Hardening9.429.5
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel8Hardening13.543.7
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel10Hardening19.153.3
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel12Hardening24.558.8
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel16Hardening26.678.7
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel3Hardening0.110.49
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel4Hardening0.511.54
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel5Hardening0.622.49
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel6Hardening0.973.06
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel8Hardening1.163.26
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel10Hardening1.544.76
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel12Hardening1.814.82
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel16Hardening3.19.1
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel3Hardening0.82
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel4Hardening29
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel5Hardening5.114.7
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel6Hardening5.519.6
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel8Hardening6.119.6
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel10Hardening9.629.4
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel12Hardening10.429.4
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel16Hardening1858.8
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal3No0.51.51
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal4No1.64.8
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal5No27.9
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal6No2.89.9
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal8No3.610.9
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal10No4.214.6
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal12No4.614.8
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal16No9.929.3
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal4No411.5
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal5No624.2
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal6No9.429.5
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal8No13.543.7
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal10No19.153.3
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal12No24.558.8
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal16No26.678.7
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal3No0.110.49
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal4No0.511.54
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal5No0.622.49
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal6No0.973.06
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal8No1.163.26
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal10No1.544.76
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal12No1.814.82
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal16No3.19.1
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal3No0.82
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal4No29
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal5No5.114.7
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal6No5.519.6
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal8No6.119.6
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal10No9.629.4

Loading...

 

Basic Information

Body Material 304 Stainless Steel Stroke (S)(mm) 1.0-4.5 Mounting Method Screw-In
Thread Locking Compound No Pin Plunger Type Short Spring Plungers Wrench Hole Shape Hex
Main Body Surface Treatment No Surface Treatment of Pin No Initial Load (Range)(N) 0.01~50

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.