(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers - Threaded tip.

Spring Plungers - Threaded tip.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Shape: Push Up Type
•Wrench Hole Shape: Hex
•Body Material: 1045 Carbon Steel
•Main Body Surface Treatment: Black Oxide
•Nose Material: 1045 Carbon Steel

  • inCAD Components
Spring Plungers - with Tapped Nose:Related Image
・Materials
TypeBodyPinSpringOperating Temperature
[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material
Light LoadPJLTP1045 Carbon Steel29~35HRCBlack Oxide1045 Carbon Steel57~63HRC
(Carburized)
Electroless Nickel PlatingSWP-B-30~80°C
Heavy LoadPJHTPBlack Oxide

Specifications

Part Number-S
PJLTP
PJHTP
-
-
20
15
Part NumberStroke
S
dLL1M1 (Coarse)L2WTBLight LoadHeavy Load
TypeM (Coarse)Load (N)Load (N)
min.max.min.max.
PJLTP
PJHTP
12155.55135M364442.919.64.949.0
2078353.519.66.949.0
161586035M487553.939.212.778.5
2085354.939.29.878.5
30125352.939.26.978.5
2015106045M51086612.778.524.5147.1
20724511.778.522.6147.1
30964511.778.522.6147.1
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PJHTP12-15
PJHTP12-20
PJHTP16-15
PJHTP16-20
PJHTP16-30
PJHTP20-15
PJHTP20-20
PJHTP20-30
PJLTP12-15
PJLTP12-20
PJLTP16-15
PJLTP16-20
PJLTP16-30
PJLTP20-15
PJLTP20-20
PJLTP20-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter M
(mm)
Stroke (S)
(mm)
Surface Treatment of Pin Min. Load
(N)
Max. Load
(N)
1 Piece(s)Available

Same day

Stock

101210-20Black Oxide 4.949
1 Piece(s)Available

8 Days or more

101210-20Black Oxide 6.949
1 Piece(s)Available

8 Days or more

101610-20Black Oxide 12.778.5
1 Piece(s)Available

8 Days or more

101610-20Black Oxide 9.878.5
1 Piece(s)Available

8 Days or more

101630-80Black Oxide 6.978.5
1 Piece(s)Available

8 Days or more

102010-20Black Oxide 24.5147.1
1 Piece(s)Available

8 Days or more

102010-20Black Oxide 22.6147.1
1 Piece(s)Available

8 Days or more

102030-80Black Oxide 22.6147.1
1 Piece(s)Available

Same day

Stock

101210-20Electroless Nickel Plating2.919.6
1 Piece(s)Available

8 Days or more

101210-20Electroless Nickel Plating3.519.6
1 Piece(s)Available

Same day

Stock

101610-20Electroless Nickel Plating3.939.2
1 Piece(s)Available

8 Days or more

101610-20Electroless Nickel Plating4.939.2
1 Piece(s)Available

8 Days or more

101630-80Electroless Nickel Plating2.939.2
1 Piece(s)Available

8 Days or more

102010-20Electroless Nickel Plating12.778.5
1 Piece(s)Available

8 Days or more

102010-20Electroless Nickel Plating11.778.5
1 Piece(s)Available

8 Days or more

102030-80Electroless Nickel Plating11.778.5

Loading...

  1. 1
 

Basic Information

Pin Material 1045 Carbon Steel Body Material 1045 Carbon Steel Mounting Method Screw-In
Thread Locking Compound No Pin Plunger Type Tapped Tip Wrench Hole Shape Hex
Main Body Surface Treatment Black Oxide Nose Heat Treatment Carburized Initial Load (Range)(N) 0.01~50

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.