(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, with pin and slot - INCH

Spring Plungers, with pin and slot - INCH
  • Volume Discount

To be used for positioning, indexing, locking, latching as well as ejecting.
To be used for locating or for applying pressure, as a detent or for ejection.

 

Example

Part Number
2B020.0033
2B020.0036
2B020.0038
2B020.0040
2B020.0042
2B020.0046
2B020.0048
2B020.0050
2B020.0052
2B020.0063
2B020.0066
2B020.0068
2B020.0070
2B020.0072
2B020.0076
2B020.0078
2B020.0080
2B020.0082
2B020.0133
2B020.0136
2B020.0138
2B020.0140
2B020.0142
2B020.0146
2B020.0148
2B020.0150
2B020.0152
2B020.0163
2B020.0166
2B020.0168
2B020.0170
2B020.0172
2B020.0176
2B020.0178
2B020.0180
2B020.0182
2B020.0233
2B020.0236
2B020.0238
2B020.0240
2B020.0242
2B020.0246
2B020.0248
2B020.0250
2B020.0252
2B020.0263
2B020.0266
2B020.0268
2B020.0270
2B020.0272
2B020.0276
2B020.0278
2B020.0280
2B020.0282
2B020.0333
2B020.0336
2B020.0338
2B020.0340
2B020.0342
2B020.0346
Part NumberMinimum order quantityVolume DiscountDays to Ship Pin Material Body Material Stroke S
(mm)
Main Body Surface Treatment Nose Surface Treatment Nose Heat Treatment Spring Force F1
(N)
Spring Force F2
(N)
Dimension d1 d2
(mm)
l
(mm)
Temperature max.
(°C)
Thread Thread Lock
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.063Triiron FilmTriiron FilmHardening~ 0.5~ 1.56-320.0463/84822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.052Triiron FilmTriiron FilmHardening~ 0.8~ 1.58-320.077/164822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.052Triiron FilmTriiron FilmHardening~ 0.8~ 1.58-360.077/164822A-UNF-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.065Triiron FilmTriiron FilmHardening~ 1~ 2.510-320.09315/324822A-UNF-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.078Triiron FilmTriiron FilmHardening~ 1.1~ 3.51/4-200.11917/324822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.084Triiron FilmTriiron FilmHardening~ 1~ 45/16-180.13537/644822A-UNC-
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting Steel0.11Triiron FilmTriiron FilmHardening~ 1.5~ 4.53/8-160.1865/84822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.151Triiron FilmTriiron FilmHardening~ 1.8~ 5.51/2-130.2483/44822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.215Triiron FilmTriiron FilmHardening~ 2~ 8.55/8-110.311 1/164822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.063Triiron FilmTriiron FilmHardening~ 0.5~ 2.56-320.0463/84822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.052Triiron FilmTriiron FilmHardening~ 1.8~ 4.68-320.077/164822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.052Triiron FilmTriiron FilmHardening~ 1.8~ 4.68-360.077/164822A-UNF-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.065Triiron FilmTriiron FilmHardening~ 2.6~ 6.310-320.09315/324822A-UNF-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.078Triiron FilmTriiron FilmHardening~ 3~ 9.71/4-200.11917/324822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.084Triiron FilmTriiron FilmHardening~ 3.8~ 135/16-180.13537/644822A-UNC-
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting Steel0.11Triiron FilmTriiron FilmHardening~ 4.5~ 163/8-160.1865/84822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.151Triiron FilmTriiron FilmHardening~ 5~ 22.41/2-130.2483/44822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.215Triiron FilmTriiron FilmHardening~ 7~ 43.55/8-110.311 1/164822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.063NoNoNo~ 0.5~ 1.56-320.0463/84822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.052NoNoNo~ 0.8~ 1.58-320.077/164822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.052NoNoNo~ 0.8~ 1.58-360.077/164822A-UNF-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.065NoNoNo~ 1~ 2.510-320.09315/324822A-UNF-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.078NoNoNo~ 1.1~ 3.51/4-200.11917/324822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.084NoNoNo~ 1~ 45/16-180.13537/644822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.11NoNoNo~ 1.5~ 4.53/8-160.1865/84822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.151NoNoNo~ 1.8~ 5.51/2-130.2483/44822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.215NoNoNo~ 2~ 8.55/8-110.311 1/164822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.063NoNoNo~ 0.5~ 2.56-320.0463/84822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.052NoNoNo~ 1.8~ 4.68-320.077/164822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.052NoNoNo~ 1.8~ 4.68-360.077/164822A-UNF-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.065NoNoNo~ 2.6~ 6.310-320.09315/324822A-UNF-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.078NoNoNo~ 3~ 9.71/4-200.11917/324822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.084NoNoNo~ 3.8~ 135/16-180.13537/644822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.11NoNoNo~ 4.5~ 163/8-160.1865/84822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.151NoNoNo~ 5~ 22.41/2-130.2483/44822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.215NoNoNo~ 7~ 43.55/8-110.311 1/164822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.063Triiron FilmTriiron FilmHardening~ 0.5~ 1.56-320.0463/81942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.052Triiron FilmTriiron FilmHardening~ 0.8~ 1.58-320.077/161942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.052Triiron FilmTriiron FilmHardening~ 0.8~ 1.58-360.077/161942A-UNFyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.065Triiron FilmTriiron FilmHardening~ 1~ 2.510-320.09315/321942A-UNFyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.078Triiron FilmTriiron FilmHardening~ 1.1~ 3.51/4-200.11917/321942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.084Triiron FilmTriiron FilmHardening~ 1~ 45/16-180.13537/641942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.11Triiron FilmTriiron FilmHardening~ 1.5~ 4.53/8-160.1865/81942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.151Triiron FilmTriiron FilmHardening~ 1.8~ 5.51/2-130.2483/41942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.215Triiron FilmTriiron FilmHardening~ 2~ 8.55/8-110.311 1/161942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.063Triiron FilmTriiron FilmHardening~ 0.5~ 2.56-320.0463/81942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.052Triiron FilmTriiron FilmHardening~ 1.8~ 4.68-320.077/161942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.052Triiron FilmTriiron FilmHardening~ 1.8~ 4.68-360.077/161942A-UNFyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.065Triiron FilmTriiron FilmHardening~ 2.6~ 6.310-320.09315/321942A-UNFyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.078Triiron FilmTriiron FilmHardening~ 3~ 9.71/4-200.11917/321942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.084Triiron FilmTriiron FilmHardening~ 3.8~ 135/16-180.13537/641942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.11Triiron FilmTriiron FilmHardening~ 4.5~ 163/8-160.1865/81942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.151Triiron FilmTriiron FilmHardening~ 5~ 22.41/2-130.2483/41942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.215Triiron FilmTriiron FilmHardening~ 7~ 43.55/8-110.311 1/161942A-UNCyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.063NoNoNo~ 0.5~ 1.56-320.0463/81942A-UNCyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.052NoNoNo~ 0.8~ 1.58-320.077/161942A-UNCyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.052NoNoNo~ 0.8~ 1.58-360.077/161942A-UNFyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.065NoNoNo~ 1~ 2.510-320.09315/321942A-UNFyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.078NoNoNo~ 1.1~ 3.51/4-200.11917/321942A-UNCyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.084NoNoNo~ 1~ 45/16-180.13537/641942A-UNCyes

Loading...

Basic Information

Mounting Method Screw-In Thread-Locking Adhesive No Wrench Hole Shape Minus
Temperature min.(°C) -22 Spring Stainless steel Version Pin
Montage slot Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support