(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, smooth

Spring Plungers, smooth
  • Volume Discount

Especially designed for the use in tool-making.
Usable as ejection pins and spring stops.
It is impossible for the complete spring plunger or any of its individual parts to come out of the retaining bore.

 

Example

Part Number
22070.0006
22070.0008
22070.0010
22070.0012
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke S
(mm)
Spring Force F1
(N)
Spring Force F2
(N)
Dimension d1 d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
Location hole
(mm)
Weight
(g)
1 Piece(s)Available

10 Days

-~ 10~ 2262.78203.2664.2
1 Piece(s)Available

10 Days

-~ 30~ 8883.910243.2887.7
1 Piece(s)Available

10 Days

5.5~ 42~ 110105.913304101016
1 Piece(s)Available

10 Days

-~ 50~ 130127.916365121227

Loading...

  1. 1

Basic Information

Body Material Free-Cutting Steel Temperature max.(°C) 250 Pin Steel, case-hardened, blackened
Spring Stainless steel Body Free cutting steel, blackened Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support