(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers - PSF/PSN-Series.

Spring Plungers - PSF/PSN-Series.
  • Volume Discount

[Features]
· Both of the steel and stainless steel plungers are available with plastic pins.
· PSF: Light load, steel plunger.
· PSF-SN: Light load, full stainless steel plunger.
· PSN: Light load, steel plunger with plastic pin.
· PSF-KN: Light load, stainless steel plunger with plastic pin.
· PSF-ss: Heavy load, steel plunger.

Part Number

Configured Part Number is shown.

Part Number
PSF-3
PSF-4
PSF-4-KN
PSF-4-SN
PSF-5
PSF-5-KN
PSF-5-SN
PSF-5-SS
PSF-6
PSF-6-KN
PSF-6-SN
PSF-6-SS
PSF-8
PSF-8-KN
PSF-8-SN
PSF-8-SS
PSF-10
PSF-10-KN
PSF-10-SN
PSF-10-SS
PSF-12
PSF-12-KN
PSF-12-SN
PSF-12-SS
PSF-16
PSF-16-KN
PSF-16-SN
PSF-16-SS
PSF-20
PSF-20-SS
PSF-24
PSF-24-SS
PSN-4
PSN-5
PSN-6
PSN-8
PSN-10
PSN-12
PSN-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose Material Body Material O.D.
(mm)
Stroke
(mm)
Main Body Surface Treatment Nose Surface Treatment Nose Heat Treatment Initial Load (Range)
(N)
Initial Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter
(mm)
1 Piece(s)Available

8 Days or more

SteelSteel31Black Oxide CoatingBlack Oxide CoatingHardening0.01~5024121
1 Piece(s)Available

8 Days or more

SteelSteel41.5Black Oxide CoatingBlack Oxide CoatingHardening0.01~504.516151.5
1 Piece(s)Available

8 Days or more

ResinStainless Steel41.5NoNoNo0.01~504.516151.5
1 Piece(s)Available

8 Days or more

Stainless SteelStainless Steel41.5NoNitriding TreatmentNo0.01~504.516151.5
1 Piece(s)Available

8 Days or more

SteelSteel52.3Black Oxide CoatingBlack Oxide CoatingHardening0.01~50619182.4
1 Piece(s)Available

8 Days or more

ResinStainless Steel52.3NoNoNo0.01~50619182.4
1 Piece(s)Available

8 Days or more

Stainless SteelStainless Steel52.3NoNitriding TreatmentNo0.01~50619182.4
1 Piece(s)Available

8 Days or more

SteelSteel52.3Black Oxide CoatingBlack Oxide CoatingHardening0.01~501140182.4
1 Piece(s)Available

8 Days or more

SteelSteel62.5Black Oxide CoatingBlack Oxide CoatingHardening0.01~50619202.7
1 Piece(s)Available

8 Days or more

ResinStainless Steel62.5NoNoNo0.01~50619202.7
1 Piece(s)Available

8 Days or more

Stainless SteelStainless Steel62.5NoNitriding TreatmentNo0.01~50619202.7
1 Piece(s)Available

8 Days or more

SteelSteel62.5Black Oxide CoatingBlack Oxide CoatingHardening0.01~501543202.7
1 Piece(s)Available

8 Days or more

SteelSteel83Black Oxide CoatingBlack Oxide CoatingHardening0.01~501039223.5
1 Piece(s)Available

8 Days or more

ResinStainless Steel83NoNoNo0.01~501039223.5
1 Piece(s)Available

8 Days or more

Stainless SteelStainless Steel83NoNitriding TreatmentNo0.01~501039223.5
1 Piece(s)Available

Same day

Stock

SteelSteel83Black Oxide CoatingBlack Oxide CoatingHardening0.01~502075223.5
1 Piece(s)Available

8 Days or more

SteelSteel103Black Oxide CoatingBlack Oxide CoatingHardening0.01~501039224
1 Piece(s)Available

11 Days or more

ResinStainless Steel103NoNoNo0.01~501039224
1 Piece(s)Available

8 Days or more

Stainless SteelStainless Steel103NoNitriding TreatmentNo0.01~501039224
1 Piece(s)Available

8 Days or more

SteelSteel103Black Oxide CoatingBlack Oxide CoatingHardening0.01~502075224
1 Piece(s)Available

11 Days or more

SteelSteel124Black Oxide CoatingBlack Oxide CoatingHardening0.01~501253286
1 Piece(s)Available

11 Days or more

ResinStainless Steel124NoNoNo0.01~501253286
1 Piece(s)Available

8 Days or more

Stainless SteelStainless Steel124NoNitriding TreatmentNo0.01~501253286
1 Piece(s)Available

11 Days or more

SteelSteel124Black Oxide CoatingBlack Oxide CoatingHardening0.01~5045120286
1 Piece(s)Available

8 Days or more

SteelSteel165Black Oxide CoatingBlack Oxide CoatingHardening0.01~5045100327.5
1 Piece(s)Available

11 Days or more

ResinStainless Steel165NoNoNo0.01~5045100327.5
1 Piece(s)Available

8 Days or more

Stainless SteelStainless Steel165NoNitriding TreatmentNo0.01~5045100327.5
1 Piece(s)Available

8 Days or more

SteelSteel165Black Oxide CoatingBlack Oxide CoatingHardening50.01~10064160327.5
1 Piece(s)Available

11 Days or more

SteelSteel207Black Oxide CoatingBlack Oxide CoatingHardening50.01~100521254010
1 Piece(s)Available

11 Days or more

SteelSteel207Black Oxide CoatingBlack Oxide CoatingHardening50.01~100751954010
1 Piece(s)Available

11 Days or more

SteelSteel2410Black Oxide CoatingBlack Oxide CoatingHardening50.01~100701705212
1 Piece(s)Available

11 Days or more

SteelSteel2410Black Oxide CoatingBlack Oxide CoatingHardening50.01~100752455212
1 Piece(s)Available

11 Days or more

ResinSteel41.5Black Oxide CoatingNoNo0.01~504.516151.5
1 Piece(s)Available

Same day

Stock

ResinSteel52.3Black Oxide CoatingNoNo0.01~50619182.4
1 Piece(s)Available

8 Days or more

ResinSteel62.5Black Oxide CoatingNoNo0.01~50619202.7
1 Piece(s)Available

16 Days or more

ResinSteel83Black Oxide CoatingNoNo0.01~501039223.5
1 Piece(s)Available

8 Days or more

ResinSteel103Black Oxide CoatingNoNo0.01~501039224
1 Piece(s)Available

8 Days or more

ResinSteel124Black Oxide CoatingNoNo0.01~501253286
1 Piece(s)Available

11 Days or more

ResinSteel165Black Oxide CoatingNoNo0.01~5045100327.5

Loading...

  1. 1

Basic Information

Mounting Method Screw-In Thread-Locking Adhesive No Pin Plunger Type Spherical Surface / With hex socket
Wrench Hole Shape Hex

Additional Products in this Category

Tech Support