(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ball Pins - Self-Locking, T-Handle.
HALDER
For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.Version with ergonomic grip.
Days to Ship: | 10 Days or more |
---|
MISUMI
•Type: Knob
For complete product overview and details on Ball Lock Pins - Push Pin see the sections below:
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Ball Pins - Self-locking, short, with selectable color ergonomic handle.
HALDER
For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
Days to Ship: | 10 Days |
---|
HALDER
These retaining cables secure the single-acting ball lock pin EH 22340., EH 22350., EH 22370. and EH 22380., as well as clamping pin EH 22360., and socket pin EH 22400. against possible loss.
Days to Ship: | 10 Days or more |
---|
MISUMI
•Type: Pin Type
For complete product overview and details on Ball Lock Pins - Spring Type see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Ball Pins - Self-Locking, Safety Handle.
HALDER
For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.Robust safety handle (press button not overlaying). Shape of grip protects from unintentional use of the press button.
Days to Ship: | 10 Days or more |
---|
Ball Pins - Self-locking, button on handle.
HALDER
For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.Compact design with button handle.
Days to Ship: | 10 Days or more |
---|
Ball Pins - Self-Locking, L-Handle.
HALDER
For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.Version with ergonomic grip.
Days to Ship: | 10 Days or more |
---|
Locating Bushings - For ball pins.
HALDER
This design with holes on the front face (picture 2) is suitable for applications which require installation flush to the surface.Locating bushings are used for quick and safe locating of ball lock pins EH 22340., EH 22350., EH 22370. and EH 22380. and socket pins EH 22400.Optimised centering due to precise collar (e.g. quick mounting of plates and components).All versions are corrosion and abrasion resistant.
Days to Ship: | 10 Days or more |
---|
Ball Pins - Self-Locking, Single Handle, Stainless Steel, Long.
HALDER
For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
Days to Ship: | 12 Days |
---|
Ball Pins - Self-locking, ergonomic handle with selectable color, long.
HALDER
For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
Days to Ship: | 12 Days |
---|
Locking Pins - Spring Type, BL2 Series.
Konishi
A ball lock pin that applies spring pressure to the ball. Use to connect and retain parts and workpieces, or position/fix shaft pins or bolts quickly and easily.
Days to Ship: | 18 Days or more |
---|
Ball Lock Connector - Self-locking, with rings on both ends.
HALDER
The key ring ball lock pin enables quick and easy locking and / or connection of parts and tools.
Days to Ship: | 10 Days |
---|
Ball Pins - Self-Locking, short, single shank, stainless steel.
HALDER
For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.Compact design with recessed grip.
Days to Ship: | 10 Days |
---|
Ball Pins - Self-locking, adjustable clamping range.
HALDER
Used for mounting or clamping workpieces, remove remaining play or slack via variable locknuts.All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.
Days to Ship: | 10 Days |
---|
HALDER
For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.All versions are corrosion resistant.Version with ergonomic grip.
Days to Ship: | 10 Days |
---|
Ball Pins - Self-Locking, Single Handle, Titanium.
HALDER
Ball lock pins made from titanium stand out due to the following positive material features:
. Over 40% lighter weight compared to a steel variant
. Absolutely corrosion resistant.
Days to Ship: | 12 Days |
---|
Locking Pins - Self-Locking Type, BL3 Series.
Konishi
Use to connect and retain parts and workpieces. The self-locking device compensates for the interval for convenience.
Days to Ship: | 13 Days or more |
---|
Ball Pins - Self-locking, flexible shank.
HALDER
For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
Days to Ship: | 10 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
|
| ||||||||||||||||||
Brand | HALDER | MISUMI | HALDER | HALDER | MISUMI | HALDER | HALDER | HALDER | HALDER | HALDER | HALDER | Konishi | HALDER | HALDER | HALDER | HALDER | HALDER | Konishi | HALDER |
Product Series | Ball Pins - Self-locking, short, with selectable color ergonomic handle. | Ball Pins - Self-Locking, Single Handle, Stainless Steel, Long. | Ball Pins - Self-locking, ergonomic handle with selectable color, long. | Ball Lock Connector - Self-locking, with rings on both ends. | Ball Pins - Self-Locking, short, single shank, stainless steel. | ||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
Days to Ship | 10 Days or more |
Same day or more
Show Stock Products | 10 Days | 10 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 12 Days | 12 Days | 18 Days or more | 10 Days | 10 Days | 10 Days | 10 Days | 12 Days | 13 Days or more | 10 Days |
Specifications |
|
| |||||||||||||||||
Type | Lever Type | Knob | Knob | Knob | Pin Type | Knob | Knob | Lever Type | Knob | - | - | Knob | Pin Type | Knob | Knob | Knob | - | Knob | Lever Type |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy