(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Pins - Self-locking, ergonomic handle with selectable color, long.

Ball Pins - Self-locking, ergonomic handle with selectable color, long.

For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.

Part Number
22370.0145
22370.0146
22370.0147
22370.0148
22370.0149
22370.0150
22370.0151
22370.0157
22370.0158
22370.0159
22370.0161
22370.0171
22370.0172
22370.0173
22370.0181
22370.0182
22370.0183
22370.0191
22370.0193
22370.0194
22370.0195
22370.0196
22370.0197
22370.0198
22370.0204
22370.0217
22370.0218
22370.0219
22370.0220
22370.0237
22370.0238
22370.0239
22370.0240
22370.0241
22370.0242
22370.0243
22370.0251
22370.0253
22370.0257
22370.0261
22370.0265
22370.0266
22370.0267
22370.0269
22370.0270
22370.0271
22370.0272
22370.0273
22370.0274
22370.0275
22370.0276
22370.0277
22370.0278
22370.0279
22370.0285
22370.0286
22370.0287
22370.0288
22370.0289
22370.0290
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
Location hole
(mm)
1 Piece(s)

12 Days

5355.533.214.5626.710.85
1 Piece(s)

12 Days

5405.533.214.5626.710.85
1 Piece(s)

12 Days

5455.533.214.5626.710.85
1 Piece(s)

12 Days

5505.533.214.5626.710.85
1 Piece(s)

12 Days

5605.533.214.5626.710.85
1 Piece(s)

12 Days

5705.533.214.5626.710.85
1 Piece(s)

12 Days

5805.533.214.5626.710.85
1 Piece(s)

12 Days

660733.214.5726.710.86
1 Piece(s)

12 Days

670733.214.5726.710.86
1 Piece(s)

12 Days

680733.214.5726.710.86
1 Piece(s)

12 Days

81009.539.218.48.233.313.48
1 Piece(s)

12 Days

8909.539.218.48.233.313.48
1 Piece(s)

12 Days

8109.539.218.48.233.313.48
1 Piece(s)

12 Days

8159.539.218.48.233.313.48
1 Piece(s)

12 Days

8609.539.218.48.233.313.48
1 Piece(s)

12 Days

8709.539.218.48.233.313.48
1 Piece(s)

12 Days

8809.539.218.48.233.313.48
1 Piece(s)

12 Days

10151239.218.49.633.313.410
1 Piece(s)

12 Days

10701239.218.49.633.313.410
1 Piece(s)

12 Days

10801239.218.49.633.313.410
1 Piece(s)

12 Days

10901239.218.49.633.313.410
1 Piece(s)

12 Days

101001239.218.49.633.313.410
1 Piece(s)

12 Days

101101239.218.49.633.313.410
1 Piece(s)

12 Days

101201239.218.49.633.313.410
1 Piece(s)

12 Days

122014.547.625.210.639.716.712
1 Piece(s)

12 Days

129014.547.625.210.639.716.712
1 Piece(s)

12 Days

1210014.547.625.210.639.716.712
1 Piece(s)

12 Days

1211014.547.625.210.639.716.712
1 Piece(s)

12 Days

1212014.547.625.210.639.716.712
1 Piece(s)

12 Days

16901947.625.21439.716.716
1 Piece(s)

12 Days

161001947.625.21439.716.716
1 Piece(s)

12 Days

161101947.625.21439.716.716
1 Piece(s)

12 Days

161201947.625.21439.716.716
1 Piece(s)

12 Days

161301947.625.21439.716.716
1 Piece(s)

12 Days

161401947.625.21439.716.716
1 Piece(s)

12 Days

161501947.625.21439.716.716
1 Piece(s)

12 Days

20502557.133.820.550.721.520
1 Piece(s)

12 Days

20702557.133.820.550.721.520
1 Piece(s)

12 Days

20902557.133.820.550.721.520
1 Piece(s)

12 Days

201102557.133.820.550.721.520
1 Piece(s)

12 Days

201302557.133.820.550.721.520
1 Piece(s)

12 Days

201402557.133.820.550.721.520
1 Piece(s)

12 Days

201502557.133.820.550.721.520
1 Piece(s)

12 Days

255030.857.133.82250.721.525
1 Piece(s)

12 Days

256030.857.133.82250.721.525
1 Piece(s)

12 Days

257030.857.133.82250.721.525
1 Piece(s)

12 Days

258030.857.133.82250.721.525
1 Piece(s)

12 Days

259030.857.133.82250.721.525
1 Piece(s)

12 Days

2510030.857.133.82250.721.525
1 Piece(s)

12 Days

2511030.857.133.82250.721.525
1 Piece(s)

12 Days

2512030.857.133.82250.721.525
1 Piece(s)

12 Days

2513030.857.133.82250.721.525
1 Piece(s)

12 Days

2514030.857.133.82250.721.525
1 Piece(s)

12 Days

2515030.857.133.82250.721.525
1 Piece(s)

12 Days

5355.533.214.5626.710.85
1 Piece(s)

12 Days

5405.533.214.5626.710.85
1 Piece(s)

12 Days

5455.533.214.5626.710.85
1 Piece(s)

12 Days

5505.533.214.5626.710.85
1 Piece(s)

12 Days

5605.533.214.5626.710.85
1 Piece(s)

12 Days

5705.533.214.5626.710.85

Loading...

Basic Information

Material (Pin section) Stainless Steel Temperature max.(°C) 80 Temperature min.(°C) -30
Spring Stainless Steel

Additional Products in this Category

Tech Support