(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Pins - Self-locking, adjustable clamping range.

Ball Pins - Self-locking, adjustable clamping range.
  • Volume Discount

Used for mounting or clamping workpieces, remove remaining play or slack via variable locknuts.
All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.

 

Example

 

Example 2

Part Number
22370.0592
22370.0593
22370.0594
22370.0595
22370.0596
22370.0602
22370.0603
22370.0604
22370.0605
22370.0606
22370.0607
22370.0608
22370.0609
22370.0610
22370.0614
22370.0615
22370.0616
22370.0617
22370.0618
22370.0619
22370.0620
22370.0624
22370.0625
22370.0626
22370.0627
22370.0628
22370.0629
22370.0630
22370.0632
22370.0635
22370.0636
22370.0637
22370.0638
22370.0639
22370.0640
22370.0642
22370.0644
22370.0646
22370.0656
22370.0657
22370.0658
22370.0659
22370.0660
22370.0662
22370.0664
22370.0666
22380.0592
22380.0593
22380.0594
22380.0595
22380.0596
22380.0602
22380.0603
22380.0604
22380.0605
22380.0606
22380.0607
22380.0608
22380.0609
22380.0610
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l1 to
(mm)
l1 of
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Material
1 Piece(s)Available

10 Days

55.517.623.6100625.726.215.9514Stainless steel 1.4305
1 Piece(s)Available

10 Days

55.517.623.6155625.726.215.9514Stainless steel 1.4305
1 Piece(s)Available

10 Days

55.517.623.62010625.726.215.9514Stainless steel 1.4305
1 Piece(s)Available

10 Days

55.517.623.62515625.726.215.9514Stainless steel 1.4305
1 Piece(s)Available

10 Days

55.517.623.63020625.726.215.9514Stainless steel 1.4305
1 Piece(s)Available

10 Days

6717.623.6100725.726.215.9621Stainless steel 1.4305
1 Piece(s)Available

10 Days

6717.623.6155725.726.215.9621Stainless steel 1.4305
1 Piece(s)Available

10 Days

6717.623.62010725.726.215.9621Stainless steel 1.4305
1 Piece(s)Available

10 Days

6717.623.62515725.726.215.9621Stainless steel 1.4305
1 Piece(s)Available

10 Days

6717.623.63020725.726.215.9621Stainless steel 1.4305
1 Piece(s)Available

10 Days

6717.623.63525725.726.215.9621Stainless steel 1.4305
1 Piece(s)Available

10 Days

6717.623.64030725.726.215.9621Stainless steel 1.4305
1 Piece(s)Available

10 Days

6717.623.64535725.726.215.9621Stainless steel 1.4305
1 Piece(s)Available

10 Days

6717.623.65040725.726.215.9838Stainless steel 1.4305
1 Piece(s)Available

10 Days

89.62327.620108.231.233.118838Stainless steel 1.4305
1 Piece(s)Available

10 Days

89.62327.625158.231.233.118838Stainless steel 1.4305
1 Piece(s)Available

10 Days

89.62327.630208.231.233.118838Stainless steel 1.4305
1 Piece(s)Available

10 Days

89.62327.635258.231.233.118838Stainless steel 1.4305
1 Piece(s)Available

10 Days

89.62327.640308.231.233.118838Stainless steel 1.4305
1 Piece(s)Available

10 Days

89.62327.645358.231.233.118838Stainless steel 1.4305
1 Piece(s)Available

10 Days

89.62327.650408.231.233.118838Stainless steel 1.4305
1 Piece(s)Available

10 Days

10122327.620109.631.233.1181060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10122327.625159.631.233.1181060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10122327.630209.631.233.1181060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10122327.635259.631.233.1181060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10122327.640309.631.233.1181060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10122327.645359.631.233.1181060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10122327.650409.631.233.1181060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10122327.660509.631.233.1181060Stainless steel 1.4305
1 Piece(s)Available

10 Days

1214.52934.6251510.636.739.521.81287Stainless steel 1.4305
1 Piece(s)Available

10 Days

1214.52934.6302010.636.739.521.81287Stainless steel 1.4305
1 Piece(s)Available

10 Days

1214.52934.6352510.636.739.521.81287Stainless steel 1.4305
1 Piece(s)Available

10 Days

1214.52934.6403010.636.739.521.81287Stainless steel 1.4305
1 Piece(s)Available

10 Days

1214.52934.6453510.636.739.521.81287Stainless steel 1.4305
1 Piece(s)Available

10 Days

1214.52934.6504010.636.739.521.81287Stainless steel 1.4305
1 Piece(s)Available

10 Days

1214.52934.6605010.636.739.521.81287Stainless steel 1.4305
1 Piece(s)Available

10 Days

1214.52934.6706010.636.739.521.81287Stainless steel 1.4305
1 Piece(s)Available

10 Days

1214.52934.6807010.636.739.521.81287Stainless steel 1.4305
1 Piece(s)Available

10 Days

16192934.630201436.739.521.816155Stainless steel 1.4305
1 Piece(s)Available

10 Days

16192934.635251436.739.521.816155Stainless steel 1.4305
1 Piece(s)Available

10 Days

16192934.640301436.739.521.816155Stainless steel 1.4305
1 Piece(s)Available

10 Days

16192934.645351436.739.521.816155Stainless steel 1.4305
1 Piece(s)Available

10 Days

16192934.650401436.739.521.816155Stainless steel 1.4305
1 Piece(s)Available

10 Days

16192934.660501436.739.521.816155Stainless steel 1.4305
1 Piece(s)Available

10 Days

16192934.670601436.739.521.816155Stainless steel 1.4305
1 Piece(s)Available

10 Days

16192934.680701436.739.521.816155Stainless steel 1.4305
1 Piece(s)Available

10 Days

55.517.623.6100625.726.215.9524Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

55.517.623.6155625.726.215.9524Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

55.517.623.62010625.726.215.9524Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

55.517.623.62515625.726.215.9524Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

55.517.623.63020625.726.215.9524Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

6717.623.6100725.726.215.9635Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

6717.623.6155725.726.215.9635Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

6717.623.62010725.726.215.9635Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

6717.623.62515725.726.215.9635Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

6717.623.63020725.726.215.9635Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

6717.623.63525725.726.215.9635Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

6717.623.64030725.726.215.9635Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

6717.623.64535725.726.215.9635Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

6717.623.65040725.726.215.9863Stainless steel 1.4542, precipitation-hardened

Loading...

Basic Information

Type Knob Type Temperature max.(°C) -30 Temperature min.(°C) 80
Spring Stainless steel Handle version adjustable, ergonomic grip Lock nut Thermoplastic, black
Adjusting nut Thermoplastic, silver Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support