(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Pins - Self-Locking, T-Handle.

Ball Pins - Self-Locking, T-Handle.
  • Volume Discount

For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.
Version with ergonomic grip.

 

Example

Part Number
22340.0001
22340.0002
22340.0003
22340.0004
22340.0005
22340.0006
22340.0007
22340.0008
22340.0009
22340.0010
22340.0011
22340.0012
22340.0013
22340.0014
22340.0015
22340.0016
22340.0017
22340.0018
22340.0019
22340.0020
22340.0021
22340.0022
22340.0023
22340.0024
22340.0025
22340.0026
22340.0027
22340.0028
22340.0029
22340.0030
22340.0031
22340.0032
22340.0033
22340.0034
22340.0035
22340.0036
22340.0037
22340.0038
22340.0039
22340.0040
22340.0041
22340.0042
22340.0043
22340.0044
22340.0045
22340.0046
22340.0047
22340.0048
22340.0049
22340.0050
22340.0051
22340.0052
22340.0053
22340.0054
22340.0055
22340.0056
22340.0057
22340.0058
22340.0059
22340.0060
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Material
1 Piece(s)

12 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)Available

10 Days

5105.511.8631.624.145.212.7514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5155.511.8631.624.145.212.7514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5205.511.8631.624.145.212.7514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5255.511.8631.624.145.212.7514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5305.511.8631.624.145.212.7514Stainless steel 1.4305
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)Available

10 Days

610711.8731.624.145.212.7621Stainless steel 1.4305
1 Piece(s)Available

10 Days

615711.8731.624.145.212.7621Stainless steel 1.4305
1 Piece(s)Available

10 Days

620711.8731.624.145.212.7621Stainless steel 1.4305
1 Piece(s)Available

10 Days

625711.8731.624.145.212.7621Stainless steel 1.4305
1 Piece(s)Available

10 Days

630711.8731.624.145.212.7621Stainless steel 1.4305
1 Piece(s)Available

10 Days

635711.8731.624.145.212.7621Stainless steel 1.4305
1 Piece(s)Available

10 Days

640711.8731.624.145.212.7621Stainless steel 1.4305
1 Piece(s)Available

10 Days

645711.8731.624.145.212.7621Stainless steel 1.4305
1 Piece(s)Available

10 Days

650711.8731.624.145.212.7621Stainless steel 1.4305
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)Available

10 Days

8209.514.78.235.826.951.515.8838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8259.514.78.235.826.951.515.8838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8309.514.78.235.826.951.515.8838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8359.514.78.235.826.951.515.8838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8409.514.78.235.826.951.515.8838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8459.514.78.235.826.951.515.8838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8509.514.78.235.826.951.515.8838Stainless steel 1.4305
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)Available

10 Days

10201214.79.635.826.951.515.81060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10251214.79.635.826.951.515.81060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10301214.79.635.826.951.515.81060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10351214.79.635.826.951.515.81060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10401214.79.635.826.951.515.81060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10451214.79.635.826.951.515.81060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10501214.79.635.826.951.515.81060Stainless steel 1.4305
1 Piece(s)

10 Days

------------
1 Piece(s)Available

10 Days

10601214.79.635.826.951.515.81060Stainless steel 1.4305
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------

Loading...

Basic Information

Type Lever Type Temperature max.(°C) -30 Temperature min.(°C) 150
Press button Stainless steel, black Spring Stainless steel Handle Aluminium, black similar to RAL 9005
Handle version T-handle Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support