Ball Lock Pins

Locating Positioning

BALL LOCK PINS

Devices that allow to join and fix workpieces in an easy and fast way.


Applications

Ball lock pins are used in the automation industry to provide a quick and secure locking and release mechanism in various applications. These pins are versatile components that can be found in:

  • Fastening systems

  • Quick-change tools

  • Fastening devices

In summary, ball lock pins are key elements in the automation industry, providing a fast, safe and reliable method of securing components and enabling quick changeover in production setups.

Example

Example of a mechanism using a locking pin:
Mechanism with constant change.
The locking pin connects both parts of the mechanism. At the
same time, it allows for quick and easy replacement or
maintenance.







B

Bolt diameter | from 5 to 20mm

L

Bolt length| from 10 to 120mm



The primary function of ball locking pins is to secure the position of a component or moving part in a machine or device. These pins consist of a steel or stainless steel ball that is inserted into a corresponding hole or slot. When the pin is pushed, the ball moves outward and locks into position, thus preventing any unwanted movement.

What distinguishes the different pin models is the shape of their handle:


Star-shaped handle

With ring

Lever type handle


Operation

When the push button is pressed, the balls are stored, allowing the pin to be released and thus separating the joined
pieces. When the button is released, the balls come out and resume their locking function.



Easy to use components and allow quick attachment and detachment without the need for additional tools. Very useful in situations where quick assembly or disassembly of components is required, such as on production lines where parts or tools are regularly changed.


Materials



The type of pin determines the materials of the component. Below is an example of the materials that make up the star-shaped grip model.


*The pins of our pins are made of stainless steel, corrosion resistant and with high load capacity, ideal for heavy loads and corrosive environments.





MISUMI Benefits


  • Configurable components
    Standard and globally valid part number 3D
  • 2D/3D CAD download in different formats (STEP, SolidWorks, CATIA, Inventor, AutoCAD)
  • Preview
  • Quotations and direct purchases from our online store

Related Products